TURNING INSERT - PARTING AND GROOVING_LCMF 20-F1

Caution
Product Description
Dormer Pramet LCMF 20-F1 double-ended turning insert for parting-off and grooving, with a 2 mm cutting width, 0.2 mm corner radius and F1 chip-breaker. Made in grade T8330, a PVD-coated fine-grained WC-Co carbide for steel (P25–P40) and cast iron (K20–K40).
Designation LCMF 022002-F1:T8330
- LCMF: rectangular insert (L), 7° clearance (C), tolerance class M, insert type F
- 02: cutting width 2 mm
- 20: insert size, 19.5 mm long
- 02: corner radius 0.2 mm
- F1: chip-breaker
- T8330: grade (PVD-coated fine-grained WC-Co carbide)
Cutting data
- Feed (fn): 0.08 – 0.2 mm/rev (0.003 – 0.008 inch/rev)
- Depth of cut: 0.2 – 2 mm (0.008 – 0.079 inch)
- Coolant has a very positive effect on tool life; cooling is recommended.
Compatible tools
- Dormer Pramet GF..(RL) 02 parting and grooving tools
- Dormer Pramet XLCCN 0220 parting and grooving tools
Usage notes
- Set the cutting edge at the centre height of the workpiece, especially when parting-off.
- Keep the tool overhang as short as possible to reduce vibration.
- Clean the insert seat before mounting, and index to the second cutting edge when the first is worn.
- Wear safety glasses when machining; carbide edges are sharp and chips are hot.
The Dormer Pramet LCMF 022002-F1:T8330 is a double-ended indexable insert for parting-off and grooving on lathes and turning centres. The rectangular insert is 19.5 mm long and has a cutting edge at each end, so it can be indexed to the second edge when the first edge is worn.
The insert has a 2 mm cutting width with 0.2 mm corner radii, is made to tolerance class M and uses the F1 chip-breaker. It is produced in grade T8330, a PVD-coated fine-grained WC-Co carbide covering ISO application ranges P25–P40 and K20–K40 for steel and cast iron.
Key features
- Double-ended design with a cutting edge at each end of the insert
- 2 mm cutting width with a ±0.03 mm tolerance for consistent groove widths
- T8330 grade with a sub-micron substrate and a relatively high cobalt content
- Nano-layered PVD coating with gradient transitions, lower internal coating tension and higher hardness
- Lower notch wear on the main cutting edge
Applications
- Parting-off and grooving of steel and cast iron
- For use in Dormer Pramet GF..(RL) 02 and XLCCN 0220 parting and grooving tools
| Brand | Dormer Pramet |
|---|---|
| Series | LCMF 20-F1 |
| Order code | LCMF 022002-F1:T8330 |
| Insert type | Double-ended parting and grooving insert |
| Insert shape | L - rectangular |
| Clearance angle | 7° (C) |
| Tolerance class | M |
| Chip-breaker | F1 |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25–P40, K20–K40 |
| Cutting width (CW) | 2 mm (0.079 inch) |
| Corner radius (RE) | 0.2 mm (0.008 inch) |
| Insert length (INSL) | 19.5 mm (0.768 inch) |
| Workpiece materials | Steel, cast iron |
| Order code | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Max. cutting depth CDX (mm) | Min. cutting depth CDN (mm) | Feed fn (mm/rev) | Grade |
|---|---|---|---|---|---|---|---|---|
| LCMF 022002-F1:T8330 | 2 | -0.03 / +0.03 | 0.2 | 19.5 | 2 | 0.2 | 0.08 – 0.2 | T8330 |
Rectangular double-ended insert (ISO shape code L) with a cutting edge at each end of the body.
- Insert length (INSL): 19.5 mm (0.768 inch)
- Cutting width (CW): 2 mm (0.079 inch), tolerance ±0.03 mm (±0.001 inch)
- Corner radius (RE): 0.2 mm (0.008 inch) at the corners of each cutting edge
- Clearance angle: 7° (ISO code C)
- Front cutting edge: neutral, with no lead angle
- Chip-breaker: F1 on the rake face of each cutting edge
Choosing an LCMF 02 insert (2 mm cutting width, 19.5 mm long)
| Insert | Front edge | Chip-breaker | ISO range | Workpiece materials |
|---|---|---|---|---|
| LCMF 022002-F1:T8330 | Neutral, 0.2 mm corner radii | F1 | P25–P40, K20–K40 | Steel, cast iron |
| LCMF 022002-M2:T8330 | Neutral, 0.2 mm corner radii | M2 | P25–P40, M20–M35 | Steel, stainless steel |
| LCMF 022002L6-M2:T8330 | 6° front angle, reduces pip and burr on the left-hand side | M2 | P25–P40, M20–M35 | Steel, stainless steel |
| LCMF 022002R6-M2:T8330 | 6° front angle, reduces pip and burr on the right-hand side | M2 | P25–P40, M20–M35 | Steel, stainless steel |
| LCMF 0220MO-MP:T8330 | 1 mm full radius | MP | P25–P40, K20–K40 | Steel, cast iron |
Choose the F1 version for general parting-off and grooving of steel and cast iron with a flat-bottomed groove. Choose an M2 version when stainless steel is also machined, a version with a 6° front angle when the pip or burr left on the parted-off part must be kept small, and the full-radius MP version for grooves with a radiused bottom.