TURNING TOOLHOLDER - PARTING AND GROOVING_GFK(RL) EXT

Caution
Product Description
Dormer Pramet GFK(RL) EXT external toolholder for parting and grooving, with a top clamp (System G) that holds a 19.5 mm long double-ended insert (designation LC.. 02....) with 2 mm cutting width. The insert sits parallel to the shank for parting-off up to 32 mm diameter, grooving and multi-directional turning.
General information
- Manufacturer: Dormer Pramet
- Series: GFK(RL) EXT external parting and grooving toolholder
- Clamping system: System G top clamp
- Compatible insert: 19.5 mm long double-ended insert, designation LC.. 02.... (sold separately)
- Dimension symbols (H, B, LF, HF, CW, CUTDIA) follow ISO 13399 designations
Usage guidance and cautions
- Select the hand (GFKR right-hand or GFKL left-hand) to suit the turret orientation and spindle rotation direction of the machine.
- Set the cutting edge exactly at the workpiece centre height. An edge above or below centre can leave a centre pip or break the insert at the end of the cut.
- Make sure the insert is fully seated in the pocket before tightening the clamp.
- Keep the tool overhang as short as possible and direct coolant at the cutting edge.
- Do not part off workpieces larger than the maximum parting diameter of 32 mm.
- Reduce the feed as the tool approaches the centre when parting off, to avoid insert breakage when the part separates.
The GFK(RL) EXT series from Dormer Pramet is a top clamp toolholder for external parting-off and grooving on lathes. It holds a 19.5 mm long double-ended insert (designation LC.. 02....) with 2 mm cutting width, mounted parallel to the shank, and can part off workpieces up to 32 mm in diameter.
Key features
- System G top clamp design for secure insert clamping, allowing both cutting edges of the double-ended insert to be used
- Narrow 2 mm cutting width keeps material loss low when parting off
- Maximum parting diameter of 32 mm on every shank size
- Right-hand (GFKR) and left-hand (GFKL) versions
- Square shanks from 16 x 16 mm to 25 x 25 mm
- Primary use: material groups N (non-ferrous metals) and H (hardened materials)
Applications
- Parting-off of bars and tube parting-off
- Shallow and deep radial grooving
- Radial groove turning
- Multi-directional copy turning
| Tool type | External parting and grooving toolholder, top clamp |
|---|---|
| Clamping system | System G |
| Compatible insert | LC.. 02.... (double-ended, 19.5 mm long) |
| Cutting width (CW) | 2 mm |
| Insert orientation | Parallel to the shank |
| Max. parting diameter (CUTDIA) | 32 mm |
| Hand | Right (GFKR) / Left (GFKL) |
| Shank size (H x B) | 16 x 16 mm to 25 x 25 mm |
| Functional length (LF) | 100 mm to 150 mm |
| Primary use | N (non-ferrous metals), H (hardened materials) |
| Model | Hand | Shank height H (mm) | Shank width B (mm) | Functional length LF (mm) | Functional height HF (mm) | Cutting width CW (mm) | Max. parting dia. CUTDIA (mm) | Insert |
|---|---|---|---|---|---|---|---|---|
| GFKL 1616 H 02 | Left | 16 | 16 | 100 | 16 | 2 | 32 | LCMF 0220 |
| GFKR 1616 H 02 | Right | 16 | 16 | 100 | 16 | 2 | 32 | LCMF 0220 |
| GFKR 2020 K 02 | Right | 20 | 20 | 125 | 20 | 2 | 32 | LCMF 0220 |
| GFKR 2525 M 02 | Right | 25 | 25 | 150 | 25 | 2 | 32 | LCMF 0220 |
Square-shank toolholder with a top clamp at the front end of the head. The double-ended LC.. 02.... insert is clamped in the head with its length parallel to the shank.
Dimension symbols
- H: shank height
- B: shank width
- LF: functional length (overall tool length)
- HF: functional height (cutting edge height, equal to the shank height H)
- CW: cutting width of the insert
- CUTDIA: maximum workpiece parting diameter
Dimensions of GFKL 1616 H 02: H 16 mm, B 16 mm, LF 100 mm, HF 16 mm, CW 2 mm, CUTDIA 32 mm.
How to choose
- Shank size: choose 16 x 16 mm, 20 x 20 mm or 25 x 25 mm to match the tool post or turret of the lathe.
- Hand: choose GFKR (right-hand) or GFKL (left-hand) according to the machine set-up and cutting direction.
- Workpiece size: this series parts off bars and tubes up to 32 mm diameter. For larger diameters, choose a toolholder series with a larger maximum parting diameter.
- Insert: choose the geometry and grade of the LC.. 02.... insert to suit the workpiece material (steel, stainless steel, cast iron or non-ferrous metals) and the operation (parting-off, grooving or turning).
Tips
- The narrow 2 mm cutting width suits small-diameter parts and expensive bar stock where saving material matters.
- The insert is double-ended: when the first edge is worn, index the insert to use the cutting edge at the other end.