TURNING INSERT - PARTING AND GROOVING_LCMR 16-MP

Caution
Product Description
Dormer Pramet LCMR 0316MO-MP:T8330 is a single-ended parting and grooving insert with a 3 mm cutting width, a 1.5 mm full radius and the MP chip-breaker, made from PVD coated T8330 carbide. It is designed for copy grooving and profiling of steel and cast iron in GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 tools.
Designation
- L = rectangular insert shape, C = 7° clearance, M = tolerance class, R = single-ended insert type
- 03 = insert size (3 mm cutting width), MP = chip-breaker, T8330 = grade
- ISO application groups (ISO 513): P25-P40 for steel and K20-K40 for cast iron
Usage guidance
- Use only in tools for 3 mm wide LCM. 0316 inserts: GF..(RL) 03, GG..(RL) 03 and XLCCN 0316
- Coolant is recommended; the manufacturer rates cooling as very positive for tool life
- T8330 is intended for medium cutting speeds and tolerates slightly interrupted cuts
- Seat the insert fully and clamp it securely, and set the cutting edge at spindle centre height
Caution
- Carbide cutting edges are sharp and chips are hot; wear safety glasses and handle inserts with care
Overview
The Dormer Pramet LCMR 0316MO-MP:T8330 belongs to the LCM. 16 family of parting and grooving inserts. It is a single-ended rectangular insert with a nominal length of 16.4 mm, a 3 mm cutting width and a 1.5 mm full-radius cutting edge. The full-radius profile together with the MP chip-breaker suits copy grooving, where the tool feeds both radially and axially to produce radiused grooves and contours.
Key features
- Full-radius cutting edge of 1.5 mm for radius grooves, profiling and multi-directional copy turning
- MP chip-breaker designed for copy grooving
- Grade T8330: sub-micron WC-Co carbide substrate with a relatively high cobalt content
- Nano-layered PVD coating with gradient transitions, combining lower internal coating stress with higher hardness and reducing notch wear on the main cutting edge
- Good operational reliability at medium cutting speeds, including slightly interrupted cuts
- Tolerance class M with a cutting width tolerance of ±0.05 mm
Applications
For turning steel (ISO P25-P40) and cast iron (ISO K20-K40). The insert fits Dormer Pramet GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools. GF..(RL) 03 holders are designed for multi-directional copy turning, shallow and deep radial grooving, radial groove turning, parting-off and tube parting-off.
| Brand | Dormer Pramet |
|---|---|
| Product code | LCMR 0316MO-MP:T8330 |
| Insert design | LCMR 16, LCMR 30 |
| Insert type | Single-ended parting and grooving insert |
| Insert shape | L - rectangular |
| Clearance code and angle | C 7° |
| Tolerance class | M |
| Cutting edge form | Full radius |
| Cutting width (CW) | 3 mm |
| Cutting width tolerance | ±0.05 mm |
| Full radius (RE) | 1.5 mm |
| Nominal insert length | 16.4 mm |
| Chip-breaker | MP |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Workpiece materials | Steel, cast iron |
| Primary tool lead angle | Neutral |
| Machining operation | Copy grooving |
| Compatible tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
| Product code | Cutting width CW (mm) | CW tolerance (mm) | Full radius RE (mm) | Nominal length (mm) | Chip-breaker | Grade |
|---|---|---|---|---|---|---|
| LCMR 0316MO-MP:T8330 | 3 | ±0.05 | 1.5 | 16.4 | MP | T8330 |
- Body: rectangular insert (ISO shape code L), single-ended with one cutting end
- Cutting edge: full radius R1.5 mm spanning the whole 3 mm cutting width, producing a round-bottomed groove
- Nominal length: 16.4 mm
- Clearance: code C, 7°
- Rake face: MP chip-breaker
- Lead: neutral
- Mounting: clamped in the insert seat of GF..(RL) 03, GG..(RL) 03 or XLCCN 0316 tools; GF..(RL) holders use a top clamp
How to choose
Within the LCMR 16 family, 3 mm wide inserts are available with different edge forms. Select by the groove profile and workpiece material:
| Product code | Edge form | Main use |
|---|---|---|
| LCMR 031602-CM:T8330 | 0.2 mm corner radii | Parting and grooving of steel and cast iron |
| LCMR 031604-F:T8330 | 0.4 mm corner radii | Parting and grooving of steel and stainless steel |
| LCMR 031604-M:T8330 | 0.4 mm corner radii | Grooving and turning of steel and cast iron |
| LCMR 0316MO-MP:T8330 | 1.5 mm full radius | Copy grooving and radius grooves in steel and cast iron |
The MP full-radius design is also offered in larger widths: LCMR 0416MO-MP (4 mm width, 2 mm full radius), LCMR 0516MO-MP (5 mm width) and LCMR 0616MO-MP (6 mm width, 3 mm full radius). Always match the insert size code to the tool size code, for example 03 inserts in 03 or 0316 tools.
Workpiece material: T8330 covers steel (P25-P40) and cast iron (K20-K40). For stainless steel, the F chip-breaker version is rated M20-M35.