TURNING INSERT - PARTING AND GROOVING_LCMR 16-M

Caution
Product Description
Single-ended parting and grooving insert from Dormer Pramet with M chip-breaker and 16.4 mm length, for grooving and longitudinal turning in continuous to interrupted cuts. Made in grade T8330, a PVD-coated fine-grained WC-Co carbide for steel and cast iron.
Ordering code designation (example: LCMR 031604-M:T8330)
- L: rectangular insert shape
- C: clearance angle 7°
- M: tolerance class M
- R: single-ended insert (LCMF is the double-ended version)
- 03: cutting width 3 mm
- 16: LCMR 16 insert size, length 16.4 mm
- 04: corner radius 0.4 mm
- -M: chip-breaker M
- T8330: carbide grade
Usage guidance
- Order with the full code including the grade after the colon, for example LCMR 031604-M:T8330.
- Coolant is recommended, as it has a very positive effect on tool life.
- Use a holder or blade with the same seat size as the insert: 0316, 0416, 0516 or 0616.
- Grade T8330 suits medium and lower cutting speeds; start from the catalogue values in the specification table and adjust for actual conditions.
- Check that the insert is seated and clamped correctly before machining, and handle inserts with care because the cutting edges are sharp.
Grade T8330
PVD-coated fine-grained WC-Co carbide. Dormer Pramet lists the T8330 grade range as P25-P40, M20-M35, K20-K40, N15-N30, S15-S25 and H15-H25. For the M chip-breaker version the manufacturer specifies steel (P25-P40) and cast iron (K20-K40) as the main applications.
The Dormer Pramet LCMR 16-M is a single-ended rectangular insert with one cutting edge, part of the LCMR 16 family of parting and grooving inserts. The M geometry is designed for grooving and longitudinal turning in continuous to interrupted cuts. The insert is 16.4 mm long, is made to tolerance class M and has a rounded cutting edge with a neutral (straight) front edge.
The insert is made in grade T8330, a PVD-coated fine-grained (submicron) WC-Co carbide. Dormer Pramet describes T8330 as a versatile grade with high operational reliability and very good frictional properties, suited to medium and lower cutting speeds. For this insert the manufacturer specifies ISO ranges P25-P40 for steel and K20-K40 for cast iron.
Key features
- Single-ended design with one cutting edge
- M chip-breaker for grooving and longitudinal turning, continuous to interrupted cuts
- Cutting widths 3, 4, 5 and 6 mm with width tolerance -0.05 / +0.05 mm
- Corner radius 0.4 mm (0.8 mm on the 6 mm width)
- Grade T8330 with gold-coloured PVD coating
- Fits Dormer Pramet GF..(RL) and GG..(RL) grooving holders and XLCCN parting-off blades
Applications
- External radial grooving and longitudinal turning
- Groove turning of shafts and turned parts in steel and cast iron
- Face (axial) grooving with matching axial holders for the 3 and 4 mm widths
| Brand | Dormer Pramet |
|---|---|
| Series | LCMR 16 with M chip-breaker (LCMR 16-M) |
| Insert type | Single-ended parting and grooving insert (one cutting edge) |
| Machining operation | Grooving and turning |
| Grade | T8330 |
| Substrate | Fine-grained (submicron) WC-Co carbide |
| Coating | PVD, gold colour |
| ISO application range | P25-P40, K20-K40 |
| Insert shape | L (rectangular) |
| Clearance code and angle | C (7°) |
| Tolerance class | M |
| Cutting edge | Rounded edge |
| Primary tool lead angle | Neutral (straight) |
| Cutting width (CW) | 3 / 4 / 5 / 6 mm |
| Cutting width tolerance | -0.05 / +0.05 mm |
| Insert length (INSL) | 16.4 mm |
| Corner radius (RE) | 0.4 mm (CW 3 to 5 mm) · 0.8 mm (CW 6 mm) |
| Max. cutting depth (CDX) | 3 mm (LCMR 031604-M) |
| Compatible tools | GF..(RL) and GG..(RL) holders, XLCCN blades |
LCMR 16-M dimensions (grade T8330)
| Ordering code | EDP No. | Cutting width CW (mm) | CW tolerance (mm) | Insert length INSL (mm) | Corner radius RE (mm) | Max. cutting depth CDX (mm) | Compatible tools |
|---|---|---|---|---|---|---|---|
| LCMR 031604-M:T8330 | 6754721 | 3 | -0.05 / +0.05 | 16.4 | 0.4 | 3 | GF..(RL) 03 / GG..(RL) 03 holders, XLCCN 0316 blade |
| LCMR 041604-M:T8330 | 6754722 | 4 | -0.05 / +0.05 | 16.4 | 0.4 | GF..(RL) 04 / GG..(RL) 04 holders, XLCCN 0416 blade | |
| LCMR 051604-M:T8330 | 6754723 | 5 | -0.05 / +0.05 | 16.4 | 0.4 | 3 | GF..(RL) 05 holders, XLCCN 0516 blade |
| LCMR 061608-M:T8330 | 6754724 | 6 | -0.05 / +0.05 | 16.4 | 0.8 | 3 | GF..(RL) 06 holders, XLCCN 0616 blade |
Starting cutting values (grade T8330)
Values shown as cutting speed vc (m/min) / feed f (mm/rev) / depth of cut ap (mm).
| Ordering code | P (steel) | M (stainless steel) | K (cast iron) | H (hardened materials) |
|---|---|---|---|---|
| LCMR 031604-M | 170 / 0.13 / 1.0 | 100 / 0.12 / 1.0 | 160 / 0.13 / 1.0 | 30 / 0.15 / 1.0 |
| LCMR 041604-M | 155 / 0.18 / 1.0 | 90 / 0.16 / 1.0 | 145 / 0.18 / 1.0 | 30 / 0.15 / 1.0 |
| LCMR 051604-M | 150 / 0.20 / 1.0 | 90 / 0.18 / 1.0 | 140 / 0.20 / 1.0 | 30 / 0.15 / 1.0 |
| LCMR 061608-M | 175 / 0.25 / 1.0 | 105 / 0.23 / 1.0 | 165 / 0.25 / 1.0 | 35 / 0.15 / 1.0 |
Starting values from the Dormer Pramet catalogue; adjust for the machine, set-up and workpiece.
The LCMR 16-M is a rectangular (shape code L), single-ended insert with one cutting edge at the front end of a body 16.4 mm long.
- Front cutting edge: straight across the full cutting width CW (3, 4, 5 or 6 mm), neutral lead angle
- Corners: corner radius RE 0.4 mm on both corners of the cutting edge (0.8 mm on the 6 mm width)
- Chip-breaker: M geometry on the rake face behind the cutting edge; rounded cutting edge
- Clearance: 7° (clearance code C)
- Body: rectangular seating section for clamping in V-groove top-clamp holders and parting blades
Choosing a chip-breaker in the LCMR 16 family
| Chip-breaker | Recommended use |
|---|---|
| F | Parting-off, grooving and longitudinal turning; fine and finish machining; continuous to slightly interrupted cuts |
| CM | First choice for parting-off and grooving; continuous to slightly interrupted cuts |
| M | Grooving and longitudinal turning; continuous to interrupted cuts |
| MP | Full-radius profile for longitudinal turning and copy profiling; continuous to interrupted cuts |
Selection tips
- Pick the cutting width CW to suit the groove; grooves wider than the insert can be produced by combining grooving and longitudinal turning with the M geometry.
- LCMF 16 inserts are the double-ended version in the same sizes, with two cutting edges.
- For steel (P) and cast iron (K), the M chip-breaker in grade T8330 is the specified application. For steel and stainless steel, Dormer Pramet specifies the F chip-breaker in T8330 (P25-P40 and M20-M35).