TURNING INSERT - PARTING AND GROOVING_LCMR 16-CM

Caution
Product Description
Dormer Pramet LCMR 16-CM single-ended parting and grooving insert with a 3 mm cutting width, 0.2 mm corner radius and CM chip-breaker. Made of T8330 PVD-coated fine-grained carbide for parting off and grooving steel and cast iron on GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 tools.
ISO application range
- P25-P40: steel
- K20-K40: cast iron
Grade T8330
- Sub-micron carbide substrate with a relatively high cobalt content
- Nano-layered PVD coating with gradient transitions, giving lower internal coating stress and higher hardness
- Lower notch wear on the main cutting edge
- Suited to medium cutting speeds, with good operating reliability, also under less stable machining conditions
Compatible tools
Dormer Pramet GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools.
Usage notes
- Coolant is recommended: it has a very positive effect on tool life.
- Recommended feed range for the CM chip-breaker: 0.05 - 0.3 mm/rev (0.002 - 0.012 inch/rev).
- Set the cutting edge at workpiece centre height and keep tool overhang as short as possible for stable parting off.
- Clean the insert seat and make sure the insert is firmly clamped before machining.
- Wear eye protection when machining; chips are hot and sharp.
Dormer Pramet LCMR 16-CM Parting and Grooving Insert
The LCMR 031602-CM:T8330 is a single-ended parting and grooving insert from Dormer Pramet. The 16.4 mm long rectangular (L-shape) insert has one cutting edge with a 3 mm cutting width and 0.2 mm corner radii, is made to tolerance class M, and uses the CM chip-breaker to control chips in parting-off and grooving operations.
It is made from grade T8330, a PVD-coated fine-grained WC-Co carbide within ISO application ranges P25-P40 and K20-K40, for machining steel and cast iron on CNC and conventional lathes.
Key features
- Single-ended design with one 3 mm wide cutting edge
- CM chip-breaker with a recommended feed of 0.05 - 0.3 mm/rev
- Cutting width tolerance of +0.05 / -0.05 mm (tolerance class M)
- T8330 grade: sub-micron carbide substrate with a nano-layered PVD coating for reliable cutting
- Fits Dormer Pramet GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools
Typical applications
- Parting off on lathes
- Grooving operations
- Machining steel (ISO P) and cast iron (ISO K)
| Brand | Dormer Pramet |
|---|---|
| Series | LCMR 16-CM |
| Type | Single-ended parting and grooving insert |
| Insert shape | L - rectangular |
| Insert length (INSL) | 16.4 mm (0.646 inch) |
| Cutting width (CW) | 3 mm (0.118 inch) |
| Cutting width tolerance | +0.05 / -0.05 mm |
| Corner radius (RE) | 0.2 mm (0.008 inch) |
| Tolerance class | M |
| Chip-breaker | CM |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD, gold colour |
| ISO application range | P25-P40, K20-K40 |
| Workpiece materials | Steel, cast iron |
| Compatible tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
| Order code | EDP No. | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | Chip-breaker | Grade | Feed f (mm/rev) |
|---|---|---|---|---|---|---|---|---|
| LCMR 031602-CM:T8330 | 6754725 | 3 | +0.05 / -0.05 | 0.2 | 16.4 | CM | T8330 | 0.05 - 0.3 |
Rectangular (L-shape) single-ended parting and grooving insert with one cutting edge. Main dimensions:
- Insert length (INSL): 16.4 mm
- Cutting width (CW): 3 mm, tolerance +0.05 / -0.05 mm
- Corner radius (RE): 0.2 mm at both corners of the cutting edge
- Main cutting edge: straight (neutral), with no front angle
- CM chip-breaker formed on the rake face behind the cutting edge
How to choose a Dormer Pramet parting and grooving insert
1. Read the order code
| Code | Meaning |
|---|---|
| LCMR | L - rectangular insert, tolerance class M, single-ended |
| 03 | Cutting width 3 mm |
| 16 | Insert length 16.4 mm |
| 02 | Corner radius 0.2 mm |
| CM | Chip-breaker |
| T8330 | Grade (PVD-coated carbide) |
2. Match the insert to the tool
Use the same width size as the tool: a 03 insert (3 mm) fits GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 tools.
3. Single-ended or double-ended
- LCMR (this series): single-ended, one cutting edge
- LCMF: double-ended, two cutting edges, for the same tools
4. Workpiece material
T8330 with the CM chip-breaker covers steel (ISO P25-P40) and cast iron (ISO K20-K40). For other workpiece materials, check the Dormer Pramet grade recommendation before ordering.
5. Special operations
- To reduce the pip and burr left on the part when parting off, LCMF inserts with a 6° or 15° front angle (L or R) are available.
- For profile (copy) grooving, full-radius MO inserts with the MP chip-breaker are available.