TURNING INSERT - PARTING AND GROOVING_LCMF 16,LCMF 30-F

Caution
Product Description
Dormer Pramet LCMF 16 / LCMF 30 double-ended parting and grooving inserts with F chipbreaker. Grade T8330 PVD coated fine-grained WC-Co carbide for steel (P25-P40) and cast iron (K20-K40), used with Dormer Pramet GF, GG and XLCCN parting and grooving tools.
Grade T8330
- PVD coated fine-grained WC-Co carbide with a sub-micron substrate and a relatively high cobalt content
- Nano-layered PVD coating with gradient transitions; lower internal coating tension with higher hardness
- Lower notch wear on the main cutting edge
- Suited to medium cutting speeds, with good operating reliability under impaired machining conditions
- ISO application ranges: P25-P40 (steel) and K20-K40 (cast iron)
Usage guidance
- Cooling has a very positive effect on tool life; use of coolant is recommended
- Insert accuracy is tolerance class M
- Mount only in Dormer Pramet parting and grooving tools with the matching insert seat, e.g. GF..(RL) 03, GG..(RL) 03 or XLCCN 0316 for LCMF 031602-F:T8330
- Keep feed within the range given for the insert, e.g. 0.05 - 0.17 mm/rev for LCMF 031602-F:T8330
- Once one end is worn, the insert can be indexed to use the cutting edge at the other end
The Dormer Pramet LCMF 16 / LCMF 30-F series is a range of double-ended turning inserts for parting and grooving. Each rectangular insert has a cutting edge at both ends, giving 2 cutting edges per insert, and is made to tolerance class M with a cutting width tolerance of ±0.05 mm.
Key features
- Double-ended design with 2 cutting edges per insert
- F chipbreaker, listed by Dormer Pramet for grooving and turning
- Grade T8330: PVD coated fine-grained WC-Co carbide on a sub-micron substrate with a relatively high cobalt content
- Nano-layered PVD coating with gradient transitions, lower internal coating tension and higher hardness
- Lower notch wear on the main cutting edge and good operating reliability, also under impaired machining conditions
- Insert lengths of 16.4 mm (LCMF 16) and 30 mm (LCMF 30)
Applications
- Grooving and turning of steel in ISO range P25-P40
- Grooving and turning of cast iron in ISO range K20-K40
- For Dormer Pramet GF..(RL), GG..(RL) and XLCCN parting and grooving tools with a matching insert seat
| Brand | Dormer Pramet |
|---|---|
| Product type | Double-ended parting and grooving insert |
| Insert design | LCMF 16, LCMF 30 |
| Chipbreaker | F |
| Insert shape | L - rectangular |
| Clearance code and angle | C 7° |
| Tolerance class | M |
| Cutting width tolerance | ±0.05 mm |
| Insert length | 16.4 mm (LCMF 16) / 30 mm (LCMF 30) |
| Cutting edges per insert | 2 |
| Grade | T8330 |
| Substrate and coating | Fine-grained WC-Co carbide, PVD coated |
| ISO application range | P25-P40, K20-K40 |
| Work materials | Steel, cast iron |
| Compatible tools | Dormer Pramet GF..(RL), GG..(RL), XLCCN |
| Item | LCMF 031602-F:T8330 |
|---|---|
| Ordering number (EDP) | 6754266 |
| Insert size | 03 |
| Cutting width CW | 3 mm |
| Cutting width tolerance | ±0.05 mm |
| Insert length INSL | 16.4 mm |
| Corner radius RE | 0.2 mm |
| Chipbreaker | F |
| Grade | T8330 (PVD) |
| Minimum cutting depth CDN | 0.3 mm |
| Maximum cutting depth CDX | 3 mm |
| Feed f | 0.05 - 0.17 mm/rev |
| Weight | 2.812 g |
| Compatible tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
Rectangular (L-shape) double-ended insert with a cutting edge at each end. Dimensions below are for LCMF 031602-F:T8330.
- CW (cutting width): 3 mm, tolerance ±0.05 mm
- INSL (overall insert length): 16.4 mm
- RE (corner radius at the cutting edge corners): 0.2 mm
- Clearance angle: 7° (code C)
- Front cutting edge: neutral lead angle, no front angle
How to read the LCMF ordering code
Example: LCMF 031602-F:T8330
| Code | Meaning |
|---|---|
| LCMF | Rectangular (L) insert, 7° clearance (C), tolerance class M |
| 03 | Cutting width 3 mm |
| 16 | Insert length 16.4 mm (LCMF 16); 30 = 30 mm (LCMF 30) |
| 02 | Corner radius 0.2 mm |
| F | Chipbreaker |
| T8330 | Grade |
Choosing the right insert
- Cutting width: match the groove width to be machined and the insert seat size of the blade or holder
- Corner radius: select the radius required at the bottom corners of the groove
- Work material: grade T8330 covers steel (P25-P40) and cast iron (K20-K40)
- Other LCMF chipbreakers from Dormer Pramet include M, CM (also offered with a 6° or 15° front angle to reduce pip and burr) and MP (full radius, for copy grooving)