TURNING INSERT - PARTING AND GROOVING_LCMF 16-M

Caution
Product Description
Dormer Pramet LCMF 16-M double-ended parting and grooving insert with M chipbreaker, 3 mm cutting width and 16.4 mm length. Grade T8330 PVD coated fine-grained carbide for parting off, grooving and turning of steel and cast iron.
Recommended cutting conditions (manufacturer data, primary use)
| Parameter | Value |
|---|---|
| Cutting speed (vc) | 427 - 623 ft/min |
| Feed (f) | 0.1 - 0.25 mm/rev (0.0039 - 0.0098 inch/rev) |
| Depth of cut (ap) | 0.012 - 0.059 inch |
| Minimum cutting depth (CDN) | 0.3 mm |
| Maximum cutting depth (CDX) | 3 mm |
Usage guidance
- Use coolant: the manufacturer rates cooling as having a very positive effect on tool life.
- Mount only in tools that accept 3 mm wide LCMF 16 inserts: Dormer Pramet GF..(RL) 03, GG..(RL) 03 or XLCCN 0316.
- Set the cutting edge at the workpiece centre height, especially when parting off.
- Start in the middle of the recommended ranges, then adjust speed and feed to chip form, machine rigidity and setup.
- When one edge is worn, index the insert to use the second edge.
- Grade T8330 is suitable for slightly interrupted cuts.
- Handle with care: carbide cutting edges and hot chips are sharp, so wear safety glasses and gloves when changing inserts.
Standards
Grade application ranges P25-P40 and K20-K40 follow the ISO 513 classification. Insert accuracy is to tolerance class M.
The Dormer Pramet LCMF 16-M is a double-ended carbide insert for parting off, radial grooving and grooving-and-turning on lathes. The rectangular insert has a cutting edge at each end, giving 2 usable edges per insert. Each edge has a 3 mm cutting width, 0.2 mm corner radii and a neutral front edge, and the insert is 16.4 mm long. It is made to tolerance class M and uses the M chipbreaker.
The insert is supplied in grade T8330, a PVD coated fine-grained WC-Co carbide covering ISO application ranges P25-P40 and K20-K40. The grade pairs a sub-micron substrate with a relatively high cobalt content with a nano-layered PVD coating, which lowers notch wear on the main cutting edge and gives good operating reliability at medium cutting speeds, including in slightly interrupted cuts.
Key features
- Double-ended design with 2 cutting edges per insert
- Cutting width 3 mm with tolerance +0.05 / -0.05 mm
- M chipbreaker for grooving and turning operations
- Grade T8330: PVD coated carbide for steel and cast iron
- Maximum cutting depth (CDX) 3 mm
- Fits Dormer Pramet GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools
Typical applications
- Parting off bar stock and components on CNC and manual lathes
- External and internal radial grooving
- Grooving combined with axial turning
- Machining of steel, cast steel and cast iron
| Brand | Dormer Pramet |
|---|---|
| Series | LCMF 16-M |
| Product type | Double-ended parting and grooving insert |
| Machining operation | Parting, grooving and turning |
| Insert shape | L - rectangular |
| Clearance angle | C 7° |
| Tolerance class | M |
| Chipbreaker | M |
| Lead angle | Neutral |
| Cutting width (CW) | 3 mm |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 16.4 mm |
| Number of cutting edges | 2 |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Workpiece material | Steel, cast iron |
| Compatible tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
| Product code | Ordering no. (EDP) | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | CDX (mm) | Grade | Weight (g) |
|---|---|---|---|---|---|---|---|---|
| LCMF 031602-M:T8330 | 6754267 | 3 | +0.05 / -0.05 | 0.2 | 16.4 | 3 | T8330 | 2.828 |
The LCMF 16-M is a rectangular insert (shape code L) with an identical cutting edge at each end, so it can be turned around in the toolholder to use the second edge.
- Insert length (INSL): 16.4 mm
- Cutting width (CW): 3 mm, tolerance +0.05 / -0.05 mm
- Corner radius (RE): 0.2 mm
- Clearance angle: 7° (code C)
- Front cutting edge: neutral, with no front angle
- Maximum cutting depth (CDX): 3 mm
- Chipbreaker: M, on both cutting edges
Reading the product code
| Code part | Meaning |
|---|---|
| LCMF | Insert style: L rectangular shape, C 7° clearance, M tolerance class, F insert type |
| 03 | Cutting width 3 mm |
| 16 | Insert length 16.4 mm |
| 02 | Corner radius 0.2 mm |
| M | Chipbreaker |
| T8330 | Carbide grade |
Choosing chipbreaker and grade
- M chipbreaker: feed range of 0.1 - 0.25 mm/rev for this insert, suited to general grooving and turning.
- F chipbreaker (LCMF 031602-F): lower feed range of 0.002 - 0.0067 inch/rev and higher cutting speed of 476 - 755 ft/min, for work at lower feeds.
- CM chipbreaker with a 6° front angle (R6 / L6 versions): reduces the pip and burr on the right-hand or left-hand side when parting off.
- Grade T9325 (MT-CVD coated, P15-P35 and K15-K35) is available in other LCMF 16 codes for medium to higher cutting speeds, while grade T8330 suits medium cutting speeds and impaired machining conditions.
Workpiece material guide (grade T8330)
| Workpiece | ISO group | Application range |
|---|---|---|
| Steel and cast steel | P | P25-P40 |
| Cast iron | K | K20-K40 |