TURNING TOOLHOLDER - PARTING AND GROOVING_GFM(RL) EXT

Caution
Product Description
Dormer Pramet GFM(RL) EXT external top-clamp toolholder for parting and grooving, using 16.4 mm long LCM inserts. GFML 2020 K 0316 is the left-hand version with a 20 x 20 mm shank, 3 mm cutting width (LCM. 0316.. inserts) and a maximum parting diameter of 30 mm.
General information
- Brand: Dormer Pramet. Product group: grooving and parting-off, external, LCM 16 family, GFM(RL) EXT.
- For external turning on lathes and CNC turning centres.
- Insert for this holder: LCM. 0316.. with 3 mm cutting width and 16.4 mm insert length.
- Working conditions: primary use in stable and unstable conditions, possible use in very unstable conditions.
- Primary use: finishing (very good surface quality), medium machining (good surface quality) and roughing.
Usage notes
- Use LCM. 0316.. inserts only. Other insert widths need the matching GFM holder size.
- Do not part off workpieces larger than 30 mm in diameter with this holder.
- Make sure the left-hand (GFML) version suits the turret position and spindle direction of your machine.
- Set the cutting edge at the workpiece centre height before parting off.
- Clean the insert seat and tighten the top clamp securely before machining.
Overview
The Dormer Pramet GFM(RL) EXT range is an external parting and grooving toolholder from the LCM 16 family. It holds a 16.4 mm long double-ended or single-ended LCM insert with a top clamp (System G), with the insert seated parallel to the shank. The range is offered in right-hand (GFMR) and left-hand (GFML) versions.
GFML 2020 K 0316 is the left-hand holder with a 20 mm x 20 mm shank and 125 mm tool length. It takes LCM. 0316.. inserts with a 3 mm cutting width and can part off workpieces up to 30 mm in diameter.
Key features
- Top clamp (System G) holds the insert firmly for parting and grooving.
- Accepts both double-ended and single-ended LCM. 0316.. inserts.
- Insert parallel to the shank, suited to external radial operations on lathes.
- Designed for primary use in stable and unstable working conditions, and can also be used in very unstable conditions.
- Covers finishing, medium machining and roughing.
Applications
- Multi-directional copy turning
- Shallow and deep radial grooving
- Radial groove turning
- Parting-off
- Tube parting-off
| Product code | GFML 2020 K 0316 |
|---|---|
| Manufacturer article no. | 6760365 |
| Brand | Dormer Pramet |
| Tool family | GFM(RL) EXT (LCM 16 family) |
| Tool type | External parting and grooving toolholder |
| Clamping system | Top clamp (System G) |
| Hand of tool | Left |
| Compatible inserts | LCM. 0316.. (16.4 mm long, double-ended or single-ended) |
| Cutting width (CW) | 3 mm |
| Shank size (H x B) | 20 x 20 mm |
| Tool length (LF) | 125 mm |
| Max. parting diameter (CUTDIA) | 30 mm |
| Primary use | Finishing, medium machining, roughing |
| Product code | Article no. | Hand | Insert | Cutting width CW (mm) | Shank height H (mm) | Shank width B (mm) | Functional height HF (mm) | Functional length LF (mm) | Max. parting diameter CUTDIA (mm) |
|---|---|---|---|---|---|---|---|---|---|
| GFML 2020 K 0316 | 6760365 | Left | LCM. 0316.. | 3 | 20 | 20 | 20 | 125 | 30 |
External parting and grooving toolholder with a square shank and the cutting head at the front end. The LCM insert sits in the head parallel to the shank axis and is held from above by a top clamp (System G). This model is the left-hand version.
- Shank height H: 20 mm
- Shank width B: 20 mm
- Functional height HF: 20 mm
- Functional length LF: 125 mm
- Cutting width CW: 3 mm
- Insert length: 16.4 mm
- Maximum parting diameter CUTDIA: 30 mm
How to choose the right holder and insert
- Cutting width and parting capacity: GFM(RL) EXT holders are available for several LCM insert widths. For example, size 0316 (3 mm) parts up to 30 mm diameter, size 0416 (4 mm) up to 40 mm and size 0516 (5 mm) up to 50 mm. Choose a wider insert for larger diameters.
- Hand of tool: GFMR is right-hand and GFML is left-hand. Select according to your machine set-up.
- Insert example: LCMF 031604-M:T8330 is a double-ended insert with 3 mm cutting width, 0.4 mm corner radius and M chip breaker, in PVD-coated carbide grade T8330 (ISO P25-P40 and K20-K40) for steel and cast iron. It is listed for PRAMET GF..(RL) 03 holders.