TURNING TOOLHOLDER - PARTING AND GROOVING_GFI(RL) EXT

Caution
Product Description
External turning toolholder from Dormer Pramet for parting-off, grooving and multi-directional copy turning. It holds 16.4 mm long LCM. inserts with the System G top clamp and comes in right-hand (GFIR) and left-hand (GFIL) versions.
Designation example: GFIL 1616 H 03
- GFI: Pramet parting and grooving toolholder series with System G clamping
- L: left-hand (R = right-hand)
- 1616: shank height 16 mm x shank width 16 mm
- H: tool length 100 mm (K = 125 mm, M = 150 mm)
- 03: cutting width 3 mm (for LCM. 0316.. inserts)
General information
- Clamping: System G top clamp; the clamping screw and key are supplied with the holder, inserts are ordered separately.
- Compatible inserts: Pramet LCM. 16 family inserts (16.4 mm long) with the same cutting width as the holder, e.g. LCM. 0316.. for 03 holders.
- Operations: parting-off, tube parting-off, shallow and deep radial grooving, wide radial grooving, radial groove turning and multi-directional copy turning.
- Machining range: finishing, medium machining and roughing; suitable for stable and unstable working conditions.
Usage cautions
- Do not part off workpieces larger than the maximum parting diameter of the holder (18 mm for GFIL 1616 H 03).
- Set the cutting edge at the workpiece centre height and keep the tool overhang as short as possible.
- Coolant is recommended; it has a strong positive effect on insert tool life.
- Tighten the clamping screw with the supplied key and check that the insert is seated correctly before machining.
- Choose the hand (R or L) to match the machine turret layout and spindle direction.
Dormer Pramet GFI(RL) EXT parting and grooving toolholder
The GFI(RL) EXT series is a square-shank external turning toolholder for parting and grooving on lathes and CNC lathes. It belongs to the Pramet LCM. 16 family and holds 16.4 mm long double-ended or single-ended LCM. inserts, which are clamped from the top by the System G screw clamp. Because the insert sits parallel to the shank, one holder covers parting-off, radial grooving and multi-directional copy turning.
Key features
- System G top clamp holds the insert securely for parting, grooving and copy turning
- Insert seated parallel to the shank axis
- Right-hand (GFIR) and left-hand (GFIL) versions
- Cutting widths of 3, 4, 5 and 6 mm with LCM. 0316.., 0416.., 0516.. and 0616.. inserts
- Suited to finishing, medium machining and roughing, in stable as well as unstable working conditions
Applications
- Parting-off and tube parting-off
- Shallow, deep and wide radial grooves
- Radial groove turning and multi-directional copy turning
| Brand | Dormer Pramet |
|---|---|
| Tool type | External turning toolholder for parting and grooving |
| Clamping system | System G (screw top clamp) |
| Insert position | Parallel to the shank |
| Compatible inserts | LCM. 16 family, 16.4 mm long, double-ended or single-ended |
| Cutting width | 3 / 4 / 5 / 6 mm |
| Shank size (H x B) | 16 x 16 / 20 x 20 / 25 x 25 mm |
| Tool length | 100 / 125 / 150 mm |
| Max. parting diameter | 18 to 28 mm, depending on size |
| Hand | Right-hand (GFIR) / left-hand (GFIL) |
| Included | Clamping screw and key (1616 size: HS 0616C screw, HXK 5 key) |
GFIL 1616 H 03: left-hand, 3 mm cutting width, LCM. 0316.. insert, 16 x 16 mm shank, 100 mm tool length, max. parting diameter 18 mm.
| Model | Hand | Cutting width CW (mm) | Insert | Shank H x B (mm) | Tool length LF (mm) | Max. parting diameter (mm) |
|---|---|---|---|---|---|---|
| GFIR 1616 H 03 | Right | 3 | LCM. 0316.. | 16 x 16 | 100 | 18 |
| GFIL 1616 H 03 | Left | 3 | LCM. 0316.. | 16 x 16 | 100 | 18 |
| GFIR 2020 K 04 | Right | 4 | LCM. 0416.. | 20 x 20 | 125 | 24 |
| GFIL 2020 K 05 | Left | 5 | LCM. 0516.. | 20 x 20 | 125 | 28 |
| GFIL 2020 K 06 | Left | 6 | LCM. 0616.. | 20 x 20 | 125 | 28 |
| GFIL 2525 M 04 | Left | 4 | LCM. 0416.. | 25 x 25 | 150 | 24 |
All models use System G clamping with the insert parallel to the shank.
Square-shank external toolholder with the insert seat at the front of the tool. The insert lies parallel to the shank axis and is held by a top clamp tightened with a screw (System G). Right-hand (GFIR) and left-hand (GFIL) versions are mirror images of each other.
- H: shank height
- B: shank width
- HF: functional height
- LF: functional length (tool length)
- CW: cutting width
- CUTDIA: maximum workpiece parting diameter
GFIL 1616 H 03 (left-hand): shank height H 16 mm, shank width B 16 mm, length LF 100 mm, cutting width CW 3 mm, CUTDIA 18 mm.
How to choose the right holder
- Workpiece diameter: choose a holder whose maximum parting diameter covers the bar or tube diameter. On the listed models this is 18 mm for 3 mm width, 24 mm for 4 mm width and 28 mm for 5 and 6 mm width.
- Cutting width: a narrow 3 mm insert removes less material and suits small diameters; wider inserts give a stronger cutting edge.
- Shank size: match the tool post or turret pocket of the machine (16, 20 or 25 mm square shank).
- Hand: choose right-hand (GFIR) or left-hand (GFIL) to suit the machine set-up.
Insert examples for 3 mm cutting width holders (LCM. 0316..)
- LCMF 031604-M:T8330: double-ended, 0.4 mm corner radius, chip-breaker M
- LCMF 031602-CM:T8330: double-ended, 0.2 mm corner radius, chip-breaker CM
- LCMF 0316MO-MP:T8330: double-ended, 1.5 mm full radius, chip-breaker MP
- Grade T8330: PVD-coated fine-grained WC-Co carbide, ISO P25-P40 and K20-K40, for steel and cast iron