HSS PARTING OFF INSERTS_K330

Caution
Product Description
Dormer Pramet K330 HSS parting off inserts are triangular inserts made from cobalt high speed steel (HSS-E) with a TiAlN coating and a neutral 0° cutting edge. Each insert has 3 indexable cutting edges and is used for parting off and grooving on lathes.
General information
- Manufacturer: Dormer Pramet. Series K330 is part of the manufacturer's range of HSS inserts for external grooving and parting off.
- Mounting: use a Dormer parting-off holder that matches the insert size (23 mm or 40 mm).
- Indexing: when the edge in use is worn, index the insert to the next of its 3 cutting edges.
Recommended workpiece materials (manufacturer data)
| Material group | Tensile strength (N/mm²) |
|---|---|
| Soft magnetic steel | 200 - 400 |
| Structural steel | 350 - 700 |
| Plain carbon steel | 350 - 850 |
| Alloy steel | 500 - 850 |
| Alloy steel, hardened and tempered | 850 - 1200 |
| Free-machining stainless steel | 400 - 850 |
| Austenitic stainless steel | 450 - 1100 |
| Ferritic + austenitic stainless steel | 450 - 1000 |
| Copper, unalloyed | 250 - 350 |
| Brass, bronze | 350 - 700 |
| Aluminium, magnesium, unalloyed | 200 - 350 |
| Aluminium alloy, Si < 0.5% | 300 - 600 |
| Aluminium alloy, Si 0.5% - 10% | 300 - 600 |
| Aluminium alloy, Si > 10% | 300 - 600 |
Usage notes
- Set the cutting edge exactly at the centre height of the workpiece to avoid rubbing and to minimise the pip left at the centre.
- Keep the tool overhang as short as possible and apply plenty of coolant to reduce vibration and heat.
- Reduce the feed rate just before the part breaks off at the end of the cut.
The K330 series from Dormer Pramet are HSS parting off inserts for external parting off and grooving on lathes. They are made from HSS-E (cobalt high speed steel), which gives good toughness and wear resistance, and have a TiAlN coating for better heat and wear resistance than uncoated inserts.
The triangular design gives 3 indexable cutting edges, so a worn edge is replaced by indexing the insert in the holder instead of regrinding. The neutral 0° cutting edge makes the insert well suited to grooving small diameter bars and parting off thin wall tubes.
Key features
- Material: HSS-E (cobalt high speed steel)
- Coating: TiAlN
- Neutral 0° cutting edge angle
- 3 indexable cutting edges per insert
- Available in 23 mm x 1.5 mm and 40 mm x 2.5 mm sizes
Applications
- Parting off and grooving of bar stock on lathes
- Steels from soft magnetic steel up to hardened and tempered alloy steel (850 - 1200 N/mm²)
- Stainless steels, copper alloys and aluminium alloys
| Brand | Dormer Pramet |
|---|---|
| Series | K330 |
| Product type | HSS parting off insert (external) |
| Insert shape | Triangular, 3 indexable cutting edges |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating | TiAlN |
| Cutting edge angle | 0° (neutral) |
| Insert length | 23 mm / 40 mm |
| Insert thickness (cutting width) | 1.5 mm / 2.5 mm |
| Pack quantity | 10 pieces per pack |
Sizes available in the Dormer Pramet K330 series:
| Order code | Insert length L (mm) | Insert thickness B (mm) | Cutting edge angle | Coating | Tool material |
|---|---|---|---|---|---|
| K33023.0X1.5 | 23 | 1.5 | 0° | TiAlN | HSS-E |
| K33040.0X2.5 | 40 | 2.5 | 0° | TiAlN | HSS-E |
The K330 insert is a flat, triangular HSS-E plate with three indexable cutting edges. One edge cuts at a time, and the insert is indexed to bring the next edge into position. Each cutting edge is straight with a neutral 0° angle (no left-hand or right-hand lead).
- L = insert length: 23 mm or 40 mm
- B = insert thickness, equal to the width of the parting cut: 1.5 mm or 2.5 mm
How to choose the right Dormer HSS parting off insert
Dormer HSS parting off inserts in the K300, K310 and K330 series share the same triangular shape and neutral 0° cutting edge. They differ in surface finish:
| Series | Surface finish | Typical choice |
|---|---|---|
| K300 | Bright (uncoated) | Soft materials such as aluminium, where the bright finish helps stop material sticking to the cutting edge |
| K310 | TiN | General-purpose coated version |
| K330 | TiAlN | Steels and stainless steels, where higher heat and wear resistance extends edge life |
- Cutting edge angle: the neutral 0° edge of K330 is the standard choice for grooving and for parting off small diameter bars and thin wall tubes. Angled versions with a right-hand or left-hand lead (for example 15° right hand in the K333 series) are chosen when the pip or burr on the parted component must be kept small.
- Size: the 1.5 mm thick insert (23 mm) removes less material and needs less cutting force. The 2.5 mm thick insert (40 mm) gives a stronger edge for larger diameters.
- Workpiece material: check the material list under Specifications / General Information to confirm that your workpiece is within the recommended tensile strength range.