HSS PARTING OFF INSERTS_K311

Caution
Product Description
K311 is a TiN-coated HSS-E (cobalt high speed steel) parting off insert from Dormer Pramet with an 8° right hand cutting edge angle. It is used for parting off and grooving small diameter bars and thin wall tubes in steel, stainless steel and aluminium.
General information
- Manufacturer: Dormer Pramet; catalogue group Turning, Grooving and parting-off, External, HSS inserts
- Ordering code: identical for ISO and ANSI (e.g. K31123.0X1.5)
- Tool material: HSS-E (cobalt high speed steel), TiN coated
- Packing: 10 inserts per pack
Usage guidance
- Clamp the insert securely in a compatible parting off tool holder and index to a fresh cutting edge as soon as the edge in use shows wear.
- Set the cutting edge on the workpiece centre line; a tool set too high or too low leaves a larger pip and can cause chipping or breakage.
- Keep tool overhang to the minimum needed for the cut and apply plenty of cutting fluid during parting off.
- Feed steadily and reduce the feed just before the part separates.
- The angled cutting edge reduces the pip or burr left on the parted component; for grooving or where a straight, square cut is needed, a neutral 0° insert is preferred.
- HSS-E contains cobalt. Use dust extraction and suitable protection if the insert is reground.
The Dormer Pramet K311 series are indexable HSS parting off inserts for external parting off and grooving on the lathe. They are made from HSS-E (cobalt high speed steel), which gives good tool strength, wear resistance and cutting performance, and carry a gold-coloured TiN (titanium nitride) coating that reduces friction and adds wear resistance compared with bright, uncoated inserts.
The cutting edge has an 8° right hand angle, which makes the insert well suited to parting off small diameter bars and thin wall tubes.
Key features
- HSS-E (cobalt HSS) for tool strength and wear resistance
- TiN coating for low friction and longer edge life
- 8° right hand cutting edge angle
- 3 indexable cutting edges, as on other Dormer HSS parting off inserts, for economical use and quick edge changes without removing any screws
- Suitable for steels, stainless steels, aluminium and other soft materials
Applications
External parting off and grooving of bar stock and tubes on the lathe.
| Brand | Dormer Pramet |
|---|---|
| Series | K311 |
| Product type | HSS parting off insert (external) |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating | TiN (gold colour) |
| Cutting edge angle | 8°, right hand |
| Number of cutting edges | 3, indexable |
| Insert length (INSL) | 23 mm |
| Insert thickness total (S1) | 1.5 mm |
| Workpiece materials | Steel, stainless steel, aluminium and other soft materials |
| Pack quantity | 10 pcs |
INSL = insert length, S1 = insert thickness total.
| Product code | EDP number | INSL (mm) | S1 (mm) | Cutting edge angle | Hand | Material | Coating | Net weight (g) |
|---|---|---|---|---|---|---|---|---|
| K31123.0X1.5 | 5982425 | 23 | 1.5 | 8° | Right | HSS-E | TiN | 2.5 |
Flat, triangular indexable HSS-E insert with TiN coating and angled cutting edges.
- INSL (insert length): 23 mm
- S1 (insert thickness total): 1.5 mm
- Cutting edge angle: 8°, right hand
- Number of cutting edges: 3
Choosing a Dormer HSS parting off insert
| Series | Cutting edge angle | Hand | Surface |
|---|---|---|---|
| K300 | 0° | Neutral | Bright |
| K301 | 8° | Right | Bright |
| K303 | 15° | Right | Bright |
| K304 | 15° | Left | Bright |
| K310 | 0° | Neutral | TiN |
| K311 | 8° | Right | TiN |
| K333 | 15° | Right | TiAlN |
Selection tips
- Grooving, or parting where a straight cut matters most: a neutral 0° insert (K300 or K310).
- Parting off small diameter bars and thin wall tubes: an angled insert such as the 8° right hand K311 or K301.
- Steel and stainless steel where higher cutting speeds and longer edge life are wanted: a coated insert such as the TiN-coated K311.
- Aluminium and other materials that tend to stick to the edge: the bright finish of K300 / K301 helps prevent workpiece material sticking to the cutting edge.