HSS PARTING OFF INSERTS_K310

Caution
Product Description
Dormer K310 HSS-E parting off inserts with TiN coating and a neutral 0° cutting edge, designed for external parting off and grooving on lathes. Available in 23 x 1.5 mm and 40 x 2.5 mm sizes.
Manufacturer: Dormer Pramet. Product group: grooving and parting off, external, HSS inserts. Standard: DORMER (manufacturer standard).
- Operations: external parting off and grooving on lathes.
- Suitable workpiece materials: steels, stainless steels, aluminium and other soft materials.
- Set the cutting edge exactly on the workpiece centre height to avoid rubbing, vibration and a pip left at the centre.
- Keep tool overhang as short as possible and clamp the insert and holder rigidly to reduce chatter.
- Use a plentiful supply of coolant to aid chip evacuation and limit heat build-up at the cutting edge.
- Reduce the feed rate as the cut approaches the centre when parting off solid bar.
- Index to a fresh cutting edge when wear or chipping is visible to maintain cut quality.
The Dormer K310 series are HSS parting off inserts made from HSS-E (cobalt high speed steel) and finished with a TiN coating. They belong to the Dormer K300 family of HSS parting off inserts and are used for external parting off and grooving operations on lathes.
- HSS-E (cobalt high speed steel) substrate gives good tool strength, toughness and wear resistance.
- TiN coating increases surface hardness and reduces friction, helping to extend tool life compared with uncoated (bright) inserts.
- Neutral 0° cutting edge produces a square cut, ideal for grooving small diameter bars and parting off thin wall tubes.
- 3 indexable cutting edges make the insert economical, and edges can be changed quickly without removing any screws.
- Available sizes: 23 x 1.5 mm and 40 x 2.5 mm (insert length x insert thickness).
Typical applications: parting off and grooving of steels, stainless steels, aluminium and other soft materials on conventional and CNC lathes.
| Series | K310 |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Product Type | HSS parting off insert, external |
| Cutting Material | HSS-E (cobalt high speed steel) |
| Coating | TiN |
| Cutting Edge Angle | 0° (neutral) |
| Number of Cutting Edges | 3 (indexable) |
| Sizes (Insert Length x Thickness) | 23 x 1.5 mm 40 x 2.5 mm |
| Operations | Parting off, grooving |
| Product Code | Insert Length INSL (mm) | Insert Thickness S1 (mm) | Cutting Edge Angle | Hand | Material | Coating |
|---|---|---|---|---|---|---|
| K31023.0X1.5 | 23 | 1.5 | 0° | Neutral | HSS-E | TiN |
| K31040.0X2.5 | 40 | 2.5 | 0° | Neutral | HSS-E | TiN |
The K310 is a flat HSS-E parting off insert with 3 indexable cutting edges, each a straight cutting edge with a 0° lead angle (neutral). It is TiN coated, giving it a gold colour.
- Size designation: insert length (INSL) x insert thickness (S1).
- K31023.0X1.5: length INSL 23 mm, thickness S1 1.5 mm.
- K31040.0X2.5: length INSL 40 mm, thickness S1 2.5 mm.
- Cutting edge angle: 0°, neutral (no left or right hand lead).
Choosing a Dormer HSS parting off insert
The K310 is the TiN coated, neutral version within the Dormer HSS parting off insert range. Select by cutting edge angle, finish and size:
| Series | Cutting Edge Angle | Hand | Finish |
|---|---|---|---|
| K300 | 0° | Neutral | Bright |
| K301 | 8° | Right | Bright |
| K302 | 8° | Left | Bright |
| K303 | 15° | Right | Bright |
| K304 | 15° | Left | Bright |
| K310 | 0° | Neutral | TiN |
| K311 | 8° | Right | TiN |
| K333 | 15° | Right | TiAlN |
- Neutral 0° (K300, K310): for grooving and for parting off small diameter bars and thin wall tubes where a square cut is needed.
- Angled 8° or 15° (right or left hand): helps reduce the pip or burr left on the parted component.
- Bright finish: helps prevent workpiece material from sticking to the cutting edge, a good choice for aluminium and other soft, gummy materials.
- TiN coating (K310): higher wear resistance and longer tool life when cutting steels and stainless steels.
- 23 x 1.5 mm: narrower cut, less material waste and lower cutting force on small diameters. 40 x 2.5 mm: stronger insert for deeper cuts and larger diameters.