HSS PARTING OFF INSERTS_K301

Caution
Product Description
Dormer Pramet K301 HSS parting off inserts are triangular inserts made from cobalt high-speed steel (HSS-E). Each has 3 indexable cutting edges with an 8° right-hand cutting edge angle. The bright finish and angled edge make them ideal for parting off small diameter bars and thin wall tubes in steels, stainless steels and aluminium.
General information
- Manufacturer: Dormer Pramet
- Basic standard: DORMER (manufacturer standard)
- Material: HSS-E (cobalt high-speed steel), bright (uncoated) surface
- Cutting direction: right hand, 8° cutting edge angle
- Cutting edges: 3 per insert; turn the insert to bring a fresh edge into use
Usage guidance
- Suitable for parting off and grooving in steels, stainless steels, aluminium and other soft materials.
- The 8° right-hand angle makes this series ideal for small diameter bars and thin wall tubes. An angled edge also helps reduce the pip left on the parted-off component.
- Make sure the right-hand insert matches the holder and the side of the component being parted off.
- Clamp the insert firmly in a suitable holder and set the cutting edge at the workpiece centre height.
- Use plenty of cutting fluid to cool the HSS cutting edge and help the chips flow away.
- Turn to a fresh cutting edge as soon as wear becomes noticeable, to keep the cut clean.
The K301 series from Dormer Pramet is a range of indexable HSS parting off inserts for parting off and grooving on lathes. The inserts are made from cobalt high-speed steel (HSS-E), which gives good wear resistance, tool strength and cutting performance.
Each cutting edge has an 8° right-hand cutting edge angle, which makes the insert ideal for parting off small diameter bars and thin wall tubes. The bright (uncoated) finish helps stop workpiece material from sticking to the cutting edges, giving a clean and accurate cut.
Key features
- Cobalt high-speed steel (HSS-E) for wear resistance and tool strength
- 8° right-hand cutting edge angle for small diameter bars and thin wall tubes
- 3 indexable cutting edges per insert for economical use
- Quick edge change without removing any screws
- Bright finish reduces material sticking to the cutting edges
Applications
- Parting off and grooving on lathes
- Steels, stainless steels, aluminium and other soft materials
| Brand | Dormer Pramet |
|---|---|
| Series | K301 |
| Product type | HSS parting off insert |
| Tool material | HSS-E (cobalt high-speed steel) |
| Surface finish | Bright (uncoated) |
| Cutting edge angle | 8°, right hand |
| Cutting edges | 3, indexable |
| Insert length (INSL) | 23 mm / 40 mm |
| Insert thickness (S1) | 1.5 mm / 2.5 mm |
| Operations | Parting off, grooving |
| Workpiece materials | Steels, stainless steels, aluminium, other soft materials |
| Product code | Insert length INSL (mm) | Insert thickness S1 (mm) | Cutting edge angle | Hand | Material | Finish | EDP number |
|---|---|---|---|---|---|---|---|
| K30123.0X1.5 | 23 | 1.5 | 8° | Right | HSS-E | Bright | 5982364 |
| K30140.0X2.5 | 40 | 2.5 | 8° | Right | HSS-E | Bright | 5982368 |
The K301 is a triangular indexable insert with 3 cutting edges. Each cutting edge has an 8° right-hand cutting edge angle, so the edge sits at an angle to the workpiece instead of square to it.
- Insert length (INSL): 23 mm or 40 mm
- Insert thickness (S1): 1.5 mm or 2.5 mm
- Cutting edge angle: 8°, right hand
Product code example: in K30123.0X1.5, K301 is the series, 23.0 is the insert length in mm and 1.5 is the insert thickness in mm.
Choosing the right Dormer HSS parting off insert
- K301 (this series): 8° right-hand cutting edge angle, bright HSS-E. Choose it for parting off small diameter bars and thin wall tubes when you need a right-hand angled edge.
- K300: 0° neutral cutting edge angle, bright HSS-E. Choose it for grooving small diameter bars and parting thin wall tubes when you need a square edge.
- K310: 0° neutral cutting edge angle, HSS-E with TiN coating.
Choosing the size
- K30123.0X1.5: 23 mm insert, 1.5 mm thick. The narrower cut wastes less material, which suits smaller components.
- K30140.0X2.5: 40 mm insert, 2.5 mm thick. The larger, thicker insert is more rigid for larger work.
Choosing by workpiece material
- Steels, stainless steels, aluminium and other soft materials: bright HSS-E K301 inserts are a good choice.
- For hard materials or high-volume CNC production, consider tungsten carbide parting off inserts.