HSS PARTING OFF INSERTS_K300

Caution
Product Description
Dormer Pramet K300 parting off inserts in HSS-E (cobalt high speed steel), with a triangular form and 3 indexable cutting edges. The neutral 0° cutting edge and bright finish suit grooving small diameter bars and parting thin wall tubes in aluminium, steels and stainless steels.
- Manufacturer: Dormer Pramet
- Basic standard: Dormer manufacturer standard
- Tool material: HSS-E, high speed cobalt steel (also designated HSCo)
- Surface: bright, original surface, uncoated
- Supplied in packs of 10 pieces
Usage notes
- Index the insert to bring a fresh cutting edge into use; no screws need to be removed.
- Set the cutting edge at the centre height of the workpiece to help avoid a remaining pip and damage to the edge.
- Keep tool overhang as short as practical and use a suitable cutting fluid, especially when parting steels and stainless steels.
The K300 series from Dormer Pramet is a triangular indexable parting off insert made from HSS-E (high speed cobalt steel). Each insert has 3 indexable cutting edges, so a worn edge can be replaced by a fresh one quickly and economically without removing any screws.
Key features
- HSS-E (high speed cobalt steel) gives good tool strength, wear resistance and cutting performance.
- Bright (uncoated) finish helps prevent workpiece material from sticking to the cutting surface, for clean and accurate results.
- Neutral 0° cutting edge angle, ideal for grooving small diameter bars and parting thin wall tubes.
- 3 indexable cutting edges per insert for quick, economical edge changes.
- Available in 2 sizes: 23 mm x 1.5 mm and 40 mm x 2.5 mm.
Applications
Parting off and grooving on lathes in soft materials, including aluminium, steels and stainless steels.
| Brand | Dormer Pramet |
|---|---|
| Series | K300 |
| Product type | HSS parting off insert, triangular, indexable |
| Tool material | HSS-E (high speed cobalt steel) |
| Coating / surface | Bright (uncoated), original surface |
| Number of cutting edges | 3 |
| Cutting edge angle | 0° (neutral) |
| Insert length (INSL) | 23 mm, 40 mm |
| Insert thickness (S1) | 1.5 mm, 2.5 mm |
| Basic standard | Dormer manufacturer standard |
| Pack quantity | 10 pieces |
| Ordering code | EDP number | Insert length INSL (mm) | Insert thickness S1 (mm) | Cutting edge angle | Material | Finish |
|---|---|---|---|---|---|---|
| K30023.0X1.5 | 5982356 | 23 | 1.5 | 0° (neutral) | HSS-E | Bright |
| K30040.0X2.5 | 5982360 | 40 | 2.5 | 0° (neutral) | HSS-E | Bright |
The K300 is a triangular indexable parting off insert with 3 cutting edges. One cutting edge is in use at a time; the insert is indexed to bring the next edge into position.
- Shape: triangular insert with 3 indexable cutting edges
- Cutting edge angle: 0°, neutral (no right hand or left hand bias)
- Insert length (INSL): 23 mm or 40 mm
- Insert thickness (S1): 1.5 mm or 2.5 mm
Choosing the right K300 insert
- K30023.0X1.5: 23 mm long, 1.5 mm thick. A compact insert for grooving small diameter bars and parting thin wall tubes.
- K30040.0X2.5: 40 mm long, 2.5 mm thick. A larger, thicker insert for bigger parting off and grooving work.
Workpiece materials
The bright HSS-E cutting edge is suited to soft materials, including aluminium, steels and stainless steels. The uncoated, bright surface helps prevent workpiece material from sticking to the edge.
Related Dormer series
For an angled cutting edge, Dormer also offers the K301 series with an 8° right hand cutting edge angle. The K310 series is a TiN coated HSS-E version with a 0° cutting edge.