GROOVING AND PARTING-OFF TOOL FOR GL INSERTS, FOR SLIDING HEAD MACHINES_GLSF(RL) EXT-S

Caution
Product Description
Pramet external grooving and parting-off toolholder for GL inserts, designed for sliding head (Swiss-type) machines. Its compact 12 × 12 mm or 16 × 16 mm shank and easy access to insert clamping make it ideal for radial grooving, parting-off, turning and profiling of small parts.
Code designation (example: GL1-S1212HFL-12-40)
- GL – tool group: Pramet GL grooving and parting-off system
- 1 – pocket size: accepts GL1 inserts
- S – shank type: steel shank without internal coolant
- 1212 – shank dimensions H × B = 12 × 12 mm
- H – holder total length LF = 100 mm (K = 125 mm)
- F – tool style (cutting edge angle)
- L – version: left-hand (R = right-hand)
- 12 – maximum cutting depth CDX = 12 mm
- 40 – maximum cutting diameter CUTDIA = 40 mm
Insert clamping
| Shank size | Clamping screw | Tightening torque | Thread | Key |
|---|---|---|---|---|
| 12 × 12 mm | HS 0412 | 5.0 Nm | M 4 | HXK 3 |
| 16 × 16 mm | HS 0516 | 5.0 Nm | M 5 | HXK 4 |
Usage guidance
- Use only Pramet GL inserts that match the pocket size of the holder (for example, GL1 inserts in GL1 holders).
- Tighten the clamping screw to the specified torque using the correct key.
- Choose a holder with the largest possible cross-section and the smallest possible overhang and CDX to reduce vibration.
- When parting off or deep grooving, set the cutting edge slightly above the workpiece axis to reduce vibration.
- Apply coolant directly to the cutting edge in sufficient quantity to lower the temperature of the edge and insert seat and prolong tool life. This series has no internal coolant supply; for through-coolant tools for sliding head machines, see the Pramet GLAF(RL) EXT-S series.
- For parting off and deep grooving, use PM or PR chip breakers, which form spiral-shaped chips; for longitudinal turning, use the GM chip breaker with the smallest possible CDX.
- When copy turning with the MM chip breaker, the maximum depth of cut is 50% of the geometry diameter.
- The achievable cutting depth depends on the machined diameter; refer to the manufacturer's cutting-depth chart.
The Pramet GLSF(RL) EXT-S series from Dormer Pramet is a right- or left-handed external grooving and parting-off toolholder for Pramet GL inserts, developed as the shank-tool option for small parts machining on sliding head (Swiss-type) machines. The holder is designed for easy access to insert clamping.
Key features
- Compact shank tool for small parts machining on sliding head machines, available with 12 × 12 mm and 16 × 16 mm shanks
- Designed for easy access to the insert clamping screw
- Reinforced brace design for high rigidity and vibration resistance, helping to achieve a good surface finish
- Accepts Pramet GL double-edged inserts in pocket sizes GL1, GL2, GL3 and GL4 (cutting width 1.50 mm to 4.00 mm)
- Maximum cutting depth (CDX) of 12 mm or 16 mm and maximum cutting diameter (CUTDIA) of 40 mm or 45 mm, depending on the model
- Body treated for longer tool life
- Available in right-hand (R) and left-hand (L) versions
Applications
Suited for radial grooving, parting-off, turning and profiling. Combined with the appropriate GL insert geometry and grade, the tool can be used on steel, stainless steel, cast iron, non-ferrous metals and heat-resistant alloys.
| Manufacturer | Dormer Pramet (Pramet brand) |
|---|---|
| Tool type | External grooving and parting-off toolholder |
| Intended machine | Sliding head (Swiss-type) machines |
| Compatible inserts | Pramet GL inserts – pocket sizes GL1, GL2, GL3, GL4 |
| Cutting width (CW) | 1.50 mm (GL1), 2.00 mm (GL2), 3.00 mm (GL3), 4.00 mm (GL4) |
| Shank size (H × B) | 12 × 12 mm, 16 × 16 mm |
| Functional length (LF) | 100 mm (12 × 12 mm shank), 125 mm (16 × 16 mm shank) |
| Maximum cutting depth (CDX) | 12 mm (12 × 12 mm shank), 16 mm (16 × 16 mm shank) |
| Maximum cutting diameter (CUTDIA) | 40 mm (12 × 12 mm shank), 45 mm (16 × 16 mm shank) |
| Version | Right-hand (R), left-hand (L) |
| Shank type | Steel shank without internal coolant |
| Insert clamping | Clamping screw HS 0412 (12 × 12 mm shank) or HS 0516 (16 × 16 mm shank), tightening torque 5.0 Nm |
| Applications | Radial grooving, parting-off, turning, profiling |
| Model | Hand | Insert | H (mm) | B (mm) | HF (mm) | HBH (mm) | LF (mm) | LH (mm) | CW (mm) | CDX (mm) | CUTDIA (mm) | Weight (kg) | Clamping screw |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GL1-S1212HFR-12-40 | Right | GL1 | 12 | 12 | 12 | 100 | 30.2 | 1.50 | 12 | 40 | 0.10 | HS 0412 | |
| GL1-S1616KFR-16-45 | Right | GL1 | 16 | 16 | 16 | 125 | 34.2 | 1.50 | 16 | 45 | 0.23 | HS 0516 | |
| GL2-S1212HFR-12-40 | Right | GL2 | 12 | 12 | 12 | 3 | 100 | 33.0 | 2.00 | 12 | 40 | 0.11 | HS 0412 |
| GL2-S1616KFR-16-45 | Right | GL2 | 16 | 16 | 16 | 3 | 125 | 39.5 | 2.00 | 16 | 45 | 0.23 | HS 0516 |
| GL3-S1212HFR-12-40 | Right | GL3 | 12 | 12 | 12 | 3 | 100 | 33.0 | 3.00 | 12 | 40 | 0.11 | HS 0412 |
| GL3-S1616KFR-16-45 | Right | GL3 | 16 | 16 | 16 | 3 | 125 | 39.5 | 3.00 | 16 | 45 | 0.23 | HS 0516 |
| GL4-S1616KFR-16-45 | Right | GL4 | 16 | 16 | 16 | 4 | 125 | 39.5 | 4.00 | 16 | 45 | 0.26 | HS 0516 |
| GL1-S1212HFL-12-40 | Left | GL1 | 12 | 12 | 12 | 100 | 30.2 | 1.50 | 12 | 40 | 0.10 | HS 0412 | |
| GL1-S1616KFL-16-45 | Left | GL1 | 16 | 16 | 16 | 125 | 34.2 | 1.50 | 16 | 45 | 0.23 | HS 0516 | |
| GL2-S1212HFL-12-40 | Left | GL2 | 12 | 12 | 12 | 3 | 100 | 33.0 | 2.00 | 12 | 40 | 0.11 | HS 0412 |
| GL2-S1616KFL-16-45 | Left | GL2 | 16 | 16 | 16 | 3 | 125 | 39.5 | 2.00 | 16 | 45 | 0.23 | HS 0516 |
| GL3-S1212HFL-12-40 | Left | GL3 | 12 | 12 | 12 | 3 | 100 | 33.0 | 3.00 | 12 | 40 | 0.11 | HS 0412 |
| GL3-S1616KFL-16-45 | Left | GL3 | 16 | 16 | 16 | 3 | 125 | 39.5 | 3.00 | 16 | 45 | 0.23 | HS 0516 |
| GL4-S1616KFL-16-45 | Left | GL4 | 16 | 16 | 16 | 4 | 125 | 39.5 | 4.00 | 16 | 45 | 0.24 | HS 0516 |
Dimensions according to the Dormer Pramet catalogue. HBH does not apply to GL1 models.
Straight square-shank external toolholder with a narrow, reinforced blade-type head at the front end that carries the GL insert seat. The insert is secured by a clamping screw designed for easy access.
Main dimensions
- H – shank height
- B – shank width
- HF – functional height (cutting edge height), equal to H in this series
- HBH – head bottom offset height (GL2, GL3 and GL4 models)
- LF – functional length of the holder
- LH – head length
- CW – cutting width (insert width)
- CDX – maximum cutting depth
- CUTDIA – maximum cutting diameter
Example – GL1-S1212HFL-12-40: H 12 mm, B 12 mm, HF 12 mm, LF 100 mm, LH 30.2 mm, CW 1.50 mm, CDX 12 mm, CUTDIA 40 mm (no HBH offset).
How to choose the right GLSF(RL) EXT-S holder and insert
Select the pocket size from the cutting width you need, then choose the shank size that fits the tool holder of your machine.
| Pocket size | Cutting width (CW) | Shank sizes | Insert geometries available |
|---|---|---|---|
| GL1 | 1.50 mm | 12 × 12 mm, 16 × 16 mm | PM |
| GL2 | 2.00 mm | 12 × 12 mm, 16 × 16 mm | PM, PR, GM, MM |
| GL3 | 3.00 mm | 12 × 12 mm, 16 × 16 mm | PM, PR, GM, MM |
| GL4 | 4.00 mm | 16 × 16 mm | PM, PR, GM, MM |
Insert geometry by operation
- PM – highly positive rake; first choice for parting-off, continuous to slightly interrupted cuts. R-PM and L-PM angled versions are the first choice for parting-off tubes.
- PR – negative T-land; first choice for difficult grooving and parting-off, continuous to interrupted cuts.
- GM – versatile geometry for grooving and longitudinal turning, continuous to interrupted cuts.
- MM – full radius shape for copy profiling and longitudinal turning, continuous to interrupted cuts.
Insert grade by workpiece material
- G8330 (PVD, submicron carbide) – universal grade for grooving and parting-off, highly reliable and versatile; ISO P25–P40, M20–M35, K20–K40, S15–S25 (GL1 inserts are supplied in G8330).
- T7325 (MT-CVD) – universal turning grade especially designed for stainless steel, balancing wear resistance and reliability; ISO P15–P35, M10–M25, K15–K25, S10–S25.
Starting cutting data – PM inserts, grade G8330 (vc m/min / f mm/rev)
| Insert | P (steel) | M (stainless steel) | K (cast iron) | N (non-ferrous metals) | S (heat-resistant alloys, titanium) |
|---|---|---|---|---|---|
| GL1-D150M015-PM:G8330 | 130 / 0.05 | 75 / 0.05 | 120 / 0.05 | 390 / 0.06 | 30 / 0.04 |
| GL2-D200M02-PM:G8330 | 130 / 0.08 | 75 / 0.07 | 120 / 0.08 | 390 / 0.10 | 30 / 0.06 |
| GL3-D300M02-PM:G8330 | 130 / 0.10 | 75 / 0.09 | 120 / 0.10 | 390 / 0.12 | 30 / 0.07 |
| GL4-D400M02-PM:G8330 | 130 / 0.12 | 75 / 0.11 | 120 / 0.12 | 390 / 0.14 | 30 / 0.10 |
Values are manufacturer starting points; adjust them to the machine, setup and workpiece.