GROOVING AND TURNING TOOL FOR GL INSERTS_GLSF(RL) EXT-G

Caution
Product Description
Dormer Pramet GLSF(RL) EXT-G is an external grooving and turning tool for Pramet GL double-ended inserts, best suited for longitudinal turning and profiling and also usable for grooving and parting-off. It is available in right-hand and left-hand versions for GL2–GL6 inserts, with maximum cutting depth CDX 10–32 mm and 20 × 20, 25 × 25 or 32 × 32 mm shanks.
General information
- Manufacturer: Dormer Pramet (Pramet brand); country of origin: Czech Republic.
- Tool type: external radial grooving and turning tool, right-hand or left-hand, for GL.D double-ended inserts.
- Primary use according to the manufacturer: longitudinal turning and profiling; also usable for grooving and parting-off.
- Suitable for finishing, medium machining and roughing, under both stable and unstable working conditions.
- Parting-off is limited to the maximum parting-off diameter CUTDIA of each size.
Spare parts
| Shank size | Clamping screw | Screw size | Tightening torque | Key |
|---|---|---|---|---|
| 20 × 20 / 25 × 25 mm | US 5018-T20P | M5 × 18.2 | 5.0 Nm | LK T20P |
| 32 × 32 mm | SR 88026-T30P | M8 × 26 | 5.0 Nm | LK T30P |
Usage guidance
- Choose the largest possible shank cross-section and the shortest possible overhang and CDX to reduce vibration.
- For longitudinal turning, use the tool with the smallest possible CDX to reduce vibration and tool deflection.
- Supply coolant directly to the cutting edge in sufficient quantity to lower the temperature of the edge and the insert seat and extend tool life.
- When parting off or deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- Tighten the clamping screw to the specified torque with the matching key.
- The 8 mm wide GL6-D800.. insert can be used only in holders with CDX 24 mm or more; in this series these are GL6-S3232PFR-32 and GL6-S3232PFL-32.
The Dormer Pramet GLSF(RL) EXT-G is an external grooving and turning tool for the Pramet GL double-ended insert system. The manufacturer recommends it mainly for longitudinal turning and profiling, and it can also be used for grooving and parting-off. The tool body is surface treated for longer tool life.
Key features
- Compact head designed for grooving with a shorter overhang, helping to reduce vibration and deflection in side turning.
- Insert clamped by screw (System G) for easy insert replacement.
- Each pocket size accepts the GL.D double-ended inserts of that size in GM, MM, PM and PR geometries.
- Pocket sizes GL2, GL3, GL4, GL5 and GL6 for cutting widths of 2.00–6.00 mm.
- Maximum cutting depth CDX 10–32 mm and maximum parting-off diameter CUTDIA 20–64 mm.
- No limitation of workpiece diameter for radial grooving, longitudinal turning and profiling (parting-off is limited by CUTDIA).
- Square steel shank 20 × 20, 25 × 25 or 32 × 32 mm, without internal coolant.
- Right-hand (R) and left-hand (L) versions.
Applications
- Longitudinal turning and multi-directional copy turning (profiling)
- Shallow and deep radial grooving, including wide grooves made with several plunges
- Parting-off of bars and tubes up to the CUTDIA of each size
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | GLSF(RL) EXT-G |
| Tool type | External grooving and turning tool holder |
| Hand | Right-hand (R) / Left-hand (L) |
| Compatible inserts | GL.D double-ended inserts, pocket sizes GL2–GL6 |
| Cutting width CW | 2.00–6.00 mm |
| Max. cutting depth CDX | 10–32 mm |
| Max. parting-off diameter CUTDIA | 20–64 mm |
| Shank size H × B | 20 × 20, 25 × 25, 32 × 32 mm |
| Functional length LF | 125, 150, 170 mm |
| Head length LH | 36.0–58.0 mm |
| Clamping system | System G (screw clamping) |
| Shank | Steel, without internal coolant |
| Body | Surface treated for longer tool life |
| Clamping screw | US 5018-T20P (20 × 20 and 25 × 25 mm), SR 88026-T30P (32 × 32 mm) |
| Country of origin | Czech Republic |
Dimensions of the complete GLSF(RL) EXT-G range. Right-hand and left-hand versions of the same size have identical dimensions. All dimensions are in mm.
| Right-hand code | Left-hand code | Insert | CW | CDX | CUTDIA | H | B | LF | LH | Clamping screw |
|---|---|---|---|---|---|---|---|---|---|---|
| GL2-S2020KFR-10 | GL2-S2020KFL-10 | GL2.. | 2.00 | 10 | 20 | 20 | 20 | 125 | 36.0 | US 5018-T20P |
| GL2-S2525MFR-10 | GL2-S2525MFL-10 | GL2.. | 2.00 | 10 | 20 | 25 | 25 | 150 | 36.0 | US 5018-T20P |
| GL3-S2020KFR-10 | GL3-S2020KFL-10 | GL3.. | 3.00 | 10 | 20 | 20 | 20 | 125 | 36.0 | US 5018-T20P |
| GL3-S2525MFR-10 | GL3-S2525MFL-10 | GL3.. | 3.00 | 10 | 20 | 25 | 25 | 150 | 36.0 | US 5018-T20P |
| GL3-S3232MFR-20 | GL3-S3232MFL-20 | GL3.. | 3.00 | 20 | 40 | 32 | 32 | 150 | 46.0 | SR 88026-T30P |
| GL4-S2020KFR-12 | GL4-S2020KFL-12 | GL4.. | 4.00 | 12 | 24 | 20 | 20 | 125 | 36.0 | US 5018-T20P |
| GL4-S2525MFR-12 | GL4-S2525MFL-12 | GL4.. | 4.00 | 12 | 24 | 25 | 25 | 150 | 36.0 | US 5018-T20P |
| GL4-S3232MFR-24 | GL4-S3232MFL-24 | GL4.. | 4.00 | 24 | 48 | 32 | 32 | 150 | 50.0 | SR 88026-T30P |
| GL5-S2020KFR-12 | GL5-S2020KFL-12 | GL5.. | 5.00 | 12 | 24 | 20 | 20 | 125 | 36.0 | US 5018-T20P |
| GL5-S2525MFR-12 | GL5-S2525MFL-12 | GL5.. | 5.00 | 12 | 24 | 25 | 25 | 150 | 36.0 | US 5018-T20P |
| GL5-S3232PFR-32 | GL5-S3232PFL-32 | GL5.. | 5.00 | 32 | 64 | 32 | 32 | 170 | 58.0 | SR 88026-T30P |
| GL6-S2020KFR-12 | GL6-S2020KFL-12 | GL6-D600.. | 6.00 | 12 | 24 | 20 | 20 | 125 | 36.0 | US 5018-T20P |
| GL6-S2525MFR-12 | GL6-S2525MFL-12 | GL6-D600.. | 6.00 | 12 | 24 | 25 | 25 | 150 | 36.0 | US 5018-T20P |
| GL6-S3232PFR-32 | GL6-S3232PFL-32 | GL6-D600.., GL6-D800.. | 6.00 | 32 | 64 | 32 | 32 | 170 | 58.0 | SR 88026-T30P |
CW = cutting width, CDX = maximum cutting depth, CUTDIA = maximum parting-off diameter, H × B = shank height × shank width, LF = functional length, LH = head length. In the Insert column, GL2.. means any GL2 insert; the 8 mm wide GL6-D800.. insert fits only the 32 × 32 mm GL6 holders.
The GLSF(RL) EXT-G is an external tool holder with a square steel shank and a compact insert pocket head at the front end. The main dimensions are designated by the following symbols:
- H × B: shank height × shank width (20 × 20, 25 × 25 or 32 × 32 mm)
- HF: functional height (height of the cutting edge), equal to H on every size
- LF: functional length (overall tool length): 125, 150 or 170 mm
- LH: head length: 36.0 mm on 20 × 20 and 25 × 25 mm shanks; 46.0, 50.0 or 58.0 mm on 32 × 32 mm shanks
- CW: cutting width: 2.00–6.00 mm, according to pocket size
- CDX: maximum cutting depth: 10–32 mm
- CUTDIA: maximum parting-off diameter: 20–64 mm
Ordering code example: GL2-S2020KFL-10
- GL: tool group (Pramet GL system)
- 2: pocket size (for GL2 inserts)
- S: steel shank without internal coolant
- 2020: shank dimensions H × B = 20 × 20 mm
- K: functional length LF = 125 mm (M = 150 mm, P = 170 mm)
- F: tool style (cutting edge angle)
- L: left-hand version (R = right-hand)
- 10: maximum cutting depth CDX = 10 mm
How to choose the insert geometry
| Geometry | Cutting edge design | Recommended use |
|---|---|---|
| GM | Versatile geometry | Grooving and longitudinal turning, continuous to interrupted cuts; recommended for longitudinal turning |
| MM | Full radius cutting edge | Copy profiling and longitudinal turning, continuous to interrupted cuts; maximum depth of cut is 50% of the diameter of the round edge |
| PM | Highly positive rake | First choice for parting-off, continuous to slightly interrupted cuts |
| PR | Negative T-land | First choice for difficult grooving and parting-off, continuous to interrupted cuts |
How to choose the insert grade
| Grade | Coating | ISO application range | Characteristics |
|---|---|---|---|
| T7325 | MT-CVD | P15–P35, M10–M25, K15–K25, S10–S25 | Universal turning grade designed especially for stainless steel, balancing wear resistance and reliability |
| G8330 | PVD | P25–P40, M20–M35, K20–K40, S15–S25 | Universal grade for grooving and parting-off, reliable and versatile for most workpiece materials |
How to choose the holder size
- Select the pocket size GL2–GL6 according to the required groove width.
- Select the smallest CDX that reaches the required depth: the 20 × 20 and 25 × 25 mm holders (CDX 10–12 mm) give the shortest overhang for turning and shallow grooving, while the 32 × 32 mm holders (CDX 20–32 mm) suit deeper grooves and larger parting-off diameters.
- Select the right-hand (R) or left-hand (L) version to suit the turret set-up and spindle rotation of the lathe.
- For deep parting-off of larger diameters, the GLSF(RL) EXT series (CUTDIA up to 100 mm) is the better choice.