GROOVING AND PARTING-OFF TOOL FOR GL INSERTS_GLSF(RL) EXT

Caution
Product Description
Dormer Pramet GLSF(RL) EXT is an external grooving and parting-off tool holder with a square steel shank for Pramet GL inserts, offered in right-hand and left-hand versions. Its reinforced, treated body reduces vibration and extends tool life in radial grooving, parting-off, turning and profiling.
Code designation: GL1-S2020KFL-16-60
- GL: tool group (Pramet GL grooving and parting-off system)
- 1: pocket size, for GL1 inserts
- S: steel shank without internal coolant
- 2020: shank H × B = 20 × 20 mm
- K: holder total length LF = 125 mm
- F: tool style
- L: left-hand version
- 16: maximum cutting depth CDX = 16 mm
- 60: maximum parting diameter CUTDIA = 60 mm
Usage guidance
- Use with Pramet GL1 inserts (cutting width 1.50 mm). Tighten the clamping screw US 5018-T20P to 5.0 Nm with key LK T20P.
- The holder has no internal coolant channel. Apply coolant directly to the cutting edge in sufficient quantity to lower the temperature of the cutting edge and insert seat and to extend tool life.
- Choose the largest shank cross-section and the smallest overhang and CDX that the job allows, to reduce vibration.
- For parting-off and deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- For parting-off and deep grooving, use inserts with the PM or PR chipbreaker, which form spiral-shaped chips. GL1 inserts are available with the PM chipbreaker.
- For longitudinal turning, use a holder with the smallest possible CDX to reduce vibration and tool deflection.
- The usable cutting depth depends on the machined diameter. Check the Dormer Pramet chart of cutting depth versus machined diameter for this holder.
The Dormer Pramet GLSF(RL) EXT is an external grooving and parting-off tool holder for Pramet GL inserts. The insert is screw-clamped in the pocket of a reinforced head, and the body design keeps vibration low and extends tool life. The body is also surface treated for longer tool life. The holder is suited for radial grooving and parting-off, and can also be used for turning and profiling.
Key features
- Reinforced body design for low vibration and longer tool life
- Treated body surface for longer tool life
- Screw clamping of the insert with clamping screw US 5018-T20P
- Steel shank without internal coolant, in 20 × 20 mm and 25 × 25 mm sizes
- Right-hand (R) and left-hand (L) versions for pocket sizes GL1 to GL6, cutting widths 1.50 to 6.00 mm
- Maximum cutting depth (CDX) from 16 mm to 32 mm depending on the model
Applications
- Radial grooving, including deep radial grooves
- Parting-off
- Longitudinal turning and profiling (copy turning)
GL1-S2020KFL-16-60 is the left-hand model with a 20 × 20 mm shank for GL1 inserts. It has a cutting width of 1.5 mm, a maximum cutting depth of 16 mm and a maximum parting diameter of 60 mm. Dormer Pramet rates this size for finishing, medium machining and roughing, in both stable and unstable working conditions.
| Brand | Dormer Pramet |
|---|---|
| Series | GLSF(RL) EXT |
| Tool type | External grooving and parting-off tool holder |
| Model | GL1-S2020KFL-16-60 |
| Hand | Left-hand (L) |
| Insert | GL1 (pocket size 1) |
| Cutting width (CW) | 1.5 mm |
| Maximum cutting depth (CDX) | 16 mm |
| Maximum parting diameter (CUTDIA) | 60 mm |
| Shank height × width (H × B) | 20 × 20 mm |
| Functional height (HF) | 20 mm |
| Functional width (WF) | 20 mm |
| Functional length (LF) | 125 mm |
| Head length (LH) | 34.2 mm |
| Shank type | Steel shank without internal coolant |
| Clamping | Screw clamping (System G) |
| Clamping screw | US 5018-T20P (M5, length 18.2 mm, tightening torque 5.0 Nm) |
| Key | LK T20P |
| Net weight | 350 g |
Dimensions of all GLSF(RL) EXT models, from the Dormer Pramet GL grooving and parting-off catalogue 2023.2. R = right-hand version, L = left-hand version, as shown in the model code.
| Model | Insert | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Max. parting diameter CUTDIA (mm) | Shank H × B (mm) | Functional height HF (mm) | Head-to-shank base height difference HBH (mm) | Functional length LF (mm) | Head length LH (mm) | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|
| GL1-S2020KFR-16-60 | GL1 | 1.50 | 16 | 60 | 20 × 20 | 20 | – | 125 | 34.2 | 0.35 |
| GL2-S2020KFR-20-80 | GL2 | 2.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL2-S2020KFR-24-80 | GL2 | 2.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 48.5 | 0.36 |
| GL2-S2525MFR-20-80 | GL2 | 2.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL2-S2525MFR-24-80 | GL2 | 2.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.64 |
| GL3-S2020KFR-20-80 | GL3 | 3.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL3-S2020KFR-24-80 | GL3 | 3.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 47.5 | 0.36 |
| GL3-S2525MFR-20-80 | GL3 | 3.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL3-S2525MFR-24-80 | GL3 | 3.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.65 |
| GL3-S2525PFR-32-80 | GL3 | 3.00 | 32 | 80 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.72 |
| GL4-S2020KFR-20-80 | GL4 | 4.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL4-S2020KFR-24-80 | GL4 | 4.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 47.5 | 0.37 |
| GL4-S2525MFR-20-80 | GL4 | 4.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL4-S2525MFR-24-80 | GL4 | 4.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.65 |
| GL4-S2525PFR-32-80 | GL4 | 4.00 | 32 | 80 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.78 |
| GL5-S2020KFR-20-80 | GL5 | 5.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL5-S2525MFR-20-80 | GL5 | 5.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL5-S2525PFR-32-100 | GL5 | 5.00 | 32 | 100 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.75 |
| GL6-S2020KFR-20-80 | GL6-D600 | 6.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.39 |
| GL6-S2525MFR-20-80 | GL6-D600 | 6.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL6-S2525PFR-32-100 | GL6-D600 / GL6-D800 | 6.00 | 32 | 100 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.75 |
| GL1-S2020KFL-16-60 | GL1 | 1.50 | 16 | 60 | 20 × 20 | 20 | – | 125 | 34.2 | 0.35 |
| GL2-S2020KFL-20-80 | GL2 | 2.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL2-S2020KFL-24-80 | GL2 | 2.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 47.5 | 0.36 |
| GL2-S2525MFL-20-80 | GL2 | 2.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.70 |
| GL2-S2525MFL-24-80 | GL2 | 2.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.64 |
| GL3-S2020KFL-20-80 | GL3 | 3.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL3-S2020KFL-24-80 | GL3 | 3.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 47.5 | 0.36 |
| GL3-S2525MFL-20-80 | GL3 | 3.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL3-S2525MFL-24-80 | GL3 | 3.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.65 |
| GL3-S2525PFL-32-80 | GL3 | 3.00 | 32 | 80 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.78 |
| GL4-S2020KFL-20-80 | GL4 | 4.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL4-S2020KFL-24-80 | GL4 | 4.00 | 24 | 80 | 20 × 20 | 20 | 5 | 125 | 47.5 | 0.37 |
| GL4-S2525MFL-20-80 | GL4 | 4.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.68 |
| GL4-S2525MFL-24-80 | GL4 | 4.00 | 24 | 80 | 25 × 25 | 25 | – | 150 | 47.5 | 0.65 |
| GL4-S2525PFL-32-80 | GL4 | 4.00 | 32 | 80 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.72 |
| GL5-S2020KFL-20-80 | GL5 | 5.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.38 |
| GL5-S2525MFL-20-80 | GL5 | 5.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.71 |
| GL5-S2525PFL-32-100 | GL5 | 5.00 | 32 | 100 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.75 |
| GL6-S2020KFL-20-80 | GL6-D600 | 6.00 | 20 | 80 | 20 × 20 | 20 | – | 125 | 43.5 | 0.39 |
| GL6-S2525MFL-20-80 | GL6-D600 | 6.00 | 20 | 80 | 25 × 25 | 25 | – | 150 | 43.5 | 0.71 |
| GL6-S2525PFL-32-100 | GL6-D600 / GL6-D800 | 6.00 | 32 | 100 | 25 × 25 | 25 | 5 | 170 | 55.5 | 0.75 |
Straight square-shank external tool holder. The steel shank is H × B = 20 × 20 mm and the overall functional length is 125 mm. A reinforced head at the front end holds the GL1 insert in a screw-clamped pocket. This is the left-hand version; the right-hand version GL1-S2020KFR-16-60 has the same dimensions.
- Shank height H: 20 mm
- Shank width B: 20 mm
- Functional height HF (cutting edge height from the shank base): 20 mm
- Functional width WF (from the cutting edge to the back face of the shank): 20 mm
- Functional length LF: 125 mm
- Head length LH: 34.2 mm
- Cutting width CW: 1.5 mm
- Maximum cutting depth CDX: 16 mm
- Maximum parting diameter CUTDIA: 60 mm
Compatible GL1 inserts
Pramet GL1 inserts are double-sided parting-off inserts with a cutting width of 1.50 mm and the PM chipbreaker, which has a highly positive rake.
| Insert | Type | Cutting edge angle (°) | Corner radius RE (mm) | Recommended use |
|---|---|---|---|---|
| GL1-D150M015-PM:G8330 | Straight cutting edge, direct pressed | – | 0.15 | First choice for parting-off, continuous to slightly interrupted cuts |
| GL1-D150G015R06-PM:G8330 | Right-handed, ground | 6 | 0.15 | First choice for parting-off tubes, continuous cuts |
| GL1-D150G015R12-PM:G8330 | Right-handed, ground | 12 | 0.15 | First choice for parting-off tubes, continuous cuts |
| GL1-D150G015L06-PM:G8330 | Left-handed, ground | 6 | 0.15 | First choice for parting-off tubes, continuous cuts |
| GL1-D150G015L12-PM:G8330 | Left-handed, ground | 12 | 0.15 | First choice for parting-off tubes, continuous cuts |
Starting cutting data for GL1 PM inserts (grade G8330)
| ISO material group | Cutting speed vc (m/min) | Feed f (mm/rev) |
|---|---|---|
| P (steel) | 130 | 0.05 |
| M (stainless steel) | 75 | 0.05 |
| K (cast iron) | 120 | 0.05 |
| N (non-ferrous metals) | 390 | 0.06 |
| S (heat-resistant alloys and titanium) | 30 | 0.04 |
G8330 is a PVD-coated universal grade for grooving and parting-off, recommended for P25–P40, M20–M35, K20–K40 and S15–S25. These values are starting points; adjust them to the machine, setup and workpiece.
Choosing a holder in the GLSF(RL) EXT series
- Pocket size: select by the required groove or parting width (GL1 = 1.50 mm up to GL6 = 6.00 mm; see the Specification Table).
- Cutting depth: choose the smallest CDX that reaches the required depth, to keep vibration low.
- Shank: choose the largest shank (20 × 20 mm or 25 × 25 mm) that the machine turret accepts.
- Hand: choose the right-hand (R) or left-hand (L) version to suit the machine and tool position.