GROOVING TOOL WITH INTERNAL COOLANT FOR GL INSERTS, FOR SLIDING HEAD MACHINES_GLAF(RL) EXT-S

Caution
Product Description
Pramet GLAF(RL) EXT-S external grooving tool with high-pressure internal coolant for GL inserts, designed with a compact 12 × 12 mm or 16 × 16 mm shank for sliding head machines. Coolant is supplied to the top and bottom of the insert and aimed at the cutting edge, giving long, stable tool life and short chips in grooving, parting-off, turning and profiling.
Spare parts and accessories
| Shank size | Clamping screw | Thread × length | Tightening torque | Key | Coolant connection |
|---|---|---|---|---|---|
| 12 × 12 mm | HS 0412 | M4 × 12 mm | 5.0 Nm | HXK 3 | M6, plug CHP-P6 |
| 16 × 16 mm | HS 0516 | M5 × 16 mm | 5.0 Nm | HXK 4 | G1/8, plug CHP-P1/8 |
Supplied with 12 × 12 mm shank tools: plug CHP-P6, copper gasket CHP-G06 and reduction CHP-R1/8-6 (G1/8 to M6).
Optional coolant hose sets CHP-HS..SS, CHP-HS..BS and CHP-HS..BB are available in 150 mm, 250 mm and 300 mm lengths to connect the tool to a wide variety of machines.
Usage guidance
- Maximum coolant pressure is 140 bar. Generally, the higher the pressure, the longer the tool life and the better the chip forming.
- Choose a holder with the largest possible cross-section and the smallest possible overhang and CDX to reduce vibration.
- For parting-off or deep grooving, set the cutting edge slightly above the workpiece axis to reduce vibration.
- For parting-off or deep grooving, use PM or PR chipbreakers; for longitudinal turning, use the GM chipbreaker.
- The maximum groove depth depends on the machined diameter; check the cutting depth chart in the Dormer Pramet catalogue.
Overview
The Pramet GLAF(RL) EXT-S is an external right- or left-handed grooving tool holder with internal coolant for Pramet GL inserts. It is designed for sliding head machines, with a small shank for small-part machining and easy access to insert clamping. GL2-A1212HFL-12-40 is the left-hand version with a 12 × 12 mm shank, holding GL2 inserts with a 2.00 mm cutting width for a maximum cutting depth of 12 mm.
Key features
- High-pressure capable internal coolant system, up to 140 bar
- Top and bottom internal coolant supply aimed precisely at the cutting edge to reduce friction and heat
- Long and stable tool life with reliable cutting edge wear progress; Dormer Pramet reports a 150% increase in tool life compared with external coolant delivery
- High productivity with short chips and improved chip evacuation
- Variable coolant connections for different machines
- Body treated for longer tool life
- Series covers GL2, GL3 and GL4 pocket sizes
Applications
- Radial grooving
- Parting-off of tubes and full bars
- Longitudinal turning
- Profiling
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | GLAF(RL) EXT-S |
| Tool type | External grooving tool holder with internal coolant |
| Machine | Sliding head machines |
| Shank | Steel shank with internal coolant |
| Shank size (H × B) | 12 × 12 mm, 16 × 16 mm |
| Hand | Right-hand, left-hand |
| Insert | Pramet GL (GL2 – GL4) |
| Cutting width (CW) | 2.00 – 4.00 mm |
| Maximum cutting depth (CDX) | 12 – 16 mm |
| Maximum parting diameter (CUTDIA) | 40 – 45 mm |
| Functional length (LF) | 100 – 125 mm |
| Coolant | Internal, top and bottom supply, max. 140 bar |
| GL2-A1212HFL-12-40 | Left-hand, 12 × 12 mm shank, GL2 insert, CW 2.00 mm, CDX 12 mm, CUTDIA 40 mm, LF 100 mm |
| Order code | Hand | Insert | HF (mm) | HBH (mm) | H (mm) | B (mm) | LF (mm) | LH (mm) | CW (mm) | CDX (mm) | CUTDIA (mm) | Weight (kg) | Clamping screw | Coolant connection |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GL2-A1212HFR-12-40 | Right | GL2 | 12 | 3 | 12 | 12 | 100 | 33.0 | 2.00 | 12 | 40 | 0.09 | HS 0412 | M6 |
| GL2-A1616KFR-16-45 | Right | GL2 | 16 | 3 | 16 | 16 | 125 | 43.5 | 2.00 | 16 | 45 | 0.21 | HS 0516 | G1/8 |
| GL3-A1212HFR-12-40 | Right | GL3 | 12 | 3 | 12 | 12 | 100 | 33.0 | 3.00 | 12 | 40 | 0.11 | HS 0412 | M6 |
| GL3-A1616KFR-16-45 | Right | GL3 | 16 | 3 | 16 | 16 | 125 | 43.5 | 3.00 | 16 | 45 | 0.21 | HS 0516 | G1/8 |
| GL4-A1616KFR-16-45 | Right | GL4 | 16 | 4 | 16 | 16 | 125 | 43.6 | 4.00 | 16 | 45 | 0.21 | HS 0516 | G1/8 |
| GL2-A1212HFL-12-40 | Left | GL2 | 12 | 3 | 12 | 12 | 100 | 33.0 | 2.00 | 12 | 40 | 0.11 | HS 0412 | M6 |
| GL2-A1616KFL-16-45 | Left | GL2 | 16 | 3 | 16 | 16 | 125 | 43.5 | 2.00 | 16 | 45 | 0.21 | HS 0516 | G1/8 |
| GL3-A1212HFL-12-40 | Left | GL3 | 12 | 3 | 12 | 12 | 100 | 33.0 | 3.00 | 12 | 40 | 0.12 | HS 0412 | M6 |
| GL3-A1616KFL-16-45 | Left | GL3 | 16 | 3 | 16 | 16 | 125 | 43.5 | 3.00 | 16 | 45 | 0.25 | HS 0516 | G1/8 |
| GL4-A1616KFL-16-45 | Left | GL4 | 16 | 4 | 16 | 16 | 125 | 43.6 | 4.00 | 16 | 45 | 0.21 | HS 0516 | G1/8 |
HF = functional height
HBH = head bottom offset height
H = shank height
B = shank width
LF = functional length
LH = head length
CW = cutting width
CDX = maximum cutting depth
CUTDIA = maximum parting diameter
Straight square-shank external grooving tool holder with the GL insert pocket at the front of the head, clamped by a screw that is easy to access on sliding head machines. Internal coolant channels deliver coolant to the top and bottom of the insert, aimed at the cutting edge.
Main dimensions of GL2-A1212HFL-12-40
- Shank height H: 12 mm, shank width B: 12 mm
- Functional height HF: 12 mm
- Head bottom offset height HBH: 3 mm
- Functional length LF: 100 mm
- Head length LH: 33.0 mm
- Cutting width CW: 2.00 mm (GL2 insert)
- Maximum cutting depth CDX: 12 mm
- Maximum parting diameter CUTDIA: 40 mm
- Coolant connection: M6
- Version: left-hand
Code designation: GL2-A1212HFL-12-40
- GL: tool group
- 2: pocket size (GL2 inserts)
- A: steel shank with internal coolant (S = without internal coolant)
- 1212: shank dimensions 12 × 12 mm
- H: holder total length LF 100 mm
- F: tool style
- L: left-hand version
- 12: maximum cutting depth CDX 12 mm
Choosing the GL insert chipbreaker
| Chipbreaker | Geometry | Recommended use |
|---|---|---|
| PM | Highly positive rake | First choice for parting-off; continuous to slightly interrupted cuts |
| PR | Negative T-land | Difficult grooving and parting-off; continuous to interrupted cuts |
| GM | Versatile | Grooving and longitudinal turning; continuous to interrupted cuts |
| MM | Full radius | Copy profiling and longitudinal turning; maximum depth of cut is 50% of the geometry diameter |
Starting cutting data for GL2 inserts (grade G8330)
| Insert | P | M | K | N | S |
|---|---|---|---|---|---|
| GL2-D200M02-PM | vc 130 / f 0.08 | vc 75 / f 0.07 | vc 120 / f 0.08 | vc 390 / f 0.10 | vc 30 / f 0.06 |
| GL2-D200M02-PR | vc 130 / f 0.10 | vc 75 / f 0.09 | vc 120 / f 0.10 | – | – |
| GL2-D200M02-GM | vc 190 / f 0.10 | vc 110 / f 0.09 | vc 180 / f 0.10 | – | vc 45 / f 0.08 |
| GL2-D200MMO-MM | vc 250 / f 0.10 | vc 150 / f 0.09 | vc 235 / f 0.10 | – | vc 60 / f 0.08 |
vc = cutting speed (m/min), f = feed (mm/rev). P = steel, M = stainless steel, K = cast iron, N = non-ferrous metals, S = heat-resistant and titanium alloys. Refer to the Dormer Pramet Machining Calculator app for further calculations.
Insert grades
- G8330: PVD-coated submicron carbide; universal grade for grooving and parting-off, suited to most workpiece materials (P25 – P40, M20 – M35, K20 – K40, S15 – S25)
- T7325: MT-CVD-coated grade with functionally graded substrate (FGM); especially designed for stainless steel (P15 – P35, M10 – M25, K15 – K25, S10 – S25)