GROOVING AND PARTING-OFF TOOL WITH INTERNAL COOLANT FOR GL INSERTS_GLAF(RL) EXT

Caution
Product Description
External left-hand grooving and parting-off tool holder with internal coolant for Pramet GL2 inserts, from the Dormer Pramet GLAF(RL) EXT range. It has top and bottom coolant supply up to 140 bar and a reinforced, surface-treated body for long tool life and low vibration in radial grooving, parting-off, turning and profiling.
Product code designation
- GL: tool group (Pramet GL grooving and parting-off system)
- 2: pocket size (GL2 insert seat)
- A: steel shank with internal coolant
- 2020: shank dimensions 20 × 20 mm
- K: holder total length LF 125 mm
- F: tool style (cutting edge angle)
- L: left-hand version
- 20: maximum cutting depth CDX 20 mm
- 80: maximum parting diameter 80 mm
Usage guidance
- Always consider the influence of coolant pressure (max. 140 bar). The higher the pressure, generally the longer the tool life and the better the chip forming.
- Choose a holder with the largest possible cross-section and the smallest possible overhang and CDX to reduce vibration.
- Apply coolant directly to the cutting edge in sufficient quantity to lower the temperature of the cutting edge and insert seat and prolong tool life.
- When parting off or deep grooving, set the cutting edge slightly above the workpiece axis to reduce vibration.
- For parting-off and deep grooving, use PM or PR chip breakers. For longitudinal turning, use the GM chip breaker. When copy turning with the MM chip breaker, the maximum depth of cut is 50% of the geometry diameter.
- The achievable cutting depth depends on the machined diameter. Refer to the cutting depth chart in the Dormer Pramet GL catalogue.
- Tighten the insert clamping screw to 5.0 Nm.
Overview
GL2-A2020KFL-20-80 is an external, left-hand grooving and parting-off tool holder with internal coolant for Pramet GL inserts. It belongs to the GLAF(RL) EXT family, the high-pressure-capable internal coolant tools in the Dormer Pramet GL grooving and parting-off system. It accepts GL2 inserts with a cutting width of 2.00 mm.
The GLAF(RL) EXT family covers shank sizes 20 × 20 mm and 25 × 25 mm, insert seats GL2 to GL6 and a maximum cutting depth (CDX) of up to 40 mm.
Key features
- Top and bottom internal coolant supply is aimed precisely at the cutting edge to reduce friction and heat.
- Handles coolant pressure up to 140 bar. Generally, the higher the pressure, the longer the tool life and the better the chip forming.
- In Dormer Pramet testing, coolant delivered to the top and bottom of the tool increased durability by 150% compared with external coolant delivery.
- Reinforced body design gives longer tool life and low vibration, and the body is treated for longer tool life.
- Short chips and improved chip evacuation support high productivity, and variable coolant connections are available.
- Simple and versatile for all types of machines.
Applications
- Shallow and deep radial grooving
- Parting-off of bars and tubes
- Longitudinal turning
- Multi-directional copy turning and profiling
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | GLAF(RL) EXT |
| Tool type | External grooving and parting-off tool holder with internal coolant |
| Hand | Left-hand (L) |
| Shank type | Steel shank with internal coolant (A) |
| Shank size (H × B) | 20 × 20 mm |
| Functional length (LF) | 125 mm |
| Insert seat | GL2 |
| Cutting width (CW) | 2.00 mm |
| Maximum cutting depth (CDX) | 20 mm |
| Maximum parting diameter (CUTDIA) | 80 mm |
| Clamping system | System G, clamping screw US 5018-T20P |
| Coolant | Internal, top and bottom supply, up to 140 bar |
| Compatible insert geometries | GL2 inserts with PM, PR, GM and MM chip breakers |
| Model | Hand | H (mm) | B (mm) | HF (mm) | HBH (mm) | LF (mm) | LH (mm) | CW (mm) | CDX (mm) | CUTDIA (mm) | Insert seat |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GL2-A2020KFL-20-80 | Left | 20 | 20 | 20 | 5 | 125 | 43.5 | 2.00 | 20 | 80 | GL2 |
Spare parts
| Part | Designation | Details |
|---|---|---|
| Insert clamping screw | US 5018-T20P | M5 × 18.2 mm, tightening torque 5.0 Nm |
| Key for clamping screw | LK T20P | |
| Coolant plug | CHP-P1/8 | G1/8 thread, hex key HXK 4 |
Straight external tool holder with a square steel shank and a reinforced head that carries the GL2 insert seat at the front end. Dimensions of GL2-A2020KFL-20-80:
- Shank height H = 20 mm, shank width B = 20 mm
- Functional height HF = 20 mm (from the shank base to the cutting edge)
- Head bottom offset height HBH = 5 mm (height difference between the bottom of the head and the shank base)
- Functional length LF = 125 mm (overall holder length)
- Head length LH = 43.5 mm
- Cutting width CW = 2.00 mm
- Maximum cutting depth CDX = 20 mm
- Maximum parting diameter CUTDIA = 80 mm
- Left-hand (L) version. Internal coolant channels deliver coolant to the top and bottom of the insert through a G1/8 coolant connection.
Choosing the right GL2 insert
| Chip breaker | Example insert | Recommended use |
|---|---|---|
| PM | GL2-D200M02-PM | Highly positive rake; first choice for parting-off, continuous to slightly interrupted cuts |
| R-PM / L-PM | GL2-D200G02R06-PM / GL2-D200G02L06-PM | Right- or left-handed PM geometry; first choice for tube parting-off, continuous cuts |
| PR | GL2-D200M02-PR | Negative T-land; first choice for difficult grooving and parting-off, continuous to interrupted cuts |
| GM | GL2-D200M02-GM | Versatile geometry for grooving and longitudinal turning, continuous to interrupted cuts |
| MM | GL2-D200MMO-MM | Full-radius shape for copy profiling and longitudinal turning, continuous to interrupted cuts |
Insert grades
| Grade | Coating | ISO application range | Characteristics |
|---|---|---|---|
| G8330 | PVD | P25–P40, M20–M35, K20–K40, S15–S25 | Universal grade for grooving and parting-off; exceptional reliability and versatility for most workpiece materials |
| T7325 | MT-CVD | P15–P35, M10–M25, K15–K25, S10–S25 | Universal turning grade, especially designed for stainless steel machining; balance between wear resistance and reliability |
Related items
- Right-hand version of the same size: GL2-A2020KFR-20-80
- Coolant hose sets: CHP-HS150, CHP-HS250 and CHP-HS300 (150, 250 and 300 mm long), each in SS, BS and BB versions with different combinations of straight and banjo connectors