SINGLE SIDED DEEP GROOVING AND PARTING-OFF INSERT, NEUTRAL_GL. S-PR

Caution
Product Description
Dormer Pramet GL. S-PR single sided, neutral insert for extra deep grooving and parting-off on lathes. The strong PR geometry with negative T-land and the PVD coated grade G8330 make it the first choice for difficult deep grooving and parting-off in steels and cast irons, in continuous to interrupted cuts.
Order code key: GL3-S300M02-PR:G8330
- GL: tool group (Pramet GL grooving and parting-off system)
- 3: insert seat (pocket) size
- S: one cutting edge (single sided)
- 300: cutting width 3.00 mm
- M: edge design, direct pressed
- 02: corner radius 0.2 mm
- PR: chipbreaker designation
- G8330: grade
Grade G8330
Universal PVD coated grade for grooving and parting-off, with a fine grained (submicron) WC-Co substrate. It offers high reliability and versatility and is developed to suit the machining conditions of most workpiece materials. Grade application range: P25–P40, M20–M35, K20–K40, S15–S25.
Compatible tools
Use with Pramet GL tools that have a GL3 seat (GL3 inserts) or a GL4 seat (GL4 inserts), for example GLSF (RL) EXT and GLAF (RL) EXT external grooving and parting-off holders, or GLS B parting-off blades in a DU / D tool holder block. The single sided design shows its advantage when grooving deeper than 24 mm.
Usage guidance
- Use a tool holder with the largest possible cross-section and the smallest possible overhang and CDX (maximum cutting depth) to reduce vibration.
- Supply enough coolant directly to the cutting edge to lower the temperature of the edge and insert seat and extend tool life.
- For parting-off and deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- Cutting data are starting values; refine them with the Dormer Pramet Machining Calculator app.
Overview
The Dormer Pramet GL. S-PR is a single sided, neutral insert from the Pramet GL grooving and parting-off system. It is a long insert with only one cutting edge, designed for extra deep grooving and parting-off operations on lathes.
Because there is no secondary cutting edge at the rear of the insert, it cannot accidentally scratch the face of the parted-off bar when grooving deeper than 24 mm. This makes GL. S-PR particularly useful where the surface quality on that face is critical.
Key features
- PR geometry with negative T-land: a strong cutting edge, first choice for difficult deep grooving and parting-off, from continuous to interrupted cuts.
- Single sided long insert with one cutting edge for extra deep grooving and parting-off.
- Neutral cutting edge with corner radius 0.2 mm and cutting width tolerance ±0.05 mm.
- Grade G8330: PVD coated, fine grained (submicron) WC-Co carbide. A universal grade for grooving and parting-off, known for reliability and versatility.
- Forms spiral-shaped chips in parting-off and deep grooving.
- Fits Pramet GL tool holders and blades with a matching GL3 or GL4 insert seat.
Applications
- Extra deep radial grooving and parting-off on lathes
- Steels (ISO P) and cast irons (ISO K)
- Unstable cutting conditions and interrupted cuts
- Parting-off where the face of the parted-off part must stay free of scratches
| Brand | Dormer Pramet |
|---|---|
| Insert type | Single sided deep grooving and parting-off insert (GL. S, one cutting edge) |
| Chipbreaker / geometry | PR, negative T-land |
| Lead angle | Neutral |
| Grade | G8330 |
| Substrate | Fine grained (submicron) WC-Co carbide |
| Coating | PVD |
| Edge design | Direct pressed |
| Cutting width (CW) | 3 mm (GL3) / 4 mm (GL4) |
| Cutting width tolerance | ±0.05 mm |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 24.5 mm (GL3) / 24.3 mm (GL4) |
| Insert seat (pocket size) | GL3 / GL4 |
| Grade ISO range | P25–P40, K20–K40 |
| Operation | Deep grooving and parting-off |
| Order code | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | Insert seat | Grade |
|---|---|---|---|---|---|---|
| GL3-S300M02-PR:G8330 | 3.00 | ±0.05 | 0.2 | 24.5 | GL3 | G8330 |
| GL4-S400M02-PR:G8330 | 4.00 | ±0.05 | 0.2 | 24.3 | GL4 | G8330 |
Starting cutting data (vc = cutting speed, f = feed)
| Order code | P vc (m/min) | P f (mm/rev) | M vc (m/min) | M f (mm/rev) | K vc (m/min) | K f (mm/rev) |
|---|---|---|---|---|---|---|
| GL3-S300M02-PR:G8330 | 130 | 0.12 | 75 | 0.11 | 120 | 0.12 |
| GL4-S400M02-PR:G8330 | 130 | 0.15 | 75 | 0.14 | 120 | 0.15 |
Manufacturer starting values for ISO P (steel), M (stainless steel) and K (cast iron). No cutting data is published for ISO N, S and H materials with this geometry. Adjust to the machine, set-up and workpiece.
Long, single ended GL insert with one cutting edge at the front end and no secondary cutting edge at the rear end.
- Cutting width (CW): width of the cutting edge, 3.00 mm (GL3) or 4.00 mm (GL4), tolerance ±0.05 mm.
- Corner radius (RE): 0.2 mm at the corners of the cutting edge.
- Insert length (INSL): overall length of the insert, 24.5 mm (GL3) or 24.3 mm (GL4).
- Neutral, straight cutting edge (no left or right lead angle).
- PR chipbreaker on the rake face, with a negative T-land along the cutting edge.
How to choose: GL. S-PR or GL. S-PM
| Item | GL. S-PR (this series) | GL. S-PM |
|---|---|---|
| Geometry | Strong, negative T-land | Sharp, highly positive rake |
| Main operation | Deep grooving and parting-off | Deep parting-off |
| Workpiece material | Steels, cast irons | Soft steels, stainless steels |
| Cutting conditions | Unstable; continuous to interrupted cuts | Stable; continuous to slightly interrupted cuts |
Single sided GL. S or double sided GL. D?
Choose single sided GL. S inserts when grooving deeper than 24 mm or when the face of the parted-off part must stay free of scratches, because there is no rear cutting edge to touch it. For shallower grooving and parting-off, double sided GL. D inserts offer two cutting edges per insert.
Choosing by workpiece material
- Steel and cast steel (ISO P): recommended; start at vc 130 m/min.
- Cast iron (ISO K): recommended; start at vc 120 m/min.
- Stainless steel (ISO M): starting data available (vc 75 m/min); for soft stainless steels in stable conditions, GL. S-PM is the sharper choice.
- Non-ferrous metals and heat resistant super alloys (ISO N, S): no cutting data for PR; GL. S-PM has published starting data.
- Hardened materials (ISO H): no cutting data for either geometry.