SINGLE SIDED DEEP PARTING-OFF INSERT, NEUTRAL_GL. S-PM

Caution
Product Description
Dormer Pramet GL. S-PM single sided parting-off insert with a neutral lead angle and a 24.5 mm long insert body, designed for deep parting-off. Made of grade G8330 PVD coated carbide with highly positive PM geometry, for steel and stainless steel in continuous to slightly interrupted cuts.
- Manufacturer: Dormer Pramet (Pramet brand), country of origin: Czech Republic
- Material ID (MID): 8178695
- Operation: external parting-off and grooving on lathes
- Cutting conditions: continuous to slightly interrupted cuts
- Compatible tooling: Dormer Pramet GL family blades, modular and external tool holders for GL3 inserts
- Maximum cutting depth (CDX) depends on the blade or holder used. Check the holder specification before machining.
- Coolant is recommended. It has a very positive effect on tool life.
GL3-S300M02-PM:G8330 is a single sided (single ended) parting-off insert for parting and grooving, from the Dormer Pramet GL (Groove Long) family. Its 24.5 mm long insert body is designed for deep parting-off, and the insert has a neutral lead angle.
Key features
- PM geometry with highly positive rake on a single sided insert, the first choice for deep parting-off
- For continuous to slightly interrupted cuts
- 3 mm cutting width with a cutting width tolerance of ±0.05 mm and 0.2 mm corner radii
- Grade G8330: PVD coated fine-grained WC-Co carbide within ISO application ranges P25-P40 and M20-M35
- The GL family offers up to 60% deeper grooving capacity thanks to the insert length
Applications
- Parting-off and grooving of steel and stainless steel on lathes
- Deep parting-off in continuous machining conditions
| Brand | Dormer Pramet |
|---|---|
| Product type | Single sided deep parting-off insert |
| Insert design | GL. S (single sided, neutral) |
| Chipbreaker | PM (highly positive rake) |
| Grade | G8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, M20-M35 |
| Workpiece material | Steel, stainless steel |
| Cutting width (CW) | 3 mm |
| Cutting width tolerance | ±0.05 mm |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 24.5 mm |
| Cutting edges | 1 |
| Product code | Material ID (MID) | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Insert size | Grade | Chipbreaker | Lead angle |
|---|---|---|---|---|---|---|---|---|---|
| GL3-S300M02-PM:G8330 | 8178695 | 3 | ±0.05 | 0.2 | 24.5 | 3 | G8330 | PM | Neutral |
Single ended (single sided) parting-off insert with one cutting edge at the front of a long insert body. The cutting edge is neutral (no lead angle), and the PM chipbreaker is formed on the rake face behind the cutting edge.
- CW (cutting width): 3 mm, tolerance ±0.05 mm
- RE (corner radius): 0.2 mm at both corners of the cutting edge
- INSL (insert length): 24.5 mm
How to choose a GL parting-off insert
| Series | Insert design | Recommended use |
|---|---|---|
| GL. S-PM (this series) | Single sided, highly positive rake, grade G8330 (ISO P25-P40, M20-M35) | First choice for deep parting-off of steel and stainless steel, continuous to slightly interrupted cuts |
| GL. S-PR | Single sided, negative T-land, grade G8330 (ISO P25-P40, K20-K40) | Difficult deep grooving and parting-off of steel and cast iron, continuous to interrupted cuts |
| GL. D-PM | Double sided, highly positive rake | Parting-off, continuous to slightly interrupted cuts |
- PM geometry is the first choice for austenitic stainless steels and soft steels.
- For interrupted cuts or cast iron, consider the PR geometry with its negative T-land.
- Choose a single sided insert when maximum depth of cut is needed; choose a double sided insert to get two cutting edges per insert.