SINGLE SIDED DEEP PARTING-OFF INSERT_GL. S-PM

Caution
Product Description
Single sided deep parting-off insert from the Dormer Pramet GL system, made from H07 uncoated WC-Co carbide with a highly positive rake and a pressed and polished PM chipbreaker. It is designed for deep parting-off and grooving of non-ferrous materials and titanium-based superalloys in continuous to slightly interrupted cuts.
Grade H07
Uncoated WC-Co carbide within ISO ranges N10–N30 and S01–S20. It is designed for fine to medium machining of non-ferrous metals and titanium-based superalloys, and offers high wear resistance and long tool life.
PM geometry
Highly positive rake on a single sided insert. It is the first choice for deep parting-off and for continuous to slightly interrupted cuts.
Single sided GL. S inserts
Pramet GL. S inserts are single sided long inserts for extra deep grooving and parting-off. Because they have no secondary cutting edge, they avoid accidentally scratching the part face when grooving deeper than 24 mm. This makes them useful where the surface quality of the parted-off face is critical.
Usage guidance and cautions
- Use in continuous to slightly interrupted cuts. For difficult deep grooving and parting-off of steel and cast iron, or for unstable or interrupted cutting, use the stronger GL. S-PR geometry.
- Match the insert size (GL2, GL3, GL4) to the pocket size of the GL holder or blade.
- Begin with the starting cutting data from the manufacturer (see Specification Table) and adjust to the machine, setup rigidity and workpiece.
- Mount and remove the insert with the key designed for the GL holder or blade.
- The cutting edge is very sharp; handle inserts with care.
The Pramet GL. S-PM is a single sided long insert in the Dormer Pramet GL parting-off and grooving system. It was developed for deep parting-off and grooving of ISO N materials, such as aluminium alloys and other non-ferrous metals, and of titanium-based superalloys. Its highly positive rake angle and pressed and polished PM chipbreaker form chips reliably and evacuate them smoothly in continuous to slightly interrupted cuts.
The insert is made from grade H07, an uncoated WC-Co carbide for fine to medium machining with high wear resistance and long tool life. It has only one cutting edge, so no secondary edge can scratch the face of the parted-off bar during deep cuts. This makes the insert well suited to work where the surface quality of the parted-off face matters.
Key features
- The pressed chipbreaker promotes chip forming and improves chip control in deep cuts, which raises process reliability.
- The polished chipbreaker reduces chip adhesion, so cutting stays smooth and uninterrupted.
- A sharp cutting edge with very small edge honing lowers cutting forces, even in soft materials.
- Single sided design: the insert itself does not limit cut-off depth, which gives flexibility across parting applications.
- Compatible with all Pramet GL holders and blades; the code designation makes it quick to match inserts to holders.
- Cutting width tolerance of ±0.05 mm for precise parting in high-volume production.
Typical applications
- Deep parting-off of aluminium alloy bars and other non-ferrous materials
- Deep grooving of non-ferrous materials
- Parting-off and grooving of titanium-based superalloys
- Parting-off of plastics and other soft materials
| Brand | Dormer Pramet |
|---|---|
| Series | GL. S-PM |
| Insert type | Single sided deep parting-off insert (one cutting edge) |
| Operation | Deep parting-off and grooving |
| Grade | H07 |
| Insert material | Uncoated WC-Co carbide |
| ISO application range | N10–N30, S01–S20 |
| Chipbreaker | PM, pressed and polished, highly positive rake |
| Primary cutting edge | Neutral |
| Cutting width (CW) | 2.00 mm, 3.00 mm, 4.00 mm |
| Cutting width tolerance | ±0.05 mm |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 24.3–24.5 mm |
| Machining range | Fine to medium machining; continuous to slightly interrupted cuts |
| Compatible tools | Pramet GL parting-off and grooving holders and blades with the matching pocket size (GL2, GL3, GL4) |
Dimensions
| Model | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Insert size |
|---|---|---|---|---|---|
| GL2-S200M02-PM:H07 | 2.00 | ±0.05 | 0.2 | 24.5 | GL2 |
| GL3-S300M02-PM:H07 | 3.00 | ±0.05 | 0.2 | 24.5 | GL3 |
| GL4-S400M02-PM:H07 | 4.00 | ±0.05 | 0.2 | 24.3 | GL4 |
Recommended starting cutting data (vc m/min / f mm/rev)
| Model | ISO N (non-ferrous) | ISO S (superalloys) | ISO M (stainless steel) | ISO K (cast iron) |
|---|---|---|---|---|
| GL2-S200M02-PM:H07 | 270 / 0.10 | 25 / 0.06 | 50 / 0.07 | 85 / 0.08 |
| GL3-S300M02-PM:H07 | 270 / 0.12 | 25 / 0.07 | 50 / 0.09 | 85 / 0.10 |
| GL4-S400M02-PM:H07 | 270 / 0.14 | 25 / 0.10 | 50 / 0.11 | 85 / 0.12 |
These cutting data are starting values from the manufacturer. Adjust them to the machine, setup rigidity and workpiece. The manufacturer gives no cutting data for ISO P or ISO H materials.
This is a long, single sided parting-off insert that fits the Pramet GL insert seat. Only one end carries a cutting edge. The opposite end has no cutting edge, so no secondary edge touches the part during deep cuts.
- Cutting width (CW) across the main cutting edge: 2.00 mm for GL2-S200M02-PM:H07, 3.00 mm for the GL3 size and 4.00 mm for the GL4 size; tolerance ±0.05 mm.
- Main cutting edge: neutral (square to the insert axis, no lead angle), with 0.2 mm corner radii (RE).
- Insert length (INSL): 24.5 mm for the GL2 and GL3 sizes, 24.3 mm for the GL4 size.
- Top face: pressed and polished PM chipbreaker with a highly positive rake, and a sharp cutting edge with very small edge honing.
Choosing the right GL. S insert for the workpiece
| Workpiece material and cutting condition | Recommended insert |
|---|---|
| Aluminium alloys, other non-ferrous metals, titanium-based superalloys; continuous to slightly interrupted cuts | GL. S-PM, grade H07 (this series) |
| Soft steel and stainless steel; deep parting-off in stable cutting | GL. S-PM, grade G8330 (PVD coated) |
| Steel and cast iron; difficult deep grooving, unstable or interrupted cutting | GL. S-PR, grade G8330 (negative T-land, strong geometry) |
Tips for deep parting-off
- A narrower cutting width removes less material and produces lower cutting forces, which saves bar stock. A wider insert gives a stronger cutting edge for heavier work.
- Choose a GL holder or blade whose maximum cutting depth (CDX) covers the bar radius. GL tools offer up to 40 mm.
- For productive deep parting, GLAF holders with high-pressure internal coolant (up to 140 bar) direct coolant to the cutting edge, which improves chip evacuation and tool life.
Application example (manufacturer)
Parting-off 6082 (AlMgSi1) aluminium alloy bar with GL3-S300M02-PM:H07 at vc 100 m/min, fn 0.13 mm/rev and cutting depth 35 mm, with coolant: cutting time was reduced by 40% because lower cutting forces allowed a higher cutting speed.