DOUBLE SIDED GROOVING AND PARTING-OFF INSERT_GL. D-PR

Caution
Product Description
The Pramet GL. D-PR double sided grooving and parting-off insert from Dormer Pramet is a 25 mm long, double-ended insert with the PR chipbreaker – the first choice for parting-off bars and grooving interrupted cuts at medium to high feeds. GL2-D200M02-PR:G8415 has a 2 mm cutting width, 0.2 mm corner radii and the new G8415 grade with a multi-layer PVD coating and TiBN top layer.
General information
- Manufacturer: Dormer Pramet (Pramet brand)
- Product family: Pramet GL grooving and parting-off system, GL. D double sided inserts with the PR chipbreaker
- Insert sizes GL2, GL3 and GL4 – each for use with Pramet GL parting and grooving tools of the same size, such as GL2..SF(RL) EXT and GL2-S.. B for size 2
- The GL insert range covers cutting widths from 2 mm to 6 mm; this series covers the 2 mm, 3 mm and 4 mm widths
Usage guidance
- Coolant is recommended – it has a very positive effect on tool life.
- Use the PR chipbreaker at medium to high feeds.
- Check that the insert size (GL2, GL3 or GL4) matches the tool holder or blade before mounting.
- Select cutting speed and feed from the Dormer Pramet catalogue or recommendations for the workpiece material.
The GL. D-PR series is part of the Pramet GL (Groove Long) system for parting-off and deep grooving on lathes. Each insert is 25 mm long with a cutting edge at both ends, giving 2 cutting edges per insert. The long GL insert supports up to 60% deeper parting-off and grooving than the earlier Pramet LCMF16 insert.
The PR chipbreaker is the first choice for medium to high feeds in a wide variety of machining conditions. Its strong cutting edge resists cracking when grooving interrupted cuts and is ideal for parting-off bar stock.
GL2-D200M02-PR:G8415 uses the G8415 grade, which combines a next-generation multi-layer PVD coating with a TiBN sliding top layer. It provides reliable wear resistance, smooth chip flow, extended tool life and stable performance when parting-off, grooving and profiling steels, stainless steels, cast iron and hardened materials.
Key features
- Double sided (double-ended) insert with 2 cutting edges
- PR chipbreaker with a direct-pressed cutting edge for medium to high feeds
- 2 mm cutting width, ±0.05 mm width tolerance, 0.2 mm corner radii
- Neutral cutting direction
- G8415 grade: multi-layer PVD coating with TiBN sliding top layer
Applications
- Parting-off bar stock on lathes
- Grooving, including interrupted cuts
- Profiling
- Workpiece materials: steel, stainless steel, cast iron and hardened materials
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | GL. D-PR |
| Product type | Double sided grooving and parting-off insert |
| Number of cutting edges | 2 |
| Insert size | GL2, GL3, GL4 |
| Insert length | 25 mm |
| Cutting width | 2 mm, 3 mm, 4 mm |
| Cutting width tolerance | ±0.05 mm |
| Corner radius | 0.2 mm |
| Cutting direction | Neutral |
| Chipbreaker | PR |
| Edge design | Direct pressed |
| Grade | G8415 |
| Coating | Multi-layer PVD with TiBN sliding top layer |
| Workpiece materials | Steel, stainless steel, cast iron, hardened materials |
| Compatible tools | Pramet GL parting and grooving tools of the matching insert size (e.g. GL2..SF(RL) EXT, GL2-S.. B for GL2) |
| Product code | Insert size | Cutting width (mm) | Width tolerance (mm) | Corner radius (mm) | Insert length (mm) | Cutting direction | Chipbreaker | Grade |
|---|---|---|---|---|---|---|---|---|
| GL2-D200M02-PR:G8415 | 2 | 2 | ±0.05 | 0.2 | 25 | Neutral | PR | G8415 |
GL2-D200M02-PR:G8415 is a long, double-ended insert with an overall length of 25 mm. A cutting edge is formed at each end, so the insert can be turned around in the tool to use its 2 cutting edges.
- Overall insert length: 25 mm
- Cutting width at each end: 2 mm (tolerance ±0.05 mm)
- Corner radius at each corner of the cutting edge: 0.2 mm
- Neutral cutting edge – no right-hand or left-hand front angle
- PR chipbreaker with a direct-pressed cutting edge at each end
The GL. D family is offered with several chipbreakers, edge designs and grades. Use this guide to compare GL2-D200M02-PR:G8415 with other options in the range.
How to read the product code
| Code element | Meaning |
|---|---|
| GL | Pramet GL grooving and parting-off insert family |
| 2 | Insert size 2 |
| D | Double sided (double-ended) insert |
| 200 | Cutting width 2 mm |
| M | Direct pressed edge design |
| 02 | Corner radius 0.2 mm |
| PR | Chipbreaker geometry |
| G8415 | Grade |
Choosing the chipbreaker
- PR – first choice for medium to high feeds; strong edge for parting-off bars and grooving interrupted cuts.
- PM – highly positive rake for low to medium feeds in soft materials such as austenitic stainless steel; resists built-up edge and reduces the burr left when parting-off tubes.
- GM – first choice for longitudinal turning and grooving; positive T-land for low cutting forces.
Choosing the edge design
- M – direct pressed edge, neutral cutting edge for general parting-off and grooving.
- G with R06 or L06 – ground edge with a right-hand or left-hand front angle that reduces the pip and burr left on the part when parting-off.
Choosing the grade
- G8415 – multi-layer PVD coating with TiBN sliding top layer for steels, stainless steels, cast iron and hardened materials.
- G8330 – PVD-coated fine-grained carbide, a versatile choice for steel, stainless steel and cast iron.
- T7325 – MT-CVD coated grade on a functionally graded substrate, offered for stainless steel.