DOUBLE SIDED GROOVING AND PARTING-OFF INSERT, NEUTRAL_GL. D-PR

Caution
Product Description
Double-ended grooving and parting-off insert from the Dormer Pramet GL. D - PR family, neutral version with PR chipbreaker. The PR geometry with negative T-land is the first choice for difficult grooving and parting-off in continuous to interrupted cuts. Cutting widths from 2.00 mm to 6.00 mm.
Code designation (example: GL2-D200M02-PR:G8330)
- GL: tool group, Pramet GL grooving and parting-off system
- 2: pocket size
- D: two cutting edges (double-ended)
- 200: cutting width CW 2.00 mm
- M: direct pressed edge design
- 02: corner radius RE 0.2 mm
- PR: chipbreaker designation
- G8330: grade
Grades
- G8330: PVD coating on submicron WC-Co carbide. ISO application ranges P25-P40, M20-M35, K20-K40 and S15-S25. Universal grade for grooving and parting-off, with high reliability and versatility for most workpiece materials.
- T7325: MT-CVD coating on a functionally graded (FGM) carbide substrate. ISO application ranges P15-P35, M10-M25, K15-K25 and S10-S25. One of the most universal turning grades, especially designed for stainless steel.
Usage guidance
- Choose a tool holder with the largest possible cross-section, the shortest possible overhang and the smallest suitable maximum cutting depth (CDX) to reduce vibration.
- Apply coolant directly to the cutting edge in sufficient quantity to lower edge temperature and prolong tool life.
- For parting-off and deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- PR is intended for external grooving and parting-off. For internal grooving Dormer Pramet recommends only GM and MM chipbreakers, and for face grooving only GM.
- The cutting data in the Specification Table are starting values; refer to the Dormer Pramet Machining Calculator app for further calculation.
The GL. D - PR neutral inserts are double-ended inserts of the Pramet GL (Groove Long) system for external grooving and parting-off on lathes. Every size has an insert length of 25.0 mm, with cutting widths of 2.00, 3.00, 4.00, 5.00 and 6.00 mm and a cutting width tolerance of ±0.05 mm.
The PR chipbreaker has a negative T-land that strengthens the cutting edge, making it the first choice for difficult grooving and parting-off and for continuous to interrupted cuts. The neutral version has no lead angle, and the cutting edge is direct pressed.
Key features
- Double-ended design: two cutting edges on each insert
- PR geometry with negative T-land for secure cutting in difficult grooving and parting-off
- Forms spiral-shaped chips in parting-off and deep grooving
- Corner radius 0.2 mm (GL2 to GL4) or 0.4 mm (GL5 and GL6)
- Grade G8330: PVD-coated submicron WC-Co carbide, a universal grade for grooving and parting-off
- Grade T7325: MT-CVD-coated universal turning grade, available in GL2 to GL4
- Fits Pramet GL external tool holders, GL blades and GL modular blades with the matching pocket size
Applications
- External radial grooving and parting-off of bars
- Steel (ISO P), stainless steel (ISO M) and cast iron (ISO K)
| Manufacturer | Dormer Pramet (Pramet) |
|---|---|
| Family | GL. D - PR |
| Insert type | Double-ended grooving and parting-off insert, neutral |
| Cutting edges | Two (double-ended) |
| Chipbreaker | PR, with negative T-land |
| Edge design | Direct pressed (M) |
| Insert size | GL2, GL3, GL4, GL5, GL6 |
| Cutting width (CW) | 2.00 / 3.00 / 4.00 / 5.00 / 6.00 mm |
| Cutting width tolerance | ±0.05 mm |
| Corner radius (RE) | 0.2 mm (GL2 to GL4), 0.4 mm (GL5, GL6) |
| Insert length (INSL) | 25.0 mm |
| Grade | G8330 (PVD coated, submicron WC-Co carbide), T7325 (MT-CVD coated, GL2 to GL4 only) |
| Workpiece materials | ISO P (steel), ISO M (stainless steel), ISO K (cast iron) |
| Coolant | Recommended, very positive effect on tool life |
| Product Code | Cutting width CW (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Grade | P vc (m/min) | P f (mm/rev) | M vc (m/min) | M f (mm/rev) | K vc (m/min) | K f (mm/rev) |
|---|---|---|---|---|---|---|---|---|---|---|
| GL2-D200M02-PR:G8330 | 2.00 | 0.2 | 25.0 | G8330 | 130 | 0.10 | 75 | 0.09 | 120 | 0.10 |
| GL2-D200M02-PR:T7325 | 2.00 | 0.2 | 25.0 | T7325 | 150 | 0.10 | 115 | 0.09 | 140 | 0.10 |
| GL3-D300M02-PR:G8330 | 3.00 | 0.2 | 25.0 | G8330 | 130 | 0.12 | 75 | 0.11 | 120 | 0.12 |
| GL3-D300M02-PR:T7325 | 3.00 | 0.2 | 25.0 | T7325 | 150 | 0.12 | 115 | 0.11 | 140 | 0.12 |
| GL4-D400M02-PR:G8330 | 4.00 | 0.2 | 25.0 | G8330 | 130 | 0.15 | 75 | 0.14 | 120 | 0.15 |
| GL4-D400M02-PR:T7325 | 4.00 | 0.2 | 25.0 | T7325 | 150 | 0.15 | 115 | 0.14 | 140 | 0.15 |
| GL5-D500M04-PR:G8330 | 5.00 | 0.4 | 25.0 | G8330 | 130 | 0.18 | 75 | 0.16 | 120 | 0.18 |
| GL6-D600M04-PR:G8330 | 6.00 | 0.4 | 25.0 | G8330 | 130 | 0.18 | 75 | 0.16 | 120 | 0.18 |
Cutting width tolerance ±0.05 mm for all sizes. vc = cutting speed, f = feed per revolution. Values are the manufacturer's starting values for ISO P (steel), M (stainless steel) and K (cast iron); no starting values are given for ISO N, S or H materials.
Elongated double-ended insert with an identical cutting edge at each end. The overall insert length (INSL) is 25.0 mm for every size.
- Cutting width (CW): 2.00 to 6.00 mm, tolerance ±0.05 mm
- Neutral main cutting edge with no lead angle (straight across the insert width)
- Corner radius (RE) at both corners of each cutting edge: 0.2 mm (GL2 to GL4), 0.4 mm (GL5, GL6)
- PR chipbreaker with negative T-land along each cutting edge; direct pressed edge
Choosing the right GL chipbreaker
- PR (this series): negative T-land and a strong edge. First choice for difficult grooving and parting-off, continuous to interrupted cuts, in steel, stainless steel and cast iron.
- PM: highly positive rake. First choice for parting-off with continuous to slightly interrupted cuts.
- GM: versatile geometry for grooving and longitudinal turning.
- MM: full radius shape for copy profiling and longitudinal turning.
- R-PR / L-PR: right- or left-handed PR versions with a 6° or 12° front angle, used for parting-off bars when the pip or burr on one side must be reduced.
Choosing the grade
- G8330: general choice for steel, stainless steel and cast iron, and the only grade in this series for GL5 and GL6.
- T7325: higher catalogue starting speeds, for example 115 m/min versus 75 m/min in stainless steel; available in GL2 to GL4.
Choosing the width
- Match the insert size (GL2 to GL6) to the pocket size of the holder or blade.
- Narrow widths reduce material loss and cutting force in parting-off; wider widths have a stronger edge and accept higher feed.
- The maximum grooving or parting depth is set by the holder or blade (CDX), not by the insert.