DOUBLE SIDED GROOVING AND PARTING-OFF INSERT, RIGHT_GL. D-PR

Caution
Product Description
Pramet GL. D-PR double-ended grooving and parting-off insert, right-hand, with a 2 mm cutting width, 0.2 mm corner radius and 6° front angle. Its ground PR geometry with negative T-land in PVD-coated grade G8330 is the first choice for difficult bar parting-off and continuous to interrupted cuts in steel and cast iron.
Designation code: GL2-D200G02R06-PR:G8330
- GL = tool group (Pramet GL grooving and parting-off system)
- 2 = pocket size
- D = two edges (double-ended)
- 200 = cutting width 2.00 mm
- G = ground edge design
- 02 = nose radius 0.2 mm
- R06 = right-hand, primary cutting edge angle 6°
- PR = chipbreaker designation
- G8330 = grade
Compatible tools
Fits the GL2 insert seat of Pramet GL tools, for example:
- External holders GLSF(RL) EXT: GL2-S2020KFR/L-20-80, GL2-S2020KFR/L-24-80, GL2-S2525MFR/L-20-80, GL2-S2525MFR/L-24-80
- Holders for sliding head machines GLSF(RL) EXT-S: GL2-S1212HFR/L-12-40, GL2-S1616KFR/L-16-45
- Holders with internal high-pressure coolant GLAF(RL) EXT / EXT-S: GL2-A2020KFR/L-20-80, GL2-A2525MFR/L-20-80, GL2-A1212HFR/L-12-40, GL2-A1616KFR/L-16-45
- Parting-off blades GLS B: GL2-S26KB (CDX 35 mm), GL2-S32MB (CDX 50 mm)
Usage guidance
- Coolant is recommended: applying coolant directly to the cutting edge in sufficient quantity lowers the edge temperature and prolongs tool life.
- Choose a holder with the largest possible cross-section, the shortest possible overhang and the smallest CDX that suits the job to reduce vibration.
- When parting off or deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- PR geometry is intended for external grooving and parting-off; for internal grooving and face grooving, GM or MM chipbreakers are recommended.
- Published cutting data are starting values; refine them with the Dormer Pramet Machining Calculator app.
The GL2-D200G02R06-PR:G8330 is a double-ended (two cutting edges) grooving and parting-off insert from the Pramet GL family by Dormer Pramet. The 25 mm long insert has a 2 mm cutting width (±0.05 mm), 0.2 mm corner radii and a right-hand 6° front cutting edge angle that helps reduce pip and burr when parting off. Its ground PR chipbreaker with negative T-land gives a strong cutting edge, making it the first choice for difficult bar parting-off and for continuous to interrupted cuts.
The insert is made of grade G8330, a PVD-coated fine grained WC-Co tungsten carbide within ISO ranges P25-P40 and K20-K40. G8330 is a universal grade for grooving and parting-off, valued for its reliability and versatility.
Key features
- Double-ended design with two usable cutting edges per insert.
- Right-hand 6° front angle (PSIRR) to reduce pip and burr when parting off.
- PR geometry with negative T-land for increased cutting edge strength and longer tool life.
- Ground cutting edges with a tight cutting width tolerance of ±0.05 mm.
- 25 mm insert length for deep parting-off and grooving.
- Forms spiral-shaped chips in parting-off and deep grooving.
Applications
- Parting-off of solid bars, including under difficult conditions.
- External radial grooving with continuous to interrupted cuts.
- Machining of steel and cast iron; starting cutting data are also given for stainless steel.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product code | GL2-D200G02R06-PR:G8330 |
| Insert type | GL. D, double-ended (two cutting edges) |
| Insert size / pocket size | GL2 / 2 |
| Hand | Right (R) |
| Cutting width (CW) | 2 mm |
| Cutting width tolerance | ±0.05 mm |
| Insert length (INSL) | 25 mm |
| Corner radius (RE) | 0.2 mm |
| Front cutting edge angle (PSIRR) | 6° |
| Edge design | Ground (G) |
| Chipbreaker | PR (negative T-land) |
| Grade | G8330 |
| Coating | PVD |
| Substrate | Fine grained WC-Co tungsten carbide |
| ISO application range | P25-P40, K20-K40 |
| Operation | Parting-off and grooving (external) |
| Product code | Cutting width CW (mm) | Lower tolerance CWTOLL (mm) | Upper tolerance CWTOLU (mm) | Insert length INSL (mm) | Corner radius RE (mm) | Front angle PSIRR (°) | Feed range f (mm/rev) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|---|---|---|
| GL2-D200G02R06-PR:G8330 | 2.00 | -0.05 | 0.05 | 25.0 | 0.2 | 6 | 0.05 - 0.16 | PR | G8330 |
Double-ended GL. D insert: an elongated carbide body 25 mm long (INSL) with an identical cutting edge at each end, so the insert can be indexed to use the second edge.
- Cutting width (CW): 2.00 mm, tolerance -0.05 / +0.05 mm.
- Corner radius (RE): 0.2 mm on both corners of each cutting edge.
- Front cutting edge inclined at a 6° lead angle, right-hand version (PSIRR).
- PR chipbreaker with negative T-land along each cutting edge; ground cutting edges.
Recommended starting cutting data (GL2-D200G02R06-PR:G8330)
| ISO material group | Workpiece material | vc (m/min) | f (mm/rev) |
|---|---|---|---|
| P | Steel | 130 | 0.10 |
| M | Stainless steel | 75 | 0.09 |
| K | Cast iron | 120 | 0.10 |
No starting values are listed for groups N (non-ferrous metals), S (heat-resistant alloys) or H (hardened materials) for this insert.
Choosing the right GL. D insert
- PR (this insert): negative T-land for a strong cutting edge; first choice for difficult bar parting-off and continuous to interrupted cuts.
- PM: highly positive rake; first choice for parting-off tubes, austenitic stainless steels and soft steels, in continuous to slightly interrupted cuts.
- GM: versatile geometry for grooving and longitudinal turning.
- MM: full radius shape for copy profiling and longitudinal turning.
- Neutral versions without a front angle (e.g. GL2-D200M02-PR:G8330) are also available; R and L versions have a 6° or 12° front angle to reduce pip and burr (e.g. GL2-D200G02R12-PR:G8330).
- GL. D-PR inserts are also available in cutting widths of 3 mm (GL3), 4 mm (GL4), 5 mm (GL5) and 6 mm (GL6).