DOUBLE SIDED GROOVING AND PARTING-OFF INSERT, LEFT_GL. D-PR

Caution
Product Description
Dormer Pramet GL2-D200G02L06-PR:G8330 is a double-ended grooving and parting-off insert with a 2 mm cutting width, 0.2 mm corner radius and a 6° left-hand front angle that reduces pip and burr on the left-hand side. The PR geometry with negative T-land in PVD-coated grade G8330 is the first choice for difficult grooving and parting-off of steel and cast iron, from continuous to interrupted cuts.
General information
- Insert design: GL. D (double-ended), insert size GL2, pocket size 2
- Grade G8330 covers ISO application ranges P25-P40 (steel) and K20-K40 (cast iron)
- Machining operation: parting-off with a left-hand front angle; also suited to difficult grooving
- Compatible tools: Pramet GL2..SF(RL) EXT and GL2-S.. B parting and grooving tools
Usage guidance
- Cooling has a very positive effect on tool life – coolant is recommended.
- Use only in blades and holders with a matching pocket size 2.
- To reduce pip and burr on the right-hand side instead, choose the right-hand version GL2-D200G02R06-PR:G8330.
- The negative T-land gives the edge strength needed for interrupted cuts.
- Set cutting speed and feed according to Dormer Pramet recommendations for the workpiece material.
Dormer Pramet GL2-D200G02L06-PR:G8330 is a double-ended insert from the GL. D range for grooving and parting-off on lathes. It has 2 cutting edges, one at each end, with a 2 mm cutting width, 0.2 mm corner radii and a 25 mm insert length. The 6° left-hand front angle reduces the pip and burr on the left-hand side when parting off.
Key features
- PR geometry with negative T-land – increased cutting edge strength; first choice for difficult grooving and parting-off, from continuous to interrupted cuts.
- 6° left-hand front angle – reduces pip and burr on the left-hand side of the cut.
- Ground cutting edge – cutting width tolerance of ±0.05 mm.
- Grade G8330 – PVD-coated fine-grained WC-Co carbide with balanced hardness and toughness, for versatile and productive machining that combines high cutting speeds and feed rates.
- PVD coating – enhances thermal cracking resistance in operations with fluctuating cutting temperatures.
Applications
- Parting-off and grooving of steel (ISO P25-P40) and cast iron (ISO K20-K40)
- Parting-off where pip and burr on the left-hand side of the cut must be minimised
- Use with Pramet GL2..SF(RL) EXT and GL2-S.. B parting and grooving tools (pocket size 2)
| Brand | Dormer Pramet |
|---|---|
| Insert type | Double-ended grooving and parting-off insert (GL. D) |
| Insert size / pocket size | GL2 / 2 |
| Chipbreaker / geometry | PR, negative T-land, ground cutting edge |
| Hand / front angle | Left, 6° |
| Cutting width | 2 mm (±0.05 mm) |
| Corner radius | 0.2 mm |
| Insert length | 25 mm |
| Grade | G8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Workpiece material | Steel, cast iron |
| Machining operation | Parting-off, grooving |
| Order code | EDP No. | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | Front angle | Hand | Chipbreaker | Grade | Pocket size |
|---|---|---|---|---|---|---|---|---|---|---|
| GL2-D200G02L06-PR:G8330 | 7802912 | 2 | ±0.05 | 0.2 | 25 | 6° | Left | PR | G8330 | 2 |
Double-ended GL. D insert with a cutting edge at each end of the insert body (2 cutting edges).
- Insert length (INSL): 25 mm
- Cutting width (CW): 2 mm, tolerance ±0.05 mm
- Corner radius (RE): 0.2 mm on the corners of each cutting edge
- Front cutting edge inclined at a 6° lead angle, left-hand (PSIRL)
- PR chipbreaker with negative T-land behind each cutting edge
How to choose a GL. D insert geometry
| Geometry | Characteristics | Workpiece material (ISO) | Cutting condition |
|---|---|---|---|
| PR | Negative T-land, increased cutting edge strength; first choice for difficult grooving and parting-off | P, K | Continuous to interrupted cuts |
| PM | Highly positive rake; first choice for parting-off | P, M | Continuous to slightly interrupted cuts |
| GM | Versatile geometry for grooving and longitudinal turning | P, M, K | Continuous to interrupted cuts |
Choosing the front angle
- M (neutral) – e.g. GL2-D200M02-PR:G8330, for parting-off and grooving
- G..R06 / G..R12 – right-hand 6° / 12° front angle, reduces pip and burr on the right-hand side
- G..L06 / G..L12 – left-hand 6° / 12° front angle, reduces pip and burr on the left-hand side
In the GL. D-PR range, left-hand G8330 inserts are available in GL2, GL3 and GL4 sizes (2 mm, 3 mm and 4 mm cutting widths) with 6° or 12° front angles.