DOUBLE SIDED PARTING-OFF INSERT_GL. D-PM

Caution
Product Description
Double sided parting-off insert from the Dormer Pramet GL. D-PM family, with a 2 mm cutting width, 0.2 mm corner radius and a highly positive PM geometry that is first choice for parting-off. Supplied in grade G8415, a multi-layer PVD coated grade with a TiBN sliding top layer for steel, stainless steel, cast iron and hardened materials.
General information
- Manufacturer: Dormer Pramet (Pramet product line), GL family, insert design GL. D with PM chipbreaker.
- Dormer Pramet introduced G8415 in 2026 as a PVD grade for parting-off, grooving and profiling.
- Compatible tooling: Pramet GL-family parting and grooving tools that take GL2 inserts (pocket size 2), such as GL2..SF(RL) EXT holders and GL2-S.. B blades.
Usage guidance and cautions
- Cooling is recommended; the manufacturer rates its effect on tool life as very positive.
- The PM geometry is intended for continuous to slightly interrupted cuts. For difficult grooving and parting-off or interrupted cuts, the manufacturer's first choice is the PR geometry.
- Set cutting speed and feed according to Dormer Pramet recommendations for the workpiece material, tool and machine.
- When one cutting edge is worn, index the insert and use the edge at the opposite end.
- Use only holders or blades of the matching insert size and make sure the insert is fully seated before machining.
Overview
The GL. D-PM is a double sided parting-off insert from the Pramet GL family by Dormer Pramet, designed primarily for parting-off on lathes. The insert is 25 mm long with a cutting edge at each end, so the second edge can be used after the first one is worn. GL2-D200M02-PM:G8415 has a 2 mm cutting width, 0.2 mm corner radii and a neutral cutting edge.
Key features
- PM geometry with a highly positive rake, first choice for parting-off in continuous to slightly interrupted cuts.
- Chipbreaker with a direct pressed edge design.
- The PM geometry suits low to medium feeds on soft materials such as austenitic stainless steel, giving greater resistance to built-up edge and reducing the burr left when parting-off tubes.
- Grade G8415 combines a next-generation multi-layer PVD coating with a TiBN sliding top layer for reliable wear resistance and stable performance.
- Designed for smooth chip flow, extended tool life and consistent results in demanding applications.
- Cutting width tolerance of ±0.05 mm.
Applications
- Parting-off of bars and tubes on lathes.
- Workpiece materials: steel, stainless steel, cast iron and hardened materials.
- Grade G8415 is also designed for grooving and profiling; with the PM geometry, parting-off is the primary operation.
| Brand | Dormer Pramet |
|---|---|
| Product type | Double sided parting-off insert, neutral |
| Insert design / family | GL. D-PM |
| Insert size / pocket size | GL2 / 2 |
| Chipbreaker | PM (highly positive rake) |
| Grade | G8415 |
| Coating | Multi-layer PVD with TiBN sliding top layer |
| Workpiece materials | Steel, stainless steel, cast iron, hardened materials |
| Cutting width (CW) | 2 mm |
| Cutting width tolerance | ±0.05 mm |
| Corner radius (RE) | 0.2 mm |
| Insert length (INSL) | 25 mm |
| Lead angle | Neutral |
| Cutting edges | 2 (double-ended) |
| Main operation | Parting-off |
| Part number | Grade | Chipbreaker | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | Insert size | Hand |
|---|---|---|---|---|---|---|---|---|
| GL2-D200M02-PM:G8415 | G8415 | PM | 2 | ±0.05 | 0.2 | 25 | GL2 | Neutral |
Shape and dimensions of GL2-D200M02-PM:G8415, described in words:
- Long, slender double-ended insert with one cutting edge at each end; overall insert length (INSL) 25 mm.
- Cutting width (CW) of 2 mm at each cutting end, with a tolerance of ±0.05 mm.
- Corner radius (RE) of 0.2 mm at both corners of each cutting edge.
- Neutral cutting edge: the front edge is perpendicular to the long axis of the insert, with no lead angle.
- PM chipbreaker formed in the rake face behind each cutting edge, giving a highly positive rake.
How to choose a GL. D insert
Geometry (chipbreaker)
| Geometry | Characteristics | Recommended use |
|---|---|---|
| PM | Highly positive rake | First choice for parting-off; continuous to slightly interrupted cuts; soft materials such as austenitic stainless steel at low to medium feeds |
| PR | Negative T-land | First choice for difficult grooving and parting-off; continuous to interrupted cuts |
| GM | Versatile geometry | Grooving and longitudinal turning; continuous to interrupted cuts |
Grade
| Grade | Type | Workpiece materials |
|---|---|---|
| G8415 | Multi-layer PVD coating with TiBN sliding top layer | Steel, stainless steel, cast iron, hardened materials |
| G8330 | PVD coated fine grained WC-Co carbide; ISO P25-P40 and M20-M35 in PM inserts | Steel, stainless steel |
| T7325 | MT-CVD coated functionally graded WC-Co carbide; ISO M10-M25 in PM inserts | Stainless steel |
Cutting width and lead angle
GL double-edged inserts are available in cutting widths from 2 to 6 mm; GL2 is the narrowest size. Besides the neutral version, the GL. D-PM family also includes inserts with a 6° or 12° lead angle, such as GL2-D200G02L12-PM.