DOUBLE SIDED PARTING-OFF INSERT, NEUTRAL_GL. D-PM

Caution
Product Description
Dormer Pramet GL1-D150M015-PM:G8330 is a double sided (double-ended) parting-off insert with a neutral cutting edge from the Pramet GL family, offering a 1.5 mm cutting width, 0.15 mm corner radius and 16.5 mm insert length. Its PM chipbreaker with highly positive rake is the first choice for parting-off in continuous to slightly interrupted cuts, and the PVD-coated grade G8330 is designed for steel and stainless steel.
Insert code designation
| Code element | Meaning |
|---|---|
| GL | Tool group |
| 1 | Pocket size |
| D | Two cutting edges |
| 150 | Cutting width CW = 1.50 mm |
| M | Direct pressed edge |
| 015 | Corner radius RE = 0.15 mm |
| PM | Chipbreaker |
| G8330 | Grade |
Compatible tools (GL1 pocket)
| Tool family | Tool code | Shank / height (mm) | Max. cutting depth CDX (mm) | Max. parting diameter CUTDIA (mm) |
|---|---|---|---|---|
| GLSF(RL) EXT | GL1-S2020KFR-16-60, GL1-S2020KFL-16-60 | 20 × 20 | 16 | 60 |
| GLSF(RL) EXT-S, for sliding head machines | GL1-S1212HFR-12-40, GL1-S1212HFL-12-40 | 12 × 12 | 12 | 40 |
| GLSF(RL) EXT-S, for sliding head machines | GL1-S1616KFR-16-45, GL1-S1616KFL-16-45 | 16 × 16 | 16 | 45 |
| GLS B blade | GL1-S26KBR-16, GL1-S26KBL-16 | 26 | 16 | |
| GLS B blade | GL1-S32MBR-16, GL1-S32MBL-16 | 32 | 16 |
Usage guidance
- Choose a tool holder with the largest possible cross-section and the smallest possible overhang and CDX to reduce vibration.
- When parting-off or deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- Apply coolant directly to the cutting edge in sufficient quantity; this lowers the cutting edge temperature and prolongs tool life.
- The maximum groove depth depends on the machined diameter; check the cutting depth chart for the holder in the Dormer Pramet catalogue.
- Cutting data are starting values; refer to the Dormer Pramet Machining Calculator app for further calculations.
Overview
The GL1-D150M015-PM:G8330 belongs to the Pramet GL. D-PM range of double sided parting-off inserts. Each insert has two identical cutting edges, one at each end, so it can be indexed when the first edge is worn. The neutral, direct-pressed cutting edge (no lead angle) and the narrow 1.5 mm cutting width make it suited to parting-off and grooving on CNC lathes and sliding head machines, with GL1 tools covering parting diameters up to 60 mm.
Key features
- Double-ended design with two cutting edges per insert for economical use.
- PM chipbreaker with highly positive rake: first choice for parting-off in continuous to slightly interrupted cuts, forming spiral-shaped chips.
- Suited to low to medium feeds on soft materials such as austenitic stainless steel, with greater resistance to built-up edge and less burr when parting-off tubes.
- Grade G8330: PVD-coated fine-grained WC-Co carbide, a universal grooving and parting-off grade known for reliability and versatility.
- Tight cutting width tolerance of ±0.04 mm.
- GL tool holders and blades allow quick, one-hand insert replacement.
Typical applications
- Parting-off of bars and tubes
- Radial grooving
- Machining of steel (ISO P) and stainless steel (ISO M); starting data are also given for cast iron (K), non-ferrous metals (N) and heat-resistant superalloys (S)
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Double sided parting-off insert, neutral |
| Insert design | GL. D (double-ended, 2 cutting edges) |
| Insert size / pocket size | GL1 / 1 |
| Machining operation | Parting-off and grooving |
| Chipbreaker | PM (highly positive rake) |
| Cutting edge | Neutral, direct pressed (M) |
| Cutting width (CW) | 1.5 mm |
| Cutting width tolerance | ±0.04 mm |
| Insert length (INSL) | 16.5 mm |
| Corner radius (RE) | 0.15 mm |
| Grade | G8330 |
| Coating | PVD |
| Substrate | Fine-grained WC-Co cemented carbide |
| ISO application range | P25-P40, M20-M35 |
| Product code | EDP No. | Insert size | CW (mm) | CW tolerance (mm) | INSL (mm) | RE (mm) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|---|---|
| GL1-D150M015-PM:G8330 | 8463342 | GL1 | 1.5 | ±0.04 | 16.5 | 0.15 | PM | G8330 |
The GL1-D150M015-PM:G8330 is a slender, double-ended parting-off and grooving insert with an identical cutting edge at each end.
- Insert length (INSL): 16.5 mm
- Cutting width (CW): 1.5 mm, tolerance ±0.04 mm
- Corner radius (RE): 0.15 mm on both corners of each cutting edge
- Main cutting edge: neutral (no lead angle)
- Rake face: PM chipbreaker with highly positive rake
- Edge design: direct pressed
Starting cutting conditions by workpiece material
| ISO group | Workpiece material | Cutting speed vc (m/min) | Feed f (mm/rev) |
|---|---|---|---|
| P | Steel | 130 | 0.05 |
| M | Stainless steel | 75 | 0.05 |
| K | Cast iron | 120 | 0.05 |
| N | Non-ferrous metals | 390 | 0.06 |
| S | Heat-resistant superalloys and titanium | 30 | 0.04 |
Starting values for GL1-D150M015-PM:G8330 from the Dormer Pramet catalogue. No starting data are given for ISO H (hardened materials).
How to choose the right GL. D insert
- PM geometry (this insert): highly positive rake for low to medium feeds; first choice for parting-off soft materials such as austenitic stainless steel, and reduces the burr when parting-off tubes.
- PR geometry: negative T-land, first choice for difficult grooving and parting-off in continuous to interrupted cuts and for medium to high feeds; offered from GL2 (2 mm cutting width) upwards.
- Neutral version (this insert) for general parting-off and grooving. Right-hand or left-hand versions with a 6° or 12° lead angle (for example GL1-D150G015R06-PM:G8330) are first choice for parting-off tubes and help reduce the pip and burr on the parted-off part.
- Steel (P) and stainless steel (M) are the primary workpiece materials for grade G8330 (ISO P25-P40, M20-M35).