DOUBLE SIDED PARTING-OFF INSERT, RIGHT_GL. D-PM

Caution
Product Description
Double-ended parting-off insert with two cutting edges, GL1 size with 1.5 mm cutting width, 0.15 mm corner radius and a 6° right-hand lead angle. Made from PVD coated G8330 fine-grained carbide with the highly positive PM chipbreaker, first choice for parting-off steel and stainless steel.
Compatible tooling (pocket size 1)
- GLSF(RL) EXT external grooving and parting-off holders: GL1-S2020KFR-16-60 and GL1-S2020KFL-16-60 (20 × 20 mm shank, maximum cutting depth 16 mm, maximum parting diameter 60 mm)
- GLSF(RL) EXT-S holders for sliding head machines: GL1-S1212HFR-12-40 and GL1-S1212HFL-12-40 (12 × 12 mm shank, maximum cutting depth 12 mm, maximum parting diameter 40 mm); GL1-S1616KFR-16-45 and GL1-S1616KFL-16-45 (16 × 16 mm shank, maximum cutting depth 16 mm, maximum parting diameter 45 mm)
- GLS B double-ended parting-off blades: GL1-S26KBR-16, GL1-S26KBL-16, GL1-S32MBR-16 and GL1-S32MBL-16 (maximum cutting depth 16 mm), fitted in DU / D tool holder blocks; the insert key is supplied with the blade
Usage guidance
- Choose a holder with the largest possible cross-section and the smallest possible overhang and maximum cutting depth (CDX) to reduce vibration.
- When parting-off, set the cutting edge slightly above the workpiece centre line to reduce vibration.
- Supply enough coolant directly to the cutting edge to lower the temperature of the edge and insert seat and extend tool life.
- The PM chipbreaker forms spiral-shaped chips suited to parting-off.
- The listed cutting conditions are starting values; refine them with the Dormer Pramet Machining Calculator app.
The Dormer Pramet GL1-D150G015R06-PM:G8330 is a double-ended parting-off insert from the Pramet GL parting-off and grooving system. Each insert has two cutting edges, a ground cutting width of 1.5 mm and a right-hand lead angle of 6°, making it the first choice for parting-off tubes in continuous cuts.
Key features
- PM chipbreaker with highly positive rake, designed for low to medium feeds in soft materials such as austenitic stainless steel and mild steel
- High resistance to built-up edge and reduced burr when parting-off tubes
- Grade G8330: PVD coated, fine-grained WC-Co carbide, a universal grade for grooving and parting-off with dependable reliability and versatility
- ISO application range P25–P40 (steel) and M20–M35 (stainless steel)
- Ground cutting edge with a tight cutting width tolerance of ±0.04 mm
- Compact 16.5 mm long GL1 insert for pocket size 1 holders and blades, including holders for sliding head machines
Applications
- Parting-off of tubes and bars
- Small part machining on lathes and sliding head machines
- Steel and stainless steel workpieces, in continuous to slightly interrupted cuts
| Brand | Dormer Pramet |
|---|---|
| Product code | GL1-D150G015R06-PM:G8330 |
| EDP number | 8463344 |
| Insert design | GL. D (double-ended) |
| Insert size / pocket size | GL1 / 1 |
| Machining operation | Parting-off, right-hand (R) |
| Cutting width (CW) | 1.5 mm |
| Cutting width tolerance | ±0.04 mm |
| Corner radius (RE) | 0.15 mm |
| Insert length (INSL) | 16.5 mm |
| Lead angle (PSIRR) | 6° |
| Number of cutting edges | 2 |
| Edge design | Ground |
| Chipbreaker | PM (highly positive rake) |
| Grade | G8330 |
| Substrate | Fine-grained WC-Co tungsten carbide |
| Coating | PVD |
| ISO application range | P25–P40, M20–M35 |
| Net weight | 1.089 g |
Insert dimensions
| Product code | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert length INSL (mm) | Lead angle PSIRR (°) | Pocket size | Grade |
|---|---|---|---|---|---|---|---|
| GL1-D150G015R06-PM:G8330 | 1.5 | ±0.04 | 0.15 | 16.5 | 6 | 1 | G8330 |
Recommended starting cutting conditions
| ISO group | Workpiece material | Cutting speed vc (m/min) | Feed f (mm/rev) |
|---|---|---|---|
| P | Steel | 130 | 0.05 |
| M | Stainless steel | 75 | 0.05 |
| K | Cast iron | 120 | 0.05 |
| N | Non-ferrous metals | 390 | 0.06 |
| S | Heat-resistant superalloys and titanium | 30 | 0.04 |
Starting values from the Dormer Pramet catalogue; adjust them to machine stability, workpiece and coolant conditions.
Elongated double-ended parting-off insert with an identical cutting edge at each end, giving two cutting edges in total.
- Insert length (INSL): 16.5 mm
- Cutting width (CW): 1.5 mm, tolerance ±0.04 mm
- Corner radius (RE): 0.15 mm
- Front cutting edge inclined 6° to the right (right-hand lead angle, PSIRR)
- PM chipbreaker with highly positive rake on the top face behind each cutting edge
Reading the product code
| Code element | Meaning |
|---|---|
| GL | Pramet GL parting-off and grooving system |
| 1 | Pocket size 1 |
| D | Two cutting edges (double-ended) |
| 150 | Cutting width 1.50 mm |
| G | Ground cutting edge |
| 015 | Corner radius 0.15 mm |
| R06 | Right-hand, lead angle 6° |
| PM | Chipbreaker with highly positive rake |
| G8330 | PVD coated carbide grade |
Choosing within the GL1 PM range
- GL1-D150M015-PM:G8330: neutral cutting edge with no lead angle, direct pressed; first choice for general parting-off in continuous to slightly interrupted cuts.
- GL1-D150G015R06-PM:G8330 / GL1-D150G015R12-PM:G8330: right-hand lead angle of 6° or 12°.
- GL1-D150G015L06-PM:G8330 / GL1-D150G015L12-PM:G8330: left-hand lead angle of 6° or 12°.
- The handed R and L versions are the first choice for parting-off tubes in continuous cuts; select the hand according to which side of the cut should be left with the least pip or burr.
PM or PR chipbreaker?
- PM (this insert): highly positive rake for low to medium feeds in soft materials such as austenitic stainless steel and mild steel; resists built-up edge and reduces burr on tubes.
- PR: negative T-land for medium to high feeds, with a stronger edge for interrupted cuts and bar parting-off in steel and cast iron; offered from GL2 (2 mm cutting width) upward, not in GL1.