DOUBLE SIDED PARTING-OFF INSERT, LEFT_GL. D-PM

Caution
Product Description
Dormer Pramet GL1-D150G015L06-PM:G8330 is a double sided parting-off insert with a 1.5 mm cutting width, 0.15 mm corner radii and a 6° left lead angle. Its PM geometry with highly positive rake and PVD coated G8330 carbide grade make it a first choice for parting-off steel and stainless steel.
General information
- Brand: Dormer Pramet
- Product code (ISO / ANSI): GL1-D150G015L06-PM:G8330
- EDP number: 8463343
- Insert design: GL. D, insert size GL1, pocket size 1
- Machining operation: parting-off (R/L)
- Workpiece materials: steel (ISO P25-P40) and stainless steel (ISO M20-M35)
- Cutting conditions: continuous to slightly interrupted cuts
- Net weight: 1.089 g
Compatible tooling
Fits Dormer Pramet GL system tools with pocket size 1, such as GLS B double-ended parting-off and grooving blades (for example GL1-S26KBL-16 and GL1-S32MBR-16, maximum cutting depth 16 mm), GLSF(RL) EXT toolholders and GLSF(RL) EXT-S toolholders for sliding head machines.
Usage notes
- Coolant is recommended, as it has a very positive effect on tool life.
- The PM geometry is intended for low to medium feeds. For medium to high feeds or interrupted cuts, choose the PR geometry.
- Confirm that the insert size and pocket size (GL1, pocket size 1) match the blade or toolholder before mounting.
- Replace inserts using the specific key supplied with GLS B blades.
- Set the cutting edge at the workpiece centre height to reduce the pip and avoid edge breakage at the end of the cut.
The Dormer Pramet GL1-D150G015L06-PM:G8330 is a double sided parting-off insert from the GL. D-PM series, designed for parting-off and grooving on lathes and turning centres. The 16.5 mm long insert carries 2 cutting edges, each with a 1.5 mm cutting width, 0.15 mm corner radii and a 6° left lead angle.
Key features
- PM geometry with highly positive rake, the first choice for parting-off in continuous to slightly interrupted cuts.
- Suited to low to medium feeds on soft materials such as austenitic stainless steel, with greater resistance to built-up edge (BUE).
- Reduces the burr left when parting-off tubes.
- Grade G8330: PVD coated fine grained WC-Co carbide within ISO-grade ranges P25-P40 and M20-M35.
- Narrow 1.5 mm cutting width with a cutting width tolerance of ±0.04 mm.
- Double sided design: when the first cutting edge is worn, the insert is turned to use the other edge.
Applications
- Parting-off of steel (ISO P) and stainless steel (ISO M) workpieces.
- Parting-off of bars and tubes on lathes and turning centres, including sliding head machines with suitable GL toolholders.
| Brand | Dormer Pramet |
|---|---|
| Series | GL. D-PM |
| Insert type | Double sided parting-off insert, left |
| Insert size | GL1 |
| Pocket size | 1 |
| Cutting width (CW) | 1.5 mm |
| Cutting width tolerance | ±0.04 mm |
| Corner radius (RE) | 0.15 mm |
| Insert length (INSL) | 16.5 mm |
| Lead angle (PSIRL) | 6° left |
| Chipbreaker / geometry | PM (highly positive rake) |
| Grade | G8330 |
| Substrate | Fine grained WC-Co carbide |
| Coating | PVD |
| ISO application range | P25-P40, M20-M35 |
| Number of cutting edges | 2 |
| Product code | EDP No. | CW (mm) | CW tolerance (mm) | RE (mm) | INSL (mm) | Lead angle | Pocket size | Grade | Net weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| GL1-D150G015L06-PM:G8330 | 8463343 | 1.5 | +0.04 / -0.04 | 0.15 | 16.5 | 6° left | 1 | G8330 | 1.089 |
Double sided parting-off insert with a cutting edge at each end of the insert body (2 cutting edges).
- Insert length (INSL): 16.5 mm
- Cutting width (CW): 1.5 mm, tolerance ±0.04 mm
- Corner radius (RE): 0.15 mm on the corners of each cutting edge
- Front cutting edge angled at a 6° left lead angle (PSIRL)
- PM chipbreaker with highly positive rake on the rake face of each cutting edge
Choosing the right GL. D geometry
| Geometry | Main use | Feed range | Workpiece materials (G8330) |
|---|---|---|---|
| PM | First choice for parting-off; continuous to slightly interrupted cuts; reduces burr when parting-off tubes | Low to medium | Steel P25-P40, stainless steel M20-M35 (incl. austenitic stainless steel) |
| PR | Difficult grooving and parting-off, ideal for parting-off bars; continuous to interrupted cuts | Medium to high | Steel P25-P40, cast iron K20-K40 |
| GM | Grooving and longitudinal turning | P, M, K, S |
Check availability of each geometry in the required insert size before ordering.
Left (L) or right (R) lead angle
This insert has a 6° left lead angle. The same size and geometry is also available with a right lead angle (GL1-D150G015R06-PM:G8330). An angled front cutting edge helps reduce the pip or burr left on the parted-off component. Select L or R according to the side of the cut that needs the cleaner face and the setup of your blade or toolholder.