BLADE FOR PARTING AND GROOVING_XLCFN B LFUX

Caution
Product Description
Dormer Pramet spring-clamp blade for parting and grooving that holds a single-ended LFUX 0308.. insert with 3 mm cutting width. Maximum grooving depth 37.5 mm, blade height 26 mm and length 110 mm, designed for parting-off and tube parting-off on lathes.
Manufacturer application ratings
- Finishing (very good surface quality): primary use
- Medium machining (good surface quality): primary use
- Roughing (unlimited surface roughness): primary use
- Stable working conditions: primary use
- Unstable working conditions: possible use
- Parting-off and tube parting-off: primary use
Usage notes
- Mount the blade in a Dormer Pramet 26-DU.. tool block.
- Use LFUX 03 size inserts only (LFUX 0308..); Dormer Pramet specifies these inserts for XLCFN 03 and XLCF(RL) 03 tools.
- Coolant is recommended; it has a very positive effect on insert tool life.
- Do not exceed the maximum cutting depth of 37.5 mm.
- Set the cutting edge at spindle centre height before machining.
The Dormer Pramet XLCFN 2603 J 03 is a spring-clamp blade for parting and grooving from the XLCFN B LFUX family. It holds one single-ended LFUX 0308.. insert with a 3 mm cutting width and, when assembled in a 26-DU.. tool block, reaches a maximum grooving depth of 37.5 mm. The blade is 26 mm high and 110 mm long.
Key features
- Spring-clamp insert seat (System X) holds the insert securely.
- Double-sided blade with a neutral cutting direction.
- Maximum grooving depth of 37.5 mm for parting-off and tube parting-off.
- Rated by Dormer Pramet for finishing, medium machining and roughing.
- Primary use in stable working conditions, possible use in unstable working conditions.
Applications
- Parting-off on lathes
- Tube parting-off
| Brand | Dormer Pramet |
|---|---|
| Series | XLCFN B LFUX |
| Tool type | Blade for parting and grooving, double-sided |
| Insert clamping | Spring clamp (System X) |
| Cutting direction | Neutral |
| Compatible insert | LFUX 0308.. (single-ended, size 03) |
| Insert cutting width | 3 mm |
| Max. cutting depth (CDX) | 37.5 mm |
| Blade height (H) | 26 mm |
| Functional length (LF) | 110 mm |
| Functional height (HF) | 21.4 mm |
| Tool block | 26-DU.. |
| Operations | Parting-off, tube parting-off |
| Order code | EDP No. | Insert | Insert CW (mm) | CDX (mm) | H (mm) | LF (mm) | HF (mm) | Tool block |
|---|---|---|---|---|---|---|---|---|
| XLCFN 2603 J 03 | 6756935 | LFUX 0308.. | 3 | 37.5 | 26 | 110 | 21.4 | 26-DU.. |
Flat, straight double-sided blade with a spring-clamp insert seat (System X) for one single-ended LFUX 0308.. insert. Main dimensions:
- Blade height (H): 26 mm
- Functional length (LF): 110 mm
- Functional height (HF): 21.4 mm
- Maximum cutting depth (CDX): 37.5 mm
- Insert cutting width: 3 mm
Choosing the right insert
This blade takes Dormer Pramet LFUX 03 size single-ended inserts with 3 mm cutting width, 0.2 mm corner radii and tolerance class U. Choose the geometry by operation and the grade by workpiece material and machining conditions.
| Insert | Geometry | Grade (coating) | ISO application range |
|---|---|---|---|
| LFUX 030802TN:T8330 | Neutral, for parting-off and grooving | T8330 (PVD) | P25-P40, K20-K40 |
| LFUX 030802TN:6640 | Neutral, for parting-off and grooving | 6640 (MT-CVD) | P20-P40, K25-K40 |
| LFUX 030800TR:T8330 | 5° front angle, reduces pip and burr on the right-hand side | T8330 (PVD) | P25-P40, K20-K40 |
| LFUX 030800TL:T8330 | 5° front angle, reduces pip and burr on the left-hand side | T8330 (PVD) | P25-P40, K20-K40 |
| LFUX 030800TR:6640 | 5° front angle, reduces pip and burr on the right-hand side | 6640 (MT-CVD) | P20-P40, K25-K40 |
| LFUX 030800TL:6640 | 5° front angle, reduces pip and burr on the left-hand side | 6640 (MT-CVD) | P20-P40, K25-K40 |
- T8330: PVD-coated fine-grained WC-Co carbide for steel and cast iron.
- 6640: MT-CVD coated WC-Co carbide for steel and cast iron.
- TR and TL inserts: choose the hand according to the side on which pip and burr must be reduced.