TURNING INSERT - PARTING AND GROOVING_LFUX

Caution
Product Description
Dormer Pramet LFUX single-ended parting and grooving insert with a 3 mm cutting width, 0.2 mm corner radius and a 5° left-hand front angle that reduces pip and burr. Grade 6640 MT-CVD coated carbide for steel and cast iron, used with XLCFN 03 blades and XLCFR / XLCFL 03 holders.
General information
- Manufacturer: Dormer Pramet
- Product type: turning insert for parting off and grooving, insert design LFUX
- In the product code, TL indicates the left-hand front angle; LFUX inserts are also made with TR (right hand) and TN (neutral) front edges
- Accuracy: tolerance class U, cutting width tolerance +0.15 / -0.15 mm
- Workpiece groups: ISO P (steel) and ISO K (cast iron)
- Use only with size 03 tooling: XLCFN 03 blades or XLCFR / XLCFL 03 holders
Usage guidance
- Set the cutting edge at the centre height of the workpiece
- Keep the blade overhang as short as the workpiece diameter allows
- Reduce the feed when approaching the centre of the workpiece during parting off
- Direct cutting fluid at the cutting edge where possible
- Select cutting speed and feed according to Dormer Pramet recommendations for the workpiece material
LFUX is a Dormer Pramet single-ended insert for parting off and grooving on lathes. The LFUX 030800TL:6640 has a 3 mm cutting width, a 0.2 mm corner radius and a 5° front angle on the left-hand side, which reduces pip and burr on that side of the cut. The cutting edges have a facet, the insert has a chipbreaker, and accuracy is to tolerance class U.
The insert is made of grade 6640, an MT-CVD coated WC-Co carbide covering ISO application ranges P20-P40 and K25-K40 for machining steel and cast iron. It is used in Dormer Pramet XLCFN 03 parting blades and XLCFR / XLCFL 03 parting and grooving holders.
Key features
- Single-ended insert with a 3 mm cutting width
- 5° left-hand front angle to reduce pip and burr on the left-hand side
- 0.2 mm corner radius and faceted cutting edges
- Grade 6640: carbide substrate without cubic carbides and a thin MT-CVD coating with a TiCN supporting layer
- Suited to semi-roughing and roughing at lower to medium cutting speeds, including interrupted cuts and unfavourable machining conditions
- Fits size 03 tooling: XLCFN 03 blades and XLCFR / XLCFL 03 holders
Typical uses: parting off finished parts and cutting grooves in steel and cast-iron workpieces on CNC and manual lathes.
| Brand | Dormer Pramet |
|---|---|
| Insert design | LFUX, single-ended |
| Insert size | LFUX 03 |
| Operation | Parting off and grooving |
| Cutting width (CW) | 3 mm |
| Corner radius (RE) | 0.2 mm |
| Front angle | 5°, left hand |
| Insert shape | L, rectangular |
| Clearance angle | F, 25° |
| Tolerance class | U |
| Chipbreaker | Yes, no designation |
| Grade | 6640 |
| Material | WC-Co carbide |
| Coating | MT-CVD |
| ISO application range | P20-P40, K25-K40 |
| Workpiece material | Steel, cast iron |
| Compatible tools | XLCFN 03 blades, XLCFR / XLCFL 03 holders |
| Product code | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Insert body width BW (mm) | Insert length INSL (mm) | Max. cutting depth CDX (mm) | Front angle | Grade |
|---|---|---|---|---|---|---|---|---|
| LFUX 030800TL:6640 | 3 | +0.15 / -0.15 | 0.2 | 2.51 | 11.5 | 4.9 | 5° left hand | 6640 |
Single-ended, rectangular (shape code L) parting and grooving insert with a cutting edge at one end only.
- Cutting width (CW): 3 mm
- Insert body width (BW): 2.51 mm, narrower than the cutting width
- Insert length (INSL): 11.5 mm
- Front cutting edge set at a 5° angle, left hand
- Corner radius (RE): 0.2 mm
- Clearance angle: 25° (code F)
- Maximum cutting depth (CDX): 4.9 mm
How to choose an LFUX insert
- Front angle: TL (5°, left hand) or TR (5°, right hand) reduces pip and burr on one side of the cut; choose the hand according to the side that must be left clean. TN versions have a neutral front edge for parting off and grooving.
- Cutting width: LFUX inserts also come in other widths, such as 4 mm; each width is used with blades and holders of the matching size.
- Grade: 6640 (MT-CVD coated, P20-P40, K25-K40) suits semi-roughing, roughing and interrupted cuts at lower to medium cutting speeds. T8330 (PVD coated fine-grained carbide, P25-P40, K20-K40) is the PVD alternative in the same insert design.
- Workpiece material: both grades are intended for steel (ISO P) and cast iron (ISO K).