MODULAR BLADE - AXIAL GROOVING_XLXFL BS AXIAL

Caution
Product Description
Pramet XLXFL BS AXIAL modular blades for axial (face) grooving on lathes. Each spring-clamp blade holds a single-ended LFMX 3.1 insert with 3 mm cutting width, mounts in MS-EN modular tool holders, and reaches a maximum grooving depth of 20 mm.
General information
- Manufacturer: Dormer Pramet, Pramet brand
- Product family: LFMX family, series XLXFL BS AXIAL (turning, grooving and parting-off, modular tools)
- The LFMX 3.1 insert and the MS-EN modular tool holder are separate items.
Usage guidance
- Choose the model whose face grooving diameter range covers the groove to be machined (see Specification Table).
- This is a left-hand tool (left hand rotation and cutting). Check that the blade, the holder and the spindle rotation of the machine match before use.
- Keep the grooving depth within the 20 mm maximum.
- Coolant is recommended: Pramet insert data notes a very positive effect on tool life.
Overview
The Pramet XLXFL BS AXIAL series from Dormer Pramet (LFMX family) consists of modular spring-clamp blades for axial (face) grooving on lathes. Each blade holds a single-ended LFMX 3.1 insert with 3 mm cutting width, is assembled onto an MS-EN.. (KMP)(S) modular tool holder, and is a left-hand design with the insert parallel to the shank.
The blade is curved counter-clockwise so it can follow the arc of a face groove. Models are offered for different face grooving diameter ranges between 60 mm and 280 mm, with a maximum grooving depth of 20 mm.
Key features
- Spring-clamp insert seat (System X) for single-ended LFMX 3.1 inserts
- Counter-clockwise curved blade for face grooving within a set diameter range
- Maximum grooving depth of 20 mm
- Left-hand version with the insert parallel to the shank
- Modular design: the blade is assembled onto MS-EN modular tool holders
- Suited to finishing, medium machining and roughing, in both stable and unstable working conditions, including heavy working conditions
Applications
Shallow and deep axial grooves on the end face of turned parts.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Series | XLXFL BS AXIAL (LFMX family) |
| Tool type | Modular blade for axial (face) grooving |
| Insert clamping | Spring clamp, System X |
| Compatible insert | LFMX 3.1-. (single-ended) |
| Cutting width | 3 mm |
| Maximum grooving depth | 20 mm |
| Face grooving diameter range | 60 mm to 280 mm (depends on model) |
| Hand | Left hand |
| Blade form | Curved counter-clockwise, insert parallel to the shank |
| Tool holder | MS-EN.. (KMP)(S) modular tool holder |
| Operations | Shallow axial groove, deep axial groove |
| Model | EDP No. | Insert | Cutting width (mm) | Max. grooving depth (mm) | Face grooving diameter (mm) | Hand |
|---|---|---|---|---|---|---|
| XLXFL 250220-3.00-60 | 6756344 | LFMX 3.1-. | 3 | 20 | 60 to 85 | Left |
| XLXFL 250220-3.00-80 | 6756345 | LFMX 3.1-. | 3 | 20 | 80 to 105 | Left |
| XLXFL 250220-3.00-100 | 6756346 | LFMX 3.1-. | 3 | 20 | 100 to 155 | Left |
| XLXFL 250220-3.00-150 | 6756347 | LFMX 3.1-. | 3 | 20 | 150 to 280 | Left |
Modular blade with a spring-clamp pocket that holds a single-ended LFMX 3.1 insert parallel to the shank. The blade is curved counter-clockwise so that it can follow the arc of a face groove, and it is assembled onto an MS-EN.. (KMP)(S) modular tool holder. Left-hand design.
- Cutting width: 3 mm
- Maximum grooving depth: 20 mm
- Face grooving diameter: 60 mm to 280 mm, depending on model
How to choose the right blade
- Groove diameter: XLXFL 250220-3.00-60 for 60 to 85 mm, XLXFL 250220-3.00-80 for 80 to 105 mm, XLXFL 250220-3.00-100 for 100 to 155 mm, XLXFL 250220-3.00-150 for 150 to 280 mm.
- Groove depth: up to 20 mm.
- Groove width: 3 mm cutting width with LFMX 3.1 inserts.
- Hand: left-hand blade, assembled onto an MS-EN modular tool holder.
Insert examples for this blade (LFMX 3.1)
- LFMX 3.1-.20ENF1:T8330: PVD-coated fine-grained WC-Co carbide, 0.2 mm corner radius, F1 chipbreaker, ISO P25-P40 and K20-K40, for steel and cast iron.
- LFMX 3.1-.20SNM2:6640: MT-CVD coated WC-Co carbide, 0.2 mm corner radius, M2 chipbreaker.