BLADE FOR PARTING AND GROOVING_XLCFN B

Caution
Product Description
Dormer Pramet XLCFN B series spring clamp parting and grooving blade (System X) for single-ended LFMX inserts. Model XLCFN 2601 J 1.60 has a blade height of 26 mm, a length of 110 mm and a maximum grooving depth of 15 mm, for deep radial grooving, parting off and tube parting off on lathes.
Compatibility
- Inserts: single-ended LFMX inserts with designation LFMX 1.5-. or LFMX 1.6-. (inserts are not included)
- Tool block: 26-DU..
- An LFMX insert key (available separately) is used to mount and remove inserts
Recommended working conditions
- Machining: finishing, medium machining and roughing (primary use)
- Stability: stable and unstable working conditions (primary use); very unstable working conditions (possible use)
- Operations: deep radial grooving, parting off and tube parting off (primary use); shallow radial grooving (possible use)
Cautions
- Do not exceed the maximum grooving depth of 15 mm.
- Use only inserts with a matching cutting width of 1.5 to 1.6 mm; LFMX inserts of other widths require a different blade.
- Check that the blade is correctly seated and clamped in the tool block and that the cutting edge is set at the workpiece centre height before machining.
The Dormer Pramet XLCFN 2601 J 1.60 is a blade for parting and grooving from the XLCFN B series. It uses a spring clamp insert seat (System X) to hold a single-ended insert with a cutting width of 1.5 to 1.6 mm (insert designation LFMX 1.5-. / LFMX 1.6-.) and is mounted in a 26-DU.. tool block on the lathe.
Key features
- Spring clamp insert seat (System X) for holding single-ended LFMX inserts
- Cutting width of 1.5 to 1.6 mm
- Maximum grooving depth of 15 mm
- Blade height 26 mm and length 110 mm
- Neutral blade design
- Primary use in finishing, medium machining and roughing
- Primary use in stable and unstable working conditions; possible use in very unstable working conditions
Applications
- Deep radial grooving (primary use)
- Parting off (primary use)
- Tube parting off (primary use)
- Shallow radial grooving (possible use)
| Brand | Dormer Pramet |
|---|---|
| Series | XLCFN B |
| Product type | Blade for parting and grooving |
| Clamping system | Spring clamp (System X) |
| Hand | Neutral |
| Compatible insert | Single-ended LFMX 1.5-. / LFMX 1.6-. |
| Cutting width | 1.5 to 1.6 mm |
| Maximum grooving depth (CDX) | 15 mm |
| Blade height (H) | 26 mm |
| Blade length (LF) | 110 mm |
| Compatible tool block | 26-DU.. |
| Operations | Deep radial grooving, parting off, tube parting off |
XLCFN 2601 J 1.60 (Material ID 6757901)
| Dimension | Symbol | mm | inch |
|---|---|---|---|
| Blade height | H | 26 | 1.024 |
| Functional height | HF | 21.4 | 0.843 |
| Functional length | LF | 110 | 4.331 |
| Cutting width | CW | 1.5 | 0.059 |
| Maximum cutting depth | CDX | 15 | 0.591 |
Flat, straight blade for parting and grooving with the insert seat at the cutting end. The single-ended LFMX insert is held by a spring clamp seat (System X). The blade is mounted in a 26-DU.. tool block. Neutral design.
- Blade height (H): 26 mm
- Functional height (HF), cutting edge height measured from the bottom edge of the blade: 21.4 mm
- Functional length (LF): 110 mm
- Cutting width (CW): 1.5 mm (insert range 1.5 to 1.6 mm)
- Maximum cutting depth (CDX): 15 mm
How to choose the right blade
- Grooving depth: the required depth must not exceed the CDX of 15 mm. When parting off solid bar, the depth needed equals the bar radius.
- Deeper parting off: within the same 26 mm blade height and 110 mm length, XLCFN 2601 J 2.00 holds LFMX 2.0-. / LFMX 2.2-. inserts and allows a maximum grooving depth of 25 mm.
- Narrow cutting width: the 1.5 to 1.6 mm width of XLCFN 2601 J 1.60 removes less material per cut, which suits small-diameter parts and expensive workpiece materials.
- Machine stability: primary use covers stable and unstable working conditions; on very unstable setups use is possible, but reduce overhang and cutting data.
- Insert selection: choose the LFMX insert grade and chipbreaker geometry to match the workpiece material and the operation (grooving or parting off).