MODULAR BLADE - PARTING AND GROOVING_XLCF(NRL) BS

Caution
Product Description
Dormer Pramet XLCF(NRL) BS modular blades for parting and grooving. These spring-clamp (System X) blades hold single-ended LFMX inserts with cutting widths from 1.5 to 6.35 mm, mount in MS-EN modular holders, and come in neutral (N), right-hand (R) and left-hand (L) versions for radial grooving, parting-off and tube parting-off up to 25 mm deep.
- This item is the blade only. Use it with an MS-EN modular holder and an LFMX insert.
- Match the blade to the holder: blades with H 25 mm assemble with MS-EN.. (FH); blades with H 29 mm assemble with MS-EN.. (KMP)(S).
- Fit only the insert width group specified for each blade (see the Specification Table).
- Primary use: finishing. Also suited to medium machining.
- Listed for ISO P, M, K, N, S and H workpiece materials; choose the insert grade to suit the material.
- Do not groove or part deeper than the blade's maximum cutting depth (CDX).
- Clean the insert pocket and seat the insert fully before machining.
The Dormer Pramet XLCF(NRL) BS series is a range of modular blades for external parting and grooving on lathes. Each blade holds a single-ended LFMX insert by spring clamping (System X) and is mounted in an MS-EN modular holder.
Key features
- Spring-clamp insert pocket (System X) for single-ended LFMX inserts from LFMX 1.5- to LFMX 6.35-.
- Three versions: N (neutral, usable on the right or left hand side), R (right-hand) and L (left-hand), all with the insert parallel to the shank.
- Maximum grooving depth (CDX) of 15 mm, 20 mm or 25 mm, depending on the model.
- Blades coded 16.... (shank height 25 mm) assemble with MS-EN.. (FH) holders; blades coded 25.... (shank height 29 mm) assemble with MS-EN.. (KMP)(S) holders.
Applications
Shallow and deep radial grooving, parting-off and tube parting-off on external diameters.
| Brand | Dormer Pramet |
|---|---|
| Series | XLCF(NRL) BS |
| Tool type | Modular blade for external parting and grooving |
| Clamping system | Spring clamp (System X) |
| Compatible inserts | Single-ended LFMX: LFMX 1.5- / LFMX 1.6-, LFMX 2.0- / LFMX 2.2-, LFMX 3.1-, LFMX 4.1-, LFMX 5.1-, LFMX 6.35- |
| Cutting width (CW) | 1.5 – 6.35 mm |
| Max. cutting depth (CDX) | 15 mm / 20 mm / 25 mm |
| Shank height (H) | 25 mm / 29 mm |
| Functional height (HF) | 12 mm / 24 mm |
| Functional length (LF) | 35 mm / 40 mm / 50 mm |
| Hand | N (neutral) / R (right) / L (left) |
| Holder | MS-EN.. (FH) / MS-EN.. (KMP)(S) |
| Operations | Shallow and deep radial grooving, parting-off, tube parting-off |
| Model | Hand | Insert | CW (mm) | CDX (mm) | H (mm) | HF (mm) | LF (mm) |
|---|---|---|---|---|---|---|---|
| XLCFL 160115-1.60 | Left | LFMX 1.5- / LFMX 1.6- | 1.5 | 15 | 25 | 12 | 35 |
| XLCFL 160115-2.00 | Left | LFMX 2.0- / LFMX 2.2- | 15 | ||||
| XLCFL 250115-1.60 | Left | LFMX 1.5- / LFMX 1.6- | 1.5 | 15 | 29 | 24 | 40 |
| XLCFL 250115-2.00 | Left | LFMX 2.0- / LFMX 2.2- | 2 | 15 | 29 | 24 | 40 |
| XLCFN 160215-3.00 | Neutral | LFMX 3.1- | 3.1 | 15 | 25 | 12 | 35 |
| XLCFN 160220-3.00 | Neutral | LFMX 3.1- | 20 | ||||
| XLCFN 250215-3.00 | Neutral | LFMX 3.1- | 3.1 | 15 | 29 | 24 | 40 |
| XLCFN 250225-3.00 | Neutral | LFMX 3.1- | 3.1 | 25 | 29 | 24 | 50 |
| XLCFN 250315-4.00 | Neutral | LFMX 4.1- | 4.1 | 15 | 29 | 24 | 40 |
| XLCFN 250325-4.00 | Neutral | LFMX 4.1- | 4.1 | 25 | 29 | 24 | 50 |
| XLCFN 250425-5.00 | Neutral | LFMX 5.1- | 25 | ||||
| XLCFN 250525-6.35 | Neutral | LFMX 6.35- | 6.35 | 25 | 29 | 50 | |
| XLCFR 160115-1.60 | Right | 15 | 25 | 35 | |||
| XLCFR 160115-2.00 | Right | ||||||
| XLCFR 250115-1.60 | Right | LFMX 1.5- / LFMX 1.6- | 1.5 | 15 | 29 | ||
| XLCFR 250115-2.00 | Right |
Flat modular blade for MS-EN holders. A spring-clamp insert pocket at the front end grips the single-ended LFMX insert, which sits parallel to the shank.
- H: shank height of the blade, 25 mm or 29 mm
- HF: functional height, 12 mm or 24 mm
- LF: functional length, 35 mm, 40 mm or 50 mm
- CW: cutting width, set by the insert, 1.5 – 6.35 mm
- CDX: maximum cutting (grooving) depth, 15 mm, 20 mm or 25 mm
N (neutral) blades can be set up on the right or left hand side; R and L blades are right-hand and left-hand versions.
How to choose the right blade
- Groove width: choose the LFMX insert width first, then the blade whose code ends with the matching size (-1.60, -2.00, -3.00, -4.00, -5.00 or -6.35).
- Depth: CDX 15 mm blades are shorter (LF 35 mm or 40 mm) and more rigid; choose CDX 20 mm or 25 mm (LF 50 mm on CDX 25 mm blades) only when deeper grooves or larger parting diameters require it.
- Holder size: blades coded 16.... fit MS-EN.. (FH) holders; blades coded 25.... fit MS-EN.. (KMP)(S) holders.
- Hand: N blades work from either side; choose R or L when the insert must sit on one side, for example when grooving close to a shoulder or the chuck.