MODULAR TOOL HOLDER FOR GROOVING AND PARTING-OFF BLADES_MS-EN

Caution
Product Description
Pramet modular tool holder for BS type grooving and parting-off blades. MS-EN-1212 F has a 12 × 12 mm square shank and 75 mm overall length, and takes XLCF 16 blades for a maximum cutting depth of 15 mm.
- Manufacturer: Dormer Pramet (Pramet brand), EDP No. 6756564
- For BS type grooving and parting-off blades with designation XLCF. 16..15… or XLCF. 16..20… only.
- This item is the holder only. Blades and inserts are ordered separately.
- Tighten the clamping screws US 4011-T15P to 3.5 Nm with key FLAG T15P.
- Use a holder with the largest possible cross-section and keep tool overhang and cutting depth to the minimum needed, to reduce vibration.
- Apply coolant directly to the cutting edge in sufficient quantity to lower edge temperature and extend tool life.
- When parting off or deep grooving, set the cutting edge slightly above the workpiece centre line to reduce vibration.
MS-EN is the Pramet modular tool holder system from Dormer Pramet for BS type grooving and parting-off blades. The holder body and the blade are separate components: the blade is clamped into the holder with screws, so blades can be exchanged on the same holder. The holder body is treated for longer tool life.
MS-EN-1212 F has a 12 × 12 mm square shank, 12 mm functional height and 75 mm overall length. It accepts XLCF. 16..15… and XLCF. 16..20… blades in neutral, right-hand and left-hand versions (XLCFN / XLCFR / XLCFL) for external radial grooving, parting-off and tube parting-off on lathes, with a maximum cutting depth of 15 mm.
Key features
- Modular system – one holder body takes interchangeable grooving and parting-off blades
- 12 × 12 mm square shank, 12 mm functional height
- Maximum cutting depth (CDX) 15 mm
- Neutral holder for neutral, right-hand and left-hand XLCF blades
- Blade held by 3 clamping screws US 4011-T15P
- Body treated for longer tool life
- Suitable for finishing, medium machining and roughing, in stable and unstable working conditions
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Product type | Modular tool holder for grooving and parting-off blades |
| Series | MS-EN |
| Model | MS-EN-1212 F |
| Blade type | BS type grooving and parting-off blades |
| Compatible blades | XLCF. 16..15… XLCF. 16..20… |
| Shank type | Square shank |
| Shank size (H × B) | 12 × 12 mm |
| Functional height (HF) | 12 mm |
| Overall length (OAL) | 75 mm |
| Maximum cutting depth (CDX) | 15 mm |
| Hand | Neutral |
| Body | Treated for longer tool life |
| Product code | EDP No. | HF (mm) | H (mm) | B (mm) | OAL (mm) | CDX (mm) | Weight (kg) | Compatible blades |
|---|---|---|---|---|---|---|---|---|
| MS-EN-1212 F | 6756564 | 12 | 12 | 12 | 75 | 15 | 0.13 | XLCF. 16..15… XLCF. 16..20… |
Spare parts
| Part | Code | Qty | Thread | Length (mm) | Tightening torque (Nm) |
|---|---|---|---|---|---|
| Clamping screw | US 4011-T15P | 3 | M4 | 10.6 | 3.5 |
| Key | FLAG T15P |
Straight square-shank holder body. The grooving and parting-off blade is clamped to the head of the holder with screws, and the fitted blade sets the cutting position and the maximum cutting depth.
- H – shank height: 12 mm
- B – shank width: 12 mm
- HF – functional height (from the base of the shank to the cutting edge): 12 mm
- OAL – overall length of the holder: 75 mm
- CDX – maximum cutting depth: 15 mm
How to choose the right MS-EN holder and blade
- Shank size: match the holder shank to the tool position of your lathe. MS-EN-1212 F is for 12 × 12 mm; the 16 × 16 mm size with the same blades is MS-EN-1616 H.
- Blade family: MS-EN-1212 F takes XLCF. 16 blades. MS-EN sizes with a 20 × 20 mm shank or larger (for example MS-EN-2020 K) take XLC.. 25 blades instead.
- Blade hand: choose XLCFN (neutral), XLCFR (right-hand) or XLCFL (left-hand) according to the machining direction.
- Inserts: XLCF blades (for example XLCFN 160215-3.00) hold single-ended LFMX inserts with a spring clamp. LFMX inserts in grade T8330 are listed for steel, stainless steel and cast iron, and are also acceptable for heat-resistant super alloys.