TURNING INSERT - PARTING AND GROOVING_LFMX-M2

Caution
Product Description
Dormer Pramet LFMX single-ended parting and grooving inserts with the M2 chipbreaker, for parting-off and grooving of steel and stainless steel. The series covers cutting widths from 2 mm to 6.35 mm in neutral and left-hand or right-hand front-angle versions, in PVD-coated grade T8330 or MT-CVD-coated grade 6640.
Standards and classification
- Insert accuracy: tolerance class M
- Grade application ranges follow the ISO material groups P (steel) and M (stainless steel)
Usage guidance
- Use with DORMER PRAMET XL.F(NRL) parting and grooving tools of the matching size: LFMX 2.0 and LFMX 2.2 with size 2.00, LFMX 3.1 with 3.00, LFMX 4.1 with 4.00, LFMX 5.1 with 5.00 and LFMX 6.35 with 6.35.
- Neutral (N) inserts are used for parting-off and grooving. Left-hand (L) and right-hand (R) inserts are used for parting-off, where the front angle reduces pip and burr on that side.
- Cooling is recommended, as it has a very positive effect on tool life.
- Recommended feed depends on the model. Examples in the 2 mm size: LFMX 2.0-.16SNM2:T8330 up to 0.17 mm/rev, LFMX 2.0-.16SL6M2:T8330 0.05 to 0.14 mm/rev, LFMX 2.0-.16SR12M2:T8330 up to 0.12 mm/rev.
The Dormer Pramet LFMX-M2 series is a range of single-ended turning inserts for parting and grooving, with a rectangular body and the M2 chipbreaker. The inserts are clamped in DORMER PRAMET XL.F(NRL) parting and grooving tools, such as XLCFN spring-clamp blades, and are used on lathes for parting-off and grooving of steel and stainless steel.
Key features
- M2 chipbreaker with rounded cutting edges with facet (S) or cutting edges with facet (T), manufactured to tolerance class M
- Cutting widths of 2, 2.2, 3.1, 4.1, 5.1 and 6.35 mm, with 0.16 mm or 0.2 mm corner radius
- Neutral versions for parting-off and grooving, plus left-hand and right-hand versions with a 6°, 8° or 12° front angle that reduces pip and burr on that side when parting off
- Grade T8330: PVD-coated fine-grained WC-Co carbide for ISO P25-P40 and M20-M35
- Grade 6640: MT-CVD-coated WC-Co carbide for ISO P20-P40 and M20-M35
Applications
Parting-off and grooving of steel and stainless steel workpieces. With XLCFN blades the inserts can also be used for deep radial grooving and tube parting-off.
| Brand | Dormer Pramet |
|---|---|
| Insert design | LFMX, single-ended, rectangular (L) |
| Chipbreaker | M2 |
| Clearance | F (25°) |
| Tolerance | Class M |
| Cutting width (CW) | 2 / 2.2 / 3.1 / 4.1 / 5.1 / 6.35 mm |
| Corner radius (RE) | 0.16 mm / 0.2 mm (by size) |
| Front angle | Neutral (N), left-hand (L) or right-hand (R) 6°, 8°, 12° (by model) |
| Cutting edge | S: rounded with facet / T: with facet |
| Grade / coating | T8330: PVD-coated fine-grained WC-Co carbide 6640: MT-CVD-coated WC-Co carbide |
| ISO application range | T8330: P25-P40, M20-M35 6640: P20-P40, M20-M35 |
| Workpiece material | Steel, stainless steel |
| Operation | Parting-off and grooving (neutral), parting-off (left-hand / right-hand) |
| Compatible tools | DORMER PRAMET XL.F(NRL) parting and grooving tools of matching size (e.g. XLCFN blades) |
| Insert size | Cutting width CW (mm) | Corner radius RE (mm) | CW tolerance (inch) | Insert body width BW (inch) | Compatible tool size |
|---|---|---|---|---|---|
| LFMX 2.0 | 2 | 0.16 | ±0.001 | 0.063 | XL.F(NRL) 2.00 |
| LFMX 2.2 | 2.2 | 0.16 | ±0.001 | 0.063 | XL.F(NRL) 2.00 |
| LFMX 3.1 | 3.1 | 0.2 | ±0.002 | 0.102 | XL.F(NRL) 3.00 |
| LFMX 4.1 | 4.1 | 0.2 | ±0.002 | 0.142 | XL.F(NRL) 4.00 |
| LFMX 5.1 | 5.1 | 0.2 | ±0.002 | 0.181 | XL.F(NRL) 5.00 |
| LFMX 6.35 | 6.35 | 0.2 | ±0.002 | 0.228 | XL.F(NRL) 6.35 |
Values from Dormer Pramet product data. For the 2 mm cutting width the metric values are CW tolerance ±0.03 mm and BW 1.6 mm.
Single-ended insert with a rectangular (L) body and one cutting edge at the front end, with the M2 chipbreaker behind the cutting edge. Clearance code F (25°).
- CW: cutting width across the front cutting edge, 2 to 6.35 mm
- RE: corner radius at the corners of the cutting edge, 0.16 mm or 0.2 mm
- BW: insert body width, narrower than CW (for example 1.6 mm for CW 2 mm)
- Front angle: straight cutting edge on neutral (N) versions; cutting edge inclined by 6°, 8° or 12° to the left (L) or right (R) on angled versions
How to read the product code
Example: LFMX 2.0-.16SL12M2:T8330
| Code part | Meaning |
|---|---|
| LFMX | Insert design: single-ended parting and grooving insert |
| 2.0 | Cutting width CW 2 mm |
| .16 | Corner radius RE 0.16 mm |
| S | Cutting edge: rounded with facet (T: with facet) |
| L12 | Left-hand front angle of 12° (N: neutral, R: right-hand) |
| M2 | Chipbreaker |
| T8330 | Carbide grade (or 6640) |
Choosing the right insert
- Neutral (N): for parting-off and grooving.
- Left-hand (L) or right-hand (R): for parting-off when pip and burr must be reduced. Choose the hand for the side where the pip and burr should be minimized.
- Grade T8330 (PVD): sub-micron substrate with a relatively high cobalt content and a nano-layered PVD coating, giving lower notch wear on the main cutting edge and good operational reliability at medium cutting speeds, including in impaired machining conditions.
- Grade 6640 (MT-CVD): substrate without cubic carbides and a thin MT-CVD coating with a TiCN support layer, suited to semi-roughing and roughing at lower to medium cutting speeds, interrupted cuts and unfavorable machining conditions.
- Insert size: choose the cutting width that matches the tool blade (see the compatible tool size in the specification table).