TURNING INSERT - PARTING AND GROOVING_LFMX-F2

Caution
Product Description
Single-ended carbide parting and grooving insert from DORMER PRAMET with the F2 chipbreaker (rounded cutting edges with a facet) and PVD-coated grade T8330, for parting-off and grooving of steel and cast iron in XL.F(NRL) parting and grooving tools.
Application range
- ISO P (P25-P40): steel and cast steel with an alloy content up to 10% and hardness below 45 HRC
- ISO K (K20-K40): cast iron, i.e. iron-carbon castings with more than 2% carbon
Usage guidance
- Use in DORMER PRAMET XL.F(NRL) parting and grooving tools of the matching size: XL.F(NRL) 1.60 for LFMX 1.6-.16SNF2:T8330.
- Recommended feed for LFMX 1.6-.16SNF2:T8330: 0.05 - 0.1 mm/rev.
- Coolant is recommended; it has a very positive effect on tool life.
- Grade T8330 is intended for medium cutting speeds.
Cautions
- Insert cutting edges are sharp. Handle with care and wear suitable protective equipment.
- Check that the insert is fully seated and clamped in the tool before machining.
The LFMX-F2 series from DORMER PRAMET are single-ended parting and grooving inserts with a rectangular (L) insert shape and a neutral front with no lead angle. They are made from fine-grained WC-Co tungsten carbide and use the F2 chipbreaker with rounded cutting edges with a facet. The inserts are clamped in DORMER PRAMET XL.F(NRL) parting and grooving tools for parting-off and grooving on lathes.
Key features
- F2 chipbreaker with rounded cutting edges with a facet
- Grade T8330: PVD-coated fine-grained WC-Co carbide for ISO application ranges P25-P40 and K20-K40
- T8330 is built on a sub-micron substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions, giving lower internal coating tension, higher hardness and lower notch wear on the main cutting edge
- Manufactured to tolerance class M
- Insert body narrower than the cutting width, so the body clears the groove walls
- 25° clearance angle
Applications
- Parting-off and grooving of steel and cast steel (ISO P)
- Parting-off and grooving of cast iron (ISO K)
- Medium cutting speeds, with good operational reliability also under impaired machining conditions
| Insert type | Single-ended parting and grooving insert |
|---|---|
| Insert design | LFMX |
| Insert shape | L - rectangular |
| Chipbreaker | F2 (rounded cutting edges with a facet) |
| Lead angle | Neutral |
| Clearance angle | 25° (code F) |
| Tolerance class | M |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co tungsten carbide |
| Coating | PVD |
| ISO application range | P25-P40, K20-K40 |
| Workpiece materials | Steel, cast iron |
| Cutting width | 1.6 mm |
| Corner radius | 0.16 mm |
| Compatible tools | DORMER PRAMET XL.F(NRL) 1.60 |
| Product code | EDP No. | Cutting width CW (mm) | CW tolerance (mm) | Corner radius RE (mm) | Body width BW (mm) | Feed f (mm/rev) | Grade | Compatible tool | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| LFMX 1.6-.16SNF2:T8330 | 6754320 | 1.6 | +0.03 / -0.03 | 0.16 | 1.3 | 0.05 - 0.1 | T8330 | XL.F(NRL) 1.60 | 0.444 |
The LFMX-F2 is a single-ended insert of rectangular shape (shape code L) with its cutting edge at the front end only. The main cutting edge is neutral, square to the insert axis with no lead angle, and has a radius at each corner. The F2 chipbreaker is formed on the top face behind the cutting edge, and the cutting edges are rounded with a facet.
- Cutting width CW: 1.6 mm (tolerance +0.03 / -0.03 mm)
- Corner radius RE: 0.16 mm
- Insert body width BW: 1.3 mm, narrower than the cutting width
- Clearance angle: 25° (clearance code F)
How to choose an LFMX insert
- Steel or cast iron: chipbreaker F2 (this series), with rounded cutting edges with a facet.
- Steel and stainless steel: LFMX inserts with chipbreaker M2 are offered for ISO P and M materials.
- Chipbreaker F1 also covers steel and cast iron; it has rounded cutting edges, while F2 adds a facet.
- To reduce the pip and burr when parting off, LFMX versions with a right-hand or left-hand front angle are available, for example 6°, 8° or 12°.
- Grade: for chipbreaker F2, LFMX inserts are offered in T8330 (PVD, P25-P40 / K20-K40) and 6640 (MT-CVD, P20-P40 / K25-K40).
- Insert size must match the XL.F(NRL) tool size given in the tool designation, for example 1.60, 2.00 or 3.00.