TOOL AND INSERTS KIT FOR RADIAL PARTING AND GROOVING OPERATIONS_KIT XLCFN B

Caution
Product Description
Ready-made Dormer Pramet kit for radial parting-off and grooving on lathes: an XLCFN 2602 J 3.00 spring clamp blade plus 10 single ended LFMX 3.1-.20TNM2:T8330 inserts. The M2 chipbreaker and versatile PVD coated T8330 grade suit steel and stainless steel in continuous and slightly interrupted cuts.
General information
- Brand: Dormer Pramet
- Series: KIT XLCFN B
- Operations: deep radial grooving, parting-off and tube parting-off
- Machining type (primary use): finishing, medium machining and roughing
- Working conditions: stable and unstable conditions (primary use), very unstable conditions (possible use)
- Workpiece materials: steel and stainless steel
Usage notes
- The blade is designed for assembly in a 26-DU.. tool block, which is not included in this kit.
- The blade holds LFMX 3.1 size single ended inserts.
- Do not exceed the maximum grooving depth of 37.5 mm.
- Replacement inserts: LFMX 3.1-.20TNM2:T8330
KITXLCFN-26-3-M2-T8330 is a ready-made parting and grooving kit from Dormer Pramet (series KIT XLCFN B). It combines the XLCFN 2602 J 3.00 spring clamp blade with 10 single ended LFMX 3.1-.20TNM2:T8330 inserts, giving a complete set of blade and spare cutting edges for radial parting-off and grooving on lathes.
Key features
- Spring clamp blade (System X) holding a single ended insert with 3.1 mm cutting width, for a maximum grooving depth of 37.5 mm
- Blade height 26 mm and length 110 mm, neutral design
- M2 chipbreaker: universal geometry for parting-off and grooving in continuous and slightly interrupted cut, with faceted cutting edges
- T8330 grade: versatile PVD coated fine grained WC-Co carbide, ISO application ranges P25-P40 and M20-M35
- Inserts made to tolerance class M with 0.2 mm corner radius
Applications
- Deep radial grooving
- Parting-off
- Tube parting-off
- Steel (ISO P) and stainless steel (ISO M) workpieces
| Kit contents | Blade XLCFN 2602 J 3.00 and 10 inserts LFMX 3.1-.20TNM2:T8330 |
|---|---|
| Clamping system | Spring clamp, System X |
| Tool design | Neutral |
| Cutting width | 3.1 mm |
| Corner radius | 0.2 mm |
| Maximum grooving depth | 37.5 mm |
| Blade height | 26 mm |
| Blade length | 110 mm |
| Insert material | Fine grained WC-Co carbide |
| Coating / grade | PVD / T8330 |
| Chipbreaker | M2 |
| Insert tolerance class | M |
| ISO application range | P25-P40, M20-M35 |
| Compatible tool block | 26-DU.. |
| Ordering code | Blade | Insert | Inserts per kit | Cutting width CW (mm) | Corner radius RE (mm) | Maximum cutting depth CDX (mm) | Blade height H (mm) | Functional height HF (mm) | Functional length LF (mm) |
|---|---|---|---|---|---|---|---|---|---|
| KITXLCFN-26-3-M2-T8330 | XLCFN 2602 J 3.00 | LFMX 3.1-.20TNM2:T8330 | 10 | 3.1 | 0.2 | 37.5 | 26 | 21 | 110 |
The kit consists of a parting and grooving blade and a rectangular single ended insert held in the blade's spring clamp seat. Main dimensions:
- Blade height (H): 26 mm
- Functional height (HF): 21 mm
- Functional length (LF): 110 mm
- Maximum cutting depth (CDX): 37.5 mm
- Insert cutting width (CW): 3.1 mm
- Insert corner radius (RE): 0.2 mm
How to choose a KIT XLCFN kit
The same ready-made kit concept is available in several combinations of blade, insert width and chipbreaker:
| Kit code | Blade | Inserts (10 per kit) | Cutting width (mm) |
|---|---|---|---|
| KITXLCFN-26-3-T8330 | XLCFN 2602 J 3.00 | LFMX 3.1-.20TNF2:T8330 | 3.1 |
| KITXLCFN-32-3-T8330 | XLCFN 3202 M 3.00 | LFMX 3.1-.20TNF2:T8330 | 3.1 |
| KITXLCFN-32-4-T8330 | XLCFN 3203 M 4.00 | LFMX 4.1-.20SNF2:T8330 | 4.1 |
| KITXLCFN-26-3-M2-T8330 | XLCFN 2602 J 3.00 | LFMX 3.1-.20TNM2:T8330 | 3.1 |
| KITXLCFN-32-3-M2-T8330 | XLCFN 3202 M 3.00 | LFMX 3.1-.20TNM2:T8330 | 3.1 |
| KITXLCFN-32-4-M2-T8330 | XLCFN 3203 M 4.00 | LFMX 4.1-.20TNM2:T8330 | 4.1 |
- M2 chipbreaker (this kit): universal geometry for parting-off and grooving in continuous and slightly interrupted cut.
- F2 chipbreaker: universal geometry for parting-off and grooving in continuous cut.
- Blade XLCFN 2602 J 3.00 (this kit): height 26 mm, length 110 mm, maximum grooving depth 37.5 mm.
- Blade XLCFN 3202 M 3.00: height 32 mm, length 150 mm, maximum grooving depth 50 mm, for jobs that need deeper grooving.
- Workpiece material: the M2 inserts in this kit cover steel (ISO P25-P40) and stainless steel (ISO M20-M35).