BLADE FOR PARTING AND GROOVING_XLCCN B

Caution
Product Description
Dormer Pramet XLCCN 2602 J 0316 is a spring clamp parting and grooving blade (System X) with a 3 mm cutting width and a maximum cutting depth of 35 mm. It holds 16.4 mm double or single ended LCM. 0316.. inserts and is mounted in a 26-DU.. tool block for deep radial grooving, parting-off and tube parting-off on lathes.
General information
- Manufacturer: Dormer Pramet
- Manufacturer material ID: 6761611
- The insert (LCM. 0316..), the tool block (26-DU..) and the insert key (KV1) are separate catalogue items.
Usage guidance
- Use only LCM. 0316.. inserts with a 3 mm cutting width in this blade.
- Do not exceed the maximum cutting depth of 35 mm.
- Mount and remove inserts with the KV1 insert key, and clean the insert seat before fitting a new insert.
- Set the cutting edge at the workpiece centre height, and keep the blade overhang from the tool block as short as the required depth allows.
- Select the insert grade and chipbreaker to suit the workpiece material and cutting conditions.
The XLCCN 2602 J 0316 is a parting and grooving tool blade from the Dormer Pramet XLCCN B series. It uses the spring clamp System X clamping method, in which the insert is held in the blade seat by the spring action of the blade itself. The blade accepts 16.4 mm double or single ended inserts with a 3 mm cutting width (designation LCM. 0316..) and reaches a maximum grooving depth of 35 mm.
Key features
- Spring clamp System X design; inserts are mounted and removed with the KV1 insert key
- Cutting width 3 mm and maximum cutting depth 35 mm
- Shank height 26 mm and functional length 110 mm
- Neutral design
- Assembled with a 26-DU.. tool block
- Primary use: finishing
Applications
- Deep radial grooving
- Parting-off
- Tube parting-off
| Brand | Dormer Pramet |
|---|---|
| Series | XLCCN B |
| Model | XLCCN 2602 J 0316 |
| Product type | Parting and grooving tool blade |
| Clamping system | Spring clamp, System X |
| Design | Neutral |
| Cutting width | 3 mm |
| Maximum cutting depth | 35 mm |
| Shank height | 26 mm |
| Functional length | 110 mm |
| Compatible insert | LCM. 0316.. (16.4 mm, double or single ended) |
| Compatible tool block | 26-DU.. |
| Insert key | KV1 |
| Primary use | Finishing |
| Model | Manufacturer material ID | Cutting width CW (mm) | Max. cutting depth CDX (mm) | Shank height H (mm) | Functional height HF (mm) | Functional length LF (mm) | Weight (kg) | Insert | Tool block | Insert key |
|---|---|---|---|---|---|---|---|---|---|---|
| XLCCN 2602 J 0316 | 6761611 | 3 | 35 | 26 | 21.4 | 110 | 0.05 | LCM. 0316.. | 26-DU.. | KV1 |
Flat blade-type parting and grooving tool with a spring clamp insert seat. The blade body is held in a 26-DU.. tool block.
- Cutting width CW: 3 mm
- Maximum cutting depth CDX: 35 mm
- Shank height H: 26 mm
- Functional height HF: 21.4 mm
- Functional length LF: 110 mm
How to choose
- Depth: the maximum cutting depth of 35 mm theoretically allows parting-off of solid bar up to 70 mm in diameter, or grooves up to 35 mm deep.
- Width: this blade takes 3 mm wide inserts; check that the groove width on your drawing matches the insert width.
- Tool block: choose a 26-DU.. tool block that fits the tool post or turret of your lathe.
- Workpiece material: choose an LCM. 0316.. insert grade and chipbreaker suited to the material, such as steel, stainless steel or cast iron.