MODULAR BLADE - PARTING AND GROOVING_XLCCN 25 BS

Caution
Product Description
Dormer Pramet XLCCN 25 BS modular blade for parting and grooving on lathes. The top clamp (System G) blade holds a 16.4 mm long LCM. 0316.. double or single ended insert with 3 mm cutting width and reaches a maximum grooving depth of 15 mm.
General information
- Manufacturer: Dormer Pramet
- Dormer Pramet Material ID: 6760383
- Insert group LCM. 0316.. includes double ended LCMF and single ended LCMR inserts with 3 mm cutting width.
- Inserts and the MS-EN.. modular tool holder are separate items.
Usage guidance
- Make sure the required grooving or parting-off depth does not exceed the maximum cutting depth of 15 mm.
- Mount the blade in a compatible MS-EN.. (KMP)(S) holder, on the right or left hand side to suit the machine setup.
- Choose the insert chipbreaker and grade according to the workpiece material and the operation.
- When parting-off, set the cutting edge at the centre height of the workpiece.
XLCCN 250215-0316 is a modular parting and grooving blade from the Dormer Pramet XLCCN 25 BS range. It is designed to be mounted in MS-EN.. (KMP)(S) modular tool holders, on the right or left hand side, with the insert positioned parallel to the shank.
The blade uses a top clamp (System G) to hold a 16.4 mm long double or single ended insert of the LCM. 0316.. group with 3 mm cutting width, giving a maximum grooving depth of 15 mm.
Key features
- Modular design for use with MS-EN.. (KMP)(S) tool holders
- Top clamp insert clamping (System G)
- Accepts LCM. 0316.. inserts (16.4 mm long, 3 mm cutting width), double ended or single ended
- Can be assembled on the right or left hand side of the holder, with the insert parallel to the shank
- Maximum grooving depth 15 mm
Applications
- Shallow radial grooving
- Deep radial grooving
- Parting-off
- Tube parting-off
| Brand | Dormer Pramet |
|---|---|
| Product type | Modular blade for parting and grooving |
| Series | XLCCN 25 BS |
| Clamping system | Top clamp (System G) |
| Insert group | LCM. 0316.. (16.4 mm long, double or single ended) |
| Cutting width (CW) | 3 mm |
| Maximum cutting depth (CDX) | 15 mm |
| Shank height (H) | 29 mm |
| Functional height (HF) | 24 mm |
| Functional length (LF) | 40 mm |
| Compatible tool holder | MS-EN.. (KMP)(S) modular tool holders |
| Mounting | Right or left hand side of the holder, insert parallel to the shank |
| Product code | CW (mm) | CDX (mm) | H (mm) | HF (mm) | LF (mm) | Insert group | Clamping |
|---|---|---|---|---|---|---|---|
| XLCCN 250215-0316 | 3 | 15 | 29 | 24 | 40 | LCM. 0316.. | System G |
CW = cutting width, CDX = maximum cutting depth, H = shank height, HF = functional height, LF = functional length
Modular parting and grooving blade with the insert seat at the front end. The LCM. 0316.. insert (16.4 mm long) is held by a top clamp and sits parallel to the shank.
- Shank height (H): 29 mm – height of the blade
- Functional height (HF): 24 mm – from the base of the blade to the cutting edge
- Functional length (LF): 40 mm – from the rear end of the blade to the cutting edge
- Cutting width (CW): 3 mm – width of the groove produced
- Maximum cutting depth (CDX): 15 mm
Compatible LCM. 0316.. inserts (examples)
| Insert | Type | Edge form | Grade and application |
|---|---|---|---|
| LCMF 031604-F:T8330 | Double ended, chipbreaker F | 0.4 mm corner radii | T8330 PVD coated fine grained carbide, steel and cast iron (ISO P25-P40, K20-K40) |
| LCMF 031604-CM:T8330 | Double ended, chipbreaker CM | 0.4 mm corner radii | T8330 PVD coated fine grained carbide, steel and cast iron (ISO P25-P40, K20-K40) |
| LCMF 0316MO-MP:T8330 | Double ended, chipbreaker MP | 1.5 mm full radius | T8330 PVD coated fine grained carbide, steel and cast iron (ISO P25-P40, K20-K40) |
| LCMR 031604-F:T8330 | Single ended, chipbreaker F | 0.4 mm corner radii | T8330 PVD coated fine grained carbide, steel and stainless steel (ISO P25-P40, M20-M35) |
- Double ended (LCMF) inserts offer two cutting edges per insert; single ended (LCMR) inserts have one.
- For grooves deeper than 15 mm, XLCCN 250225-0316 in the same range has a maximum cutting depth of 25 mm (functional length 50 mm) and uses the same LCM. 0316.. inserts.