TURNING INSERT - PARTING AND GROOVING_LCMF 16-CM

Caution
Product Description
Double-ended parting and grooving insert from DORMER PRAMET, 16.4 mm long with a 3 mm cutting width, 0.2 mm corner radii and CM chip-breaker. Grade T8330 is a PVD-coated fine-grained WC-Co carbide for parting-off and grooving steel and cast iron on DORMER PRAMET GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 tools.
Designation of LCMF 031602-CM:T8330
- L: rectangular insert shape
- C: 7° clearance angle
- M: tolerance class
- F: insert type
- 03: cutting width 3 mm
- 16: LCMF 16 insert size (16.4 mm insert length)
- 02: corner radius 0.2 mm
- CM: chip-breaker
- T8330: grade, PVD-coated fine-grained WC-Co carbide
Usage Notes
- Use with DORMER PRAMET GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools, which match the 3 mm cutting width.
- Feed range: 0.05 - 0.3 mm/rev (0.002 - 0.012 inch/rev).
- Cooling is recommended, as it has a very positive effect on tool life.
- Grade T8330 is designed for medium cutting speeds.
- Country of origin: Czech Republic.
The DORMER PRAMET LCMF 16-CM is a double-ended parting and grooving insert from the LCM. 16 family. Model LCMF 031602-CM:T8330 has a 3 mm cutting width, 0.2 mm corner radii and a 16.4 mm insert length, and is made to tolerance class M with the CM chip-breaker. It is used for parting-off and grooving steel and cast iron in combination with DORMER PRAMET GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 parting and grooving tools.
Key Features
- Double-ended rectangular insert with a cutting edge at each end
- Neutral front cutting edge with 0.2 mm corner radii
- CM chip-breaker for parting-off and grooving
- Grade T8330: PVD-coated fine-grained WC-Co carbide covering ISO P25-P40 and K20-K40
- Sub-micron substrate with a relatively high cobalt content and a nano-layered PVD coating with gradient transitions
- Lower internal coating tension with higher hardness, for lower notch wear on the main cutting edge
- Good operating reliability at medium cutting speeds, including impaired machining conditions
Applications
- Parting-off and grooving on lathes
- Steel and cast steel (ISO P) and cast iron (ISO K)
| Brand | DORMER PRAMET |
|---|---|
| Series | LCMF 16-CM |
| Insert Type | Double-ended parting and grooving insert |
| Insert Shape | L - rectangular |
| Clearance Angle | C 7° |
| Tolerance Class | M |
| Chip-breaker | CM |
| Lead Angle | Neutral |
| Cutting Width (CW) | 3 mm (0.118 inch) |
| Corner Radius (RE) | 0.2 mm (0.008 inch) |
| Insert Length (INSL) | 16.4 mm (0.646 inch) |
| Grade | T8330 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD |
| ISO Application Range | P25-P40, K20-K40 |
| Workpiece Material | Steel, cast iron |
| Compatible Tools | GF..(RL) 03, GG..(RL) 03, XLCCN 0316 |
| Part Number | EDP No. | Grade | Cutting Width CW (mm) | CW Tolerance (mm) | Corner Radius RE (mm) | Insert Length INSL (mm) | Feed f (mm/rev) | Holder Size |
|---|---|---|---|---|---|---|---|---|
| LCMF 031602-CM:T8330 | 6754706 | T8330 | 3 | +0.05 / -0.05 | 0.2 | 16.4 | 0.05 - 0.3 | 03 |
LCMF 031602-CM:T8330 is a rectangular (L shape) double-ended insert with a cutting edge at each end.
- Insert length (INSL): 16.4 mm (0.646 inch)
- Cutting width (CW): 3 mm (0.118 inch), tolerance +0.05 / -0.05 mm
- Corner radius (RE): 0.2 mm (0.008 inch) on both corners of each cutting edge
- Front cutting edge: neutral, square to the insert axis
- Clearance angle: 7° (clearance code C)
- Chip-breaker: CM, formed at each cutting end
Choosing an LCMF 16 Insert
- Cutting width: 3 mm inserts (LCMF 03..) fit GF..(RL) 03, GG..(RL) 03 and XLCCN 0316 tools, while 4 mm inserts (LCMF 04..) fit GF..(RL) 04, GG..(RL) 04 and XLCCN 0416 tools.
- Corner radius: LCMF 031602-CM has 0.2 mm corner radii; LCMF 031604-CM offers 0.4 mm corner radii with the same 3 mm cutting width.
- Front angle: this model has a neutral front. LCMF 031602R6-CM and LCMF 031602L6-CM have a 6° front angle to reduce the pip and burr on the right hand or left hand side.
- Chip-breaker: the LCMF 16 family is also offered with F and M chip-breakers, and with the MP full-radius type (LCMF 0316MO-MP, 1.5 mm full radius).
- Workpiece material: grade T8330 covers ISO P25-P40 and K20-K40, making this insert suitable for steel and cast iron.