TOOL BLOCKS FOR PARTING-OFF BLADES_MLT

Caution
Product Description
MLT tool blocks from Dormer Pramet hold trapezoidal-section HSS parting-off blades for parting-off work on the lathe. Each block size is matched to one blade size, from LM 10 up to LU 23.
- Brand: Dormer Pramet. The MLT program comes from the Impero range, the Italian brand of Dormer Pramet.
- Fit only the blade type and size given in the block designation.
- Clamp the blade firmly and keep the blade overhang as short as the parting depth allows, to limit vibration.
- Set the blade cutting edge at the centre height of the workpiece.
- Parting-off blades are separate items and are ordered according to the block size.
The MLT series are tool blocks (blade clamps) for parting-off blades with a trapezoidal cross-section. The steel block clamps an HSS-Co parting blade so that it can be mounted in the lathe tool post for parting-off operations.
Key features
- Designed for trapezoidal-section parting-off blades, whose tapered profile helps reduce side friction in the cut.
- Each block size is dedicated to one blade size: MLT-1612-LM 10, MLT-2014-LM 13, MLT-2518-LM 17 and MLT-3020-LM 20 for LM blades, and MLT-3422-LU 23 for LU blades.
- Compatible with LMN blades in HSS-Co10% and with LMN, LUN and LUT blades in HSS-Co grade T2000S.
- Steel body without coating.
Applications
Parting-off of bar stock on the lathe with HSS-Co blades, including austenitic stainless steel, Ni-Cr steel and tool steel when fitted with T2000S blades.
| Brand | Dormer Pramet |
|---|---|
| Product type | Tool block for parting-off blades |
| Body material | Steel |
| Coating | None |
| Blade type | Trapezoidal-section HSS-Co parting-off blades (LM or LU) |
| Available sizes | MLT-1612-LM 10, MLT-2014-LM 13, MLT-2518-LM 17, MLT-3020-LM 20, MLT-3422-LU 23 |
| Shank section B x A | 16 x 12 mm to 30 x 20 mm (LM sizes) |
| Overall length L | 100 mm to 125 mm (LM sizes) |
| Model | B (mm) | A (mm) | L (mm) | H (mm) | α |
|---|---|---|---|---|---|
| MLT-1612-LM 10 | 16 | 12 | 100 | 10 | 13° |
| MLT-2014-LM 13 | 20 | 14 | 110 | 13 | 13° |
| MLT-2518-LM 17 | 25 | 18 | 120 | 17 | 13° |
| MLT-3020-LM 20 | 30 | 20 | 125 | 20 | 13° |
Dimensions of the MLT tool block as labelled in the manufacturer catalogue drawing:
- B x A: cross-section of the block shank (16 x 12 mm on MLT-1612-LM 10).
- L: overall length of the block (100 mm on MLT-1612-LM 10).
- H: dimension matching the blade size in the model designation (10 mm on MLT-1612-LM 10).
- α: angle given in the drawing, 13° on all LM sizes.
How to choose the blade and block size
- Match the blade to the block: LM blades for the MLT-...-LM sizes and LU blades for MLT-3422-LU 23.
- LMN blades in HSS-Co10%: cobalt HSS blades for the LM block sizes.
- For austenitic stainless steel, Ni-Cr steel and tool steel, choose blades in grade T2000S (WKE 42), an HSS-Co containing tungsten carbides that keeps its wear resistance at high temperatures.
- Select the largest block size that fits your lathe tool post, because a larger shank section gives a more rigid parting-off set-up.