UNIVERSAL BLADES FOR PARTING_LMN

Caution
Product Description
Dormer Pramet LMN universal parting blades are trapezoidal cut-off blades made from HSS-Co grade T2000S with 10% cobalt. These uncoated, neutral (N) blades fit MLT holders and are designed for parting-off austenitic stainless steel, Ni-Cr steel and tool steel on lathes.
Material
T2000S is a cobalt high-speed steel (HSS-E) grade equivalent to WKE 42. Its 10% cobalt content and tungsten carbides keep the cutting edge hard and wear resistant at high temperatures, which suits austenitic stainless steel, Ni-Cr steel and tool steel.
Usage guidance
- Clamp the blade firmly in a matching MLT holder for trapezoidal cutting-off blades.
- Set the cutting edge at the centre height of the workpiece and keep the blade square to the workpiece axis.
- Keep blade overhang as short as the parting depth allows to reduce vibration and chatter.
- Apply ample coolant, especially when parting stainless steel and tool steel.
- Regrind the cutting edge before it becomes excessively worn to maintain cutting quality.
Caution
- The cutting edge is sharp; handle with care and wear safety glasses during machining.
The LMN series are universal parting blades from the Dormer Pramet range (formerly sold under the Impero brand). Each blade is a solid, trapezoidal-section bar of cobalt high-speed steel grade T2000S (WKE 42), containing 10% cobalt with tungsten carbides for wear resistance even at high cutting temperatures.
Key features
- Trapezoidal cross-section tapers away from the cutting edge to reduce side friction in the cut
- HSS-Co grade T2000S keeps its hardness and wear resistance at elevated temperatures
- Neutral (N) design for straight parting-off
- Bright, uncoated finish; the blade can be reground when the edge wears
- Clamps in MLT holders for trapezoidal cutting-off blades
Applications
- Parting-off (cut-off) of bar stock on lathes
- Austenitic stainless steel, Ni-Cr steel and tool steel
| Brand | Dormer Pramet |
|---|---|
| Series | LMN |
| Product type | Universal blade for parting (trapezoidal cut-off blade) |
| Model | LMN 1020-200N:T2000S |
| Tool material | HSS-Co (HSS-E), grade T2000S (WKE 42) |
| Cobalt content | 10% |
| Hardness (T2000S grade) | HRC 65 - 67 |
| Coating | Uncoated (bright) |
| Cross-section | Trapezoidal |
| Orientation | Neutral (N) |
| Compatible holder | MLT holder for trapezoidal cutting-off blades |
| Recommended workpiece | Austenitic stainless steel, Ni-Cr steel, tool steel |
| Product Code | Blade Height A (mm) | Cutting Width S1 (mm) | Overall Length L (mm) | Trapezoid Angle B | Cutting Direction | Tool Material | Recommended Holder |
|---|---|---|---|---|---|---|---|
| LMN 1020-200N:T2000S | 10 | 2 | 200 | 15° | Neutral (N) | HSS-E T2000S, 10% cobalt | MLT-1612-LM10 |
Straight bar-type parting blade with a trapezoidal cross-section. The blade is widest at the top cutting edge and narrows towards the base, giving side clearance as the blade feeds into the cut. The cutting edge is formed at the blade end with a neutral (N) orientation, and the blade is clamped in an MLT holder for trapezoidal cutting-off blades.
How to choose
- Workpiece material: the T2000S grade is intended for austenitic stainless steel, Ni-Cr steel and tool steel, where heat and wear resistance at the cutting edge are critical.
- Blade size: the LMN series is offered in several sizes. A larger, wider blade gives more rigidity for bigger diameters, while a narrower blade removes less material and needs less cutting force.
- Holder: MLT holders for trapezoidal cutting-off blades come in several sizes (e.g. MLT-1612-LM10, MLT-2014-LM13, MLT-2518-LM17, MLT-3020-LM20). Confirm that the holder size matches the blade before ordering.