DOUBLE-ENDED PARTING-OFF AND GROOVING BLADE FOR GL INSERTS_GLS B

Caution
Product Description
Dormer Pramet GLS B universal blades for external parting-off and grooving, holding double-ended GL inserts in a spring-clamp seat. Available in 26 mm and 32 mm blade heights with maximum cutting depths up to 60 mm, and supplied with a clamping key for quick one-hand insert changes.
General information
- Manufacturer: Dormer Pramet
- Main operations: parting-off, tube parting-off, deep radial grooving and shallow radial grooving
- Working conditions: stable and unstable conditions as primary use; very unstable conditions as possible use
- The insert pocket size must match the insert: a GL2 blade takes only GL2 inserts, a GL3 blade takes GL3 inserts, and so on
- A dedicated insert change key is included in the package; GL2 to GL6 blades use key KV 15x150
- Shank type S: steel body without internal coolant channels, so coolant must be supplied externally
Usage notes
- Mount the blade in a tool block of matching blade height and set the cutting edge on the workpiece centre line.
- Keep the blade overhang as short as the required cutting depth allows, and never exceed the CDX value of the blade.
- Open the spring clamp only with the supplied key when changing inserts, and check that the insert is fully seated before machining.
- Choose the insert geometry and feed for the workpiece material (see the selection guide).
The GLS B series from Dormer Pramet consists of universal tool blades for external parting-off and grooving on lathes and turning centres. Each blade holds a double-ended GL insert in a spring-clamp seat and is mounted in a DU / D type tool block. The blades were launched together with the GL insert family, whose 25 mm long double-edged inserts provide up to 60% deeper grooving capacity than the earlier LCMF16 insert.
Key features
- Blade heights of 26 mm (length 125 mm) and 32 mm (length 150 mm)
- Maximum cutting depth of 35 mm on 26 mm blades and 50 mm or 60 mm on 32 mm blades; GL1 blades for 1.5 mm inserts reach 16 mm
- Pocket sizes GL1 to GL6 for cutting widths from 1.5 mm to 6 mm
- Double-sided clamping key included, allowing inserts to be replaced with one hand
- Treated blade body for longer tool life
- Neutral cutting direction on GL2 to GL6 blades; GL1 blades are available in right-hand and left-hand versions
Applications
- Parting-off of bars and tubes
- Deep and shallow radial grooving
- Steels, stainless steels and cast iron when used with GL inserts in grade G8330
- Stable and unstable machining conditions
| Item | Specification |
|---|---|
| Tool type | Universal blade for external parting-off and grooving |
| Brand / series | Dormer Pramet / GLS B |
| Compatible inserts | Double-ended GL inserts, pocket sizes GL1 to GL6 |
| Insert clamping | Spring clamp, opened with the supplied clamping key |
| Blade height (H) | 26 mm / 32 mm |
| Blade length (LF) | 125 mm / 150 mm |
| Cutting width (CW) | 1.5 mm to 6 mm (depends on insert) |
| Maximum cutting depth (CDX) | 16 mm to 60 mm |
| Cutting direction | Neutral (GL2 to GL6); right-hand or left-hand (GL1) |
| Body | Steel, treated body, no internal coolant (shank type S) |
| Mounting | DU / D tool block |
| Recommended insert grade | G8330 (PVD) for steels, stainless steels and cast iron |
| Model | Insert | CW (mm) | CDX (mm) | H (mm) | LF (mm) | Cutting direction | Clamping key |
|---|---|---|---|---|---|---|---|
| GL1-S26KBL-16 | GL1.. | 1.5 | 16 | 26 | 125 | Left-hand | |
| GL1-S26KBR-16 | GL1.. | 1.5 | 16 | 26 | 125 | Right-hand | |
| GL1-S32MBR-16 | GL1.. | 1.5 | 16 | 32 | 150 | Right-hand | |
| GL2-S26KB | GL2.. | 2 | 35 | 26 | 125 | Neutral | KV 15x150 |
| GL2-S32MB | GL2.. | 2 | 50 | 32 | 150 | Neutral | KV 15x150 |
| GL3-S26KB | GL3.. | 3 | 35 | 26 | 125 | Neutral | KV 15x150 |
| GL3-S32MB | GL3.. | 3 | 50 | 32 | 150 | Neutral | KV 15x150 |
| GL4-S32MB | GL4.. | 4 | 50 | 32 | 150 | Neutral | KV 15x150 |
| GL5-S32MB | GL5.. | 5 | 60 | 32 | 150 | Neutral | KV 15x150 |
| GL6-S32MB | GL6.. | 6 | 60 | 32 | 150 | Neutral | KV 15x150 |
Flat, straight blade designed to be clamped in a DU / D tool block, with spring-clamp insert seating for double-ended GL inserts. Dimensions are specified with the following designations:
- H: blade height, 26 mm or 32 mm
- LF: functional length (blade length), 125 mm or 150 mm
- CW: cutting width, set by the insert, 1.5 mm to 6 mm
- CDX: maximum cutting depth, 16 mm to 60 mm
- HF: functional height, from the base of the blade to the cutting edge
Selecting the right blade and insert
Blade height and cutting depth
- 26 mm blades (LF 125 mm): maximum cutting depth 35 mm with GL2 and GL3 inserts, 16 mm with GL1 inserts.
- 32 mm blades (LF 150 mm): maximum cutting depth 50 mm with GL2, GL3 and GL4 inserts, 60 mm with GL5 and GL6 inserts, 16 mm with GL1 inserts.
- Select the blade height that fits the tool block of your lathe, then the pocket size for the required groove width.
Insert cutting width by pocket size
GL1: 1.5 mm
GL2: 2 mm
GL3: 2.5 mm and 3 mm
GL4: 4 mm
GL5: 5 mm
GL6: 6 mm
A narrower insert removes less material when parting off; a wider insert gives a stronger cutting edge for deep grooves and larger diameters.
Insert geometry by application
| Geometry | First choice for | Feed range (mm/rev) |
|---|---|---|
| PR | Parting-off bars and grooving with interrupted cuts; universal choice for a wide range of conditions at medium to high feeds | GL2: 0.05–0.16 GL3: 0.05–0.2 GL4: 0.08–0.25 GL5: 0.1–0.28 GL6: 0.1–0.32 |
| PM | Austenitic stainless steels, soft steels and tube parting-off at low to medium feeds; resists built-up edge and reduces the burr | GL2: 0.05–0.12 GL3: 0.05–0.15 GL4: 0.08–0.18 GL5: 0.1–0.21 GL6: 0.1–0.24 |
| GM | Grooving and turning |
Insert grade
G8330 is a versatile PVD-coated grade for steels, stainless steels and cast iron. Selected GL inserts are also offered in grade T7325.
Reference cutting data
Pramet example for parting-off C45 steel with coolant using GL3 inserts: PR geometry on bar at vc 140 m/min and f 0.14 mm/rev; PM geometry on tube at vc 140 m/min and f 0.1 mm/rev. Use these values as a starting point and adjust to the machine and setup.