TOOL HOLDER BLOCK FOR PARTING-OFF BLADES_DU,D

Caution
Product Description
Tool holder block from the Dormer Pramet DU, D family for clamping XLC.N 26.. blades used in parting-off and grooving on lathes. Model 26-D 2020 has a 20 × 20 mm square shank, 100 mm overall length and a treated body for longer tool life.
General Information
- Brand: Dormer Pramet
- Designation (ISO / ANSI): 26-D2020
- Product family: Turning, grooving and parting-off, blades DU, D
- Country of origin: Czech Republic
Usage Guidance
- Use with XLC.N 26.. blades, for example XLCFN 26.. spring clamp blades fitted with single-ended LFMX inserts.
- The blade and inserts are separate items and are ordered separately from the tool holder block.
- Primary use in finishing, medium machining and roughing, in stable and unstable working conditions.
- Before machining, check that the blade is firmly clamped in the block and the block is securely fixed in the tool post.
- Keep the blade overhang as short as the parting or grooving depth allows, to reduce vibration.
Overview
The 26-D 2020 is a tool holder block from the Dormer Pramet DU, D family. It is mounted in the lathe tool post and clamps an XLC.N 26.. blade (blade height 26 mm), which in turn carries a single-ended LFMX insert for parting-off and grooving.
Key Features
- Fits XLC.N 26.. parting-off and grooving blades
- Square shank 20 × 20 mm (H × B) with 100 mm overall length
- Neutral tool direction
- Body treated for longer tool life
- Primary use in finishing, medium machining and roughing
- Suitable for both stable and unstable working conditions, including heavy working conditions
Applications
Combined with XLCFN 26.. spring clamp blades, it is used for parting-off, tube parting-off and deep radial grooving on lathes.
| Brand | Dormer Pramet |
|---|---|
| Product type | Tool holder block for parting-off blades (DU, D family) |
| Model | 26-D 2020 (EDP 6756678) |
| Compatible blade | XLC.N 26.. (XLCFN 26..) |
| Insert used on the blade | LFMX |
| Related blade height | 26 mm |
| Shank height (H) | 20 mm |
| Shank width (B) | 20 mm |
| Overall length (OAL) | 100 mm |
| Tool direction | Neutral |
| Body | Treated for longer tool life |
| Product Code | EDP No. | Blade Height (mm) | Shank Height H (mm) | Shank Width B (mm) | Overall Length OAL (mm) | Direction | Net Weight (g) |
|---|---|---|---|---|---|---|---|
| 26-D 2020 | 6756678 | 26 | 20 | 20 | 100 | Neutral | 794.6 |
Tool holder block with a square cross-section shank, designed to clamp an XLC.N 26.. parting-off blade. Main dimensions of the 26-D 2020:
- Shank height (H): 20 mm
- Shank width (B): 20 mm
- Overall length (OAL): 100 mm
- Height of the blade held: 26 mm
How to Choose a Tool Holder Block in the DU, D Family
First match the block to the height of the blade you use, then check that the shank size fits your lathe tool post.
- Blade height 26 mm (XLC.N 26..): 26-D 2020 (shank 20 × 20 mm, length 100 mm) or 26-DU 2020 (shank 20 × 20 mm, length 90 mm)
- Blade height 32 mm (XLC.N 32..): 32-D 2530 (shank 25 × 30 mm, length 115 mm), 32-DU 2523, 32-DU 2532 and 32-DU 3229
- Blade height 45 mm (XLC.N 45..): 45-DU 3229 and 45-DU 4036
Then choose the XLCFN blade by insert width and required grooving depth. For example, XLCFN 2602 J 3.00 takes LFMX 3.1 inserts with a 3 mm cutting width and allows a maximum grooving depth of 37.5 mm.