CHAMFERING END MILL - 90°_S740

Caution
Product Description
Dormer Pramet S740 short series chamfering end mill with a 90° point angle, made from solid carbide with AlTiN coating, 2 flutes, 40° helix and 10° radial rake angle.
For chamfer milling and deburring in steel, stainless steel, cast iron, aluminium, copper alloys and high-temperature alloys. Plain h6 shank, cutting diameters from 3 mm to 20 mm.
Standards
- Tool made to Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank, h6 tolerance
- Cutter type N: general purpose cutter for low to high resistance materials
Suitable workpiece materials
- ISO P: steel and cast steel with alloy content up to 10% and hardness below 45 HRC
- ISO M: ferritic, martensitic and austenitic stainless steel with a chromium content of at least 11%
- ISO K: cast iron
- ISO N: wrought and cast aluminium, copper and copper alloys
- ISO S: high-temperature alloys
Usage guidance
- Start from the cutting data recommended by Dormer Pramet for the workpiece material group.
- Clamp the h6 shank in a rigid, accurate holder such as a shrink-fit, hydraulic or precision collet chuck, and keep tool overhang as short as possible.
- The tool has no internal coolant channels; supply coolant or air blast externally to clear chips.
- Approach the workpiece edge at reduced feed and avoid impact on the point; solid carbide is hard but brittle.
- Wear safety glasses during machining and handle the sharp cutting edges with care.
Overview
The Dormer Pramet S740 is a short series solid carbide chamfering end mill with a 90° point angle, used to produce 45° chamfers and to deburr edges on CNC machining centres and milling machines. Its 2-flute geometry with a 40° helix and 10° radial rake angle is combined with an AlTiN coating for wear resistance, and the tool is made to Dormer Pramet standard.
Key features
- 90° point angle for chamfering part edges and countersinking hole entries
- Solid carbide (HM) body with AlTiN coating for wear resistance
- 2 flutes, 40° helix angle and 10° radial rake angle
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance; shank diameter equals cutting diameter
- Short series range of 9 sizes, cutting diameter 3 mm to 20 mm
Typical applications
- Chamfer milling of part edges, contours and hole entries
- Deburring after milling and drilling operations
- General purpose use in steel and cast steel, ferritic, martensitic and austenitic stainless steel, cast iron, wrought and cast aluminium, copper and copper alloys, and high-temperature alloys
| Brand | Dormer Pramet |
|---|---|
| Series | S740 |
| Tool type | Short series chamfering end mill |
| Point angle | 90° |
| Tool material | Solid carbide (HM) |
| Coating | AlTiN |
| Number of flutes | 2 |
| Helix angle | 40° |
| Radial rake angle | 10° |
| Cutting diameter range | 3 mm to 20 mm |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical shank, DIN 6535 HA |
| Shank diameter tolerance | h6 |
| Cutting direction | Right hand |
| Coolant supply | External |
| Tool standard | Dormer Pramet standard |
| Order code | Cutting diameter DC (mm) | Shank diameter DCON (mm) | Length of cut APMX (mm) | Overall length OAL (mm) |
|---|---|---|---|---|
| S7403.0 | 3 | 3 | 9 | 40 |
| S7404.0 | 4 | 4 | 12 | 50 |
| S7405.0 | 5 | 5 | 15 | 50 |
| S7406.0 | 6 | 6 | 16 | 50 |
| S7408.0 | 8 | 8 | 20 | 64 |
| S74010.0 | 10 | 10 | 22 | 70 |
| S74012.0 | 12 | 12 | 25 | 75 |
| S74016.0 | 16 | 16 | 32 | 90 |
| S74020.0 | 20 | 20 | 38 | 100 |
One-piece solid carbide chamfering end mill: a plain cylindrical shank followed by 2 helical flutes that end in a conical point with a 90° included angle.
- DCON (shank diameter): plain cylindrical shank to DIN 6535 HA, h6 tolerance, same size as the cutting diameter
- DC (cutting diameter): h9 tolerance
- APMX (length of cut): fluted section with 2 flutes and a 40° helix
- Point: 90° conical tip that forms the chamfer
- OAL (overall length): measured from the point to the end of the shank
Example S74010.0: DC 10 mm, DCON 10 mm, APMX 22 mm, OAL 70 mm.
How to choose the right chamfering end mill
- Chamfer angle: S740 has a 90° point for standard 45° chamfers. For other angles, the Dormer Pramet range also includes S739 with 60° and S741 with 120°.
- Diameter: choose a cutting diameter clearly larger than the chamfer size, so the chamfer is cut on the cone rather than at the very tip; this protects the point and gives a cleaner chamfer. The shank diameter equals the cutting diameter, so check your holder sizes as well.
- Workpiece material: S740 covers steels below 45 HRC, stainless steel, cast iron, non-ferrous metals and high-temperature alloys. For hardened steels above 45 HRC, select a tool designed for hard machining.
- Length: all sizes are short series (overall length 40 mm to 100 mm), which keeps the tool rigid for edge chamfering and deburring.