CHAMFERING END MILL - 60°_S739

Caution
Product Description
Dormer Pramet S739 is a short-series, 2-flute solid carbide chamfering end mill with a 60° chamfering angle and AlTiN coating. A general-purpose Type N cutter with a 40° helix and plain DIN 6535 HA shank, it is designed for chamfer milling in steel, stainless steel, cast iron, aluminium, copper alloys and high-temperature alloys.
Standards and tolerances
- Manufactured to Dormer Pramet standard
- Shank: plain cylindrical shank to DIN 6535 HA, tolerance h6
- Cutting diameter tolerance: h9
- Coolant supply: external
Suitable workpiece materials
- Steel and cast steel with alloy content up to 10% and hardness below 45 HRC
- Stainless steel (ferritic, martensitic and austenitic) with at least 11% chromium
- Cast iron
- Wrought and cast aluminium, including wrought aluminium alloys of 60-100 HB
- Copper and copper alloys, including short-chipping copper alloys
- High-temperature alloys
Usage guidance
- Clamp the tool in a rigid, low-runout holder such as a shrink-fit chuck, hydraulic chuck or precision collet chuck.
- Keep tool overhang as short as possible to reduce vibration.
- Select cutting speed and feed from the Dormer Pramet cutting data for the workpiece material.
- Solid carbide is hard but brittle: avoid impact loads and wear eye protection during machining.
Overview
The Dormer Pramet S739 Chamfering End Mill - 60° is a short-series solid carbide tool made to Dormer Pramet standard for chamfer milling. It has 2 flutes with a 40° helix and a 10° radial rake angle, an AlTiN (aluminium titanium nitride) coating and a plain cylindrical shank to DIN 6535 HA. The series covers cutting diameters from 3 mm to 20 mm, with the shank diameter equal to the cutting diameter.
Key features
- 60° chamfering angle
- Solid carbide (HM) construction for rigidity and wear resistance
- AlTiN coating for high heat and wear resistance
- Type N general-purpose geometry for low to high resistance materials
- 2 flutes, 40° helix angle and 10° radial rake angle
- Short length of cut for stable, rigid chamfering
- Plain cylindrical shank to DIN 6535 HA with h6 shank tolerance; h9 cutting diameter tolerance
Applications
Chamfer milling and edge finishing on milling machines and machining centres. Suitable for steel and cast steel, ferritic, martensitic and austenitic stainless steel, cast iron, wrought and cast aluminium, copper and copper alloys, and high-temperature alloys.
| Brand | Dormer Pramet |
|---|---|
| Series | S739 |
| Tool type | Chamfering end mill, short series |
| Chamfering angle | 60° |
| Tool material | Solid carbide (HM) |
| Coating | AlTiN |
| Number of flutes | 2 |
| Helix angle | 40° |
| Radial rake angle | 10° |
| Cutter type | Type N (general purpose) |
| Cutting diameter range (DC) | 3 mm to 20 mm |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical, DIN 6535 HA, tolerance h6 |
| Cutting direction | Right hand |
| Coolant | External |
| Standard | Dormer Pramet standard |
| Product code | Ordering no. | Cutting diameter DC (mm) | Length of cut APMX (mm) | Overall length OAL (mm) | Shank diameter DCON (mm) | Flutes |
|---|---|---|---|---|---|---|
| S7393.0 | 6706886 | 3 | 9 | 40 | 3 | 2 |
| S7394.0 | 6706887 | 4 | 12 | 50 | 4 | 2 |
| S7395.0 | 6706888 | 5 | 15 | 50 | 5 | 2 |
| S7396.0 | 6706889 | 6 | 16 | 50 | 6 | 2 |
| S7398.0 | 6706890 | 8 | 20 | 64 | 8 | 2 |
| S73910.0 | 6706891 | 10 | 22 | 70 | 10 | 2 |
| S73912.0 | 6706892 | 12 | 25 | 75 | 12 | 2 |
| S73916.0 | 6706893 | 16 | 32 | 90 | 16 | 2 |
| S73920.0 | 6706894 | 20 | 38 | 100 | 20 | 2 |
One-piece solid carbide chamfering end mill consisting of a fluted cutting section and a plain cylindrical shank.
- Cutting section: 2 helical flutes (40° helix, right hand cutting) with a 60° chamfering angle at the cutting end.
- DC: cutting diameter, from 3 mm to 20 mm depending on size.
- APMX: maximum depth of cut (length of cut), from 9 mm to 38 mm.
- OAL: overall length, from 40 mm to 100 mm.
- DCON: shank diameter, equal to DC; plain cylindrical shank to DIN 6535 HA, tolerance h6.
Dimensions for each size are listed in the Specification Table.
How to choose
- Angle: choose S739 (60°) when the drawing calls for a 60° chamfer or countersink profile. For standard 45° chamfers, the Dormer Pramet S740 series with a 90° angle is the matching choice.
- Diameter: choose a cutting diameter (DC) large enough for the required chamfer size; a larger diameter also gives a more rigid tool.
- Reach: S739 is a short-series tool, so check that the length of cut (APMX) and overall length (OAL) give enough reach to the edge being chamfered.
- Workpiece material: the Type N general-purpose geometry with AlTiN coating covers steel, stainless steel, cast iron, aluminium, copper alloys and high-temperature alloys, so one tool can handle mixed-material work.