CORNER RADIUS END MILL_S248HB

Caution
Product Description
Dormer Pramet S248HB is a 5-flute solid carbide corner radius end mill with AlTiN coating, unequal helix and a DIN 6535 HB Weldon shank, offered in inch sizes from 5/16 to 1 inch. It is designed for shoulder milling, plunging, ramping, helical and trochoidal milling in steel, stainless steel, cast iron, high-temperature alloys and hardened steel below 55 HRC.
Standards and classification
- Manufactured to the Dormer Pramet work norm.
- Shank made to DIN 6535 HB (Weldon shank).
- Application range is defined by Dormer Pramet Workpiece Material Groups (WMG), based on the ISO groups P, M, K, S and H.
Usage guidance
- Recommended operations: shoulder milling, plunging, progressive plunge milling, ramping, helical milling and trochoidal milling.
- Upper hardness limit stated by the manufacturer: hardened steel below 55 HRC.
- Start from the manufacturer's recommended cutting speed and feed per tooth for the relevant workpiece material group, then adjust to the rigidity of the machine and setup.
- The 1 inch diameter sizes require a 30% - 60% reduction in cutting speed.
- Clamp in a Weldon (side-lock) holder of matching shank diameter with the clamping screw seated on the shank flat, and keep tool overhang as short as possible.
Cautions
- Carbide is hard but brittle. Avoid impact, excessive runout and unstable setups, which can chip the cutting edges.
- Cutting edges are sharp; handle and store tools carefully.
- Wear safety glasses during machining, as chips can be hot and sharp.
The Dormer Pramet S248HB is a regular-length, 5-flute solid carbide corner radius end mill in inch sizes, made to the Dormer Pramet standard with a DIN 6535 HB Weldon shank. The manufacturer classifies it as a general-purpose cutter for low to high resistance materials, and its unequal helix geometry with corner radii is designed for higher speeds, deeper cuts and dynamic milling strategies such as trochoidal milling.
Key features
- 5-flute design that supports higher feed rates and a better surface finish.
- Unequal (variable) helix reduces vibration and harmonics, giving greater stability and lowering the risk of chipping at the cutting edges and corners.
- Corner radius cutting edges, available from .015 to .090 inch depending on diameter.
- AlTiN coating increases hardness and improves tool life, allowing higher metal removal rates.
- Premium micrograin carbide provides a combination of hardness and toughness for high wear resistance and long, consistent tool life.
- DIN 6535 HB Weldon shank with a clamping flat for secure holding in side-lock (Weldon) holders.
Applications
- Operations: shoulder milling, plunging, progressive plunge milling, ramping, helical milling and trochoidal milling.
- Workpiece materials: steel and cast steel, stainless steel, cast iron, high-temperature alloys, chilled and hardened cast iron, and hardened steel below 55 HRC.
- Typical uses: profile milling, ramping and plunging in steel, stainless steel and cast iron parts, and milling of tough alloys and hardened steels.
| Brand | Dormer Pramet |
|---|---|
| Series | S248HB |
| Product type | Corner radius end mill, regular length |
| Tool material | Solid carbide |
| Coating | AlTiN |
| Number of flutes | 5 |
| Helix | Unequal (variable) helix |
| Length of cut | Medium |
| Shank | DIN 6535 HB Weldon shank, shank diameter equal to cutting diameter |
| Cutting diameter range | 5/16 - 1 inch |
| Length of cut range | 5/8 - 2-1/4 inch |
| Overall length range | 2-1/2 - 5 inch |
| Corner radius range | .015 - .090 inch |
| Workpiece materials | ISO P, M, K, S, H (hardened steel below 55 HRC) |
| Standard | Dormer Pramet work norm |
| d1 diameter (inch) | d1 decimal (inch) | d2 shank (inch) | l2 length of cut (inch) | l1 overall length (inch) | R corner radius (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| 5/16 | 0.3125 | 5/16 | 13/16 | 2-1/2 | .015 | 5 | 7648927 |
| 5/16 | 0.3125 | 5/16 | 13/16 | 2-1/2 | .030 | 5 | 7648928 |
| 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .015 | 5 | 7648929 |
| 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .030 | 5 | 7648930 |
| 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .020 | 5 | 7648931 |
| 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .045 | 5 | 7648932 |
| 1/2 | 0.5000 | 1/2 | 1 | 3 | .030 | 5 | 7648933 |
| 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .030 | 5 | 7648934 |
| 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .060 | 5 | 7648935 |
| 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .020 | 5 | 7648936 |
| 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .045 | 5 | 7648937 |
| 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .060 | 5 | 7648938 |
| 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | .045 | 5 | 7648939 |
| 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | .060 | 5 | 7648940 |
| 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | .090 | 5 | 7648941 |
| 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .030 | 5 | 7648942 |
| 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .060 | 5 | 7648943 |
| 1 | 1.0000 | 1 | 2-1/4 | 5 | .030 | 5 | 7648944 * |
| 1 | 1.0000 | 1 | 2-1/4 | 5 | .090 | 5 | 7648945 * |
* Requires a 30% - 60% reduction in cutting speed.
Pack quantity: 1 piece per EDP No.
One-piece solid carbide corner radius end mill with a cutting section at the front and a cylindrical Weldon shank at the rear. Shape and dimension symbols (values for each size are given in the Specification Table):
- Cutting section: 5 helical flutes with unequal (variable) helix; the outer corner of each cutting edge at the end face is ground to corner radius R instead of a sharp corner.
- d1: cutting diameter, 5/16 - 1 inch.
- R: corner radius, .015 - .090 inch.
- l2: length of cut (flute length), 5/8 - 2-1/4 inch.
- l1: overall length, 2-1/2 - 5 inch.
- d2: shank diameter, equal to d1 for every listed size.
- Shank: DIN 6535 HB Weldon shank with a flat for the clamping screw of a side-lock holder.
- Surface: AlTiN coating.
How to choose the right size and version
- By workpiece material: The manufacturer lists S248HB for steel and cast steel (P), stainless steel (M), cast iron (K), high-temperature alloys (S), and chilled or hardened cast iron and hardened steel below 55 HRC (H). Aluminium and other non-ferrous materials (N) are not included in this application list, so a dedicated non-ferrous end mill is the better choice for them.
- By shank type: S248HB has a DIN 6535 HB Weldon shank for side-lock holders. For collet, hydraulic or shrink-fit holders, choose the sister series S248HA, the version with a DIN 6535 HA plain cylindrical shank.
- By corner radius: Match the corner radius to the fillet radius specified at the bottom of the wall. A larger radius gives a stronger corner for heavier cuts and harder materials, while a smaller radius leaves a tighter internal corner.
- By length of cut: Choose the shortest length of cut that covers the required depth to maximize rigidity. In 1/2 inch diameter, both 1 inch and 1-1/4 inch lengths of cut are available.
- For dynamic or trochoidal milling: The 5-flute, unequal helix design suits strategies with low radial engagement and large axial depth of cut, where it supports high feed rates with reduced chatter.