CORNER RADIUS END MILL_S248HA

Caution
Product Description
Dormer Pramet S248HA is a regular-length solid carbide corner radius end mill with 5 flutes, an unequal helix and AlTiN coating, supplied with a plain cylindrical shank to DIN 6535 HA. Available in inch sizes from 5/16 to 3/4 inch, it is designed for shoulder milling, plunging, ramping, helical and trochoidal milling in steel, stainless steel and cast iron.
Standards and classification
- Shank to DIN 6535 HA (plain cylindrical shank).
- Manufactured to the Dormer Pramet work norm.
- The sister series S248HB has the same cutting dimensions but uses a Weldon shank to DIN 6535 HB.
Workpiece material groups
Dormer Pramet classifies workpiece materials into ISO groups P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys) and H (hardened materials). The catalogue gives starting cutting data for S248HA in the P, M, K, S and H groups; no data is listed for the N group (aluminium and other non-ferrous materials).
Usage notes
- Catalogue cutting speeds and feeds are starting values; adjust them to the machine, tool holding, workpiece clamping and coolant conditions.
- Use a rigid, high-accuracy tool holder suited to plain cylindrical shanks, such as a shrink-fit chuck, hydraulic chuck or milling chuck, and keep runout to a minimum.
- In trochoidal milling the cutting conditions change during machining according to the CAM strategy, so set the radial engagement and feed accordingly.
- Carbide cutting edges are sharp and brittle: handle with care, avoid impact, and wear safety glasses during machining.
Dormer Pramet S248HA Carbide 5-Flute Corner Radius End Mill
The S248HA belongs to the Dormer Pramet family of carbide 5-flute end mills for trochoidal milling. It is a regular-length corner radius end mill with a medium length of cut, made from premium micrograin solid carbide and coated with AlTiN. Its unequal helix geometry with corner radii is designed for higher speeds and deeper cuts, and it reduces vibration and harmonics to give a superior surface finish on CNC machines.
Key features
- 5 flutes with an unequal (variable) helix for stable cutting with low vibration.
- Variable helix design with radius corners increases stability and lowers the risk of chipping at the cutting edges and corners.
- Multi-layer AlTiN coating gives higher surface hardness and hot hardness, outstanding wear protection and longer tool life, and helps prevent workpiece material from sticking to the cutting edges.
- Medium length of cut provides the high rigidity needed for standard profile milling.
- Plain cylindrical shank to DIN 6535 HA. A version with a Weldon shank is available as series S248HB.
Applications
- Operations: shoulder milling, plunging, progressive plunge milling, ramping, helical milling and trochoidal milling.
- Workpiece materials: steel, stainless steel and cast iron. The manufacturer also recommends the series for tough alloys and hardened steels.
| Brand | Dormer Pramet |
|---|---|
| Series | S248HA |
| Tool type | Corner radius end mill, regular length (medium length of cut) |
| Tool material | Solid carbide (micrograin) |
| Coating | AlTiN (aluminium titanium nitride) |
| Number of flutes | 5 |
| Helix | Unequal (variable) helix |
| Shank | Plain cylindrical shank to DIN 6535 HA |
| Cutting direction | Right hand |
| Diameter range | 5/16 to 3/4 inch |
| Corner radius range | 0.015 to 0.090 inch |
| Length of cut range | 5/8 to 1-1/2 inch |
| Overall length range | 2-1/2 to 4 inch |
Dimensions as listed in the Dormer Pramet end mill catalogue (inch). All sizes have 5 flutes, and the shank diameter d2 is equal to the cutting diameter d1. Pack quantity: 1 piece.
| EDP No. | Cutting dia. d1 (inch) | d1 decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Corner radius R (inch) |
|---|---|---|---|---|---|
| 7648908 | 5/16 | 0.3125 | 13/16 | 2-1/2 | 0.015 |
| 7648909 | 5/16 | 0.3125 | 13/16 | 2-1/2 | 0.030 |
| 7648910 | 3/8 | 0.3750 | 7/8 | 2-1/2 | 0.015 |
| 7648911 | 3/8 | 0.3750 | 7/8 | 2-1/2 | 0.030 |
| 7648912 | 7/16 | 0.4375 | 5/8 | 2-1/2 | 0.020 |
| 7648913 | 7/16 | 0.4375 | 5/8 | 2-1/2 | 0.045 |
| 7648914 | 1/2 | 0.5000 | 1 | 3 | 0.030 |
| 7648915 | 1/2 | 0.5000 | 1-1/4 | 3 | 0.030 |
| 7648916 | 1/2 | 0.5000 | 1-1/4 | 3 | 0.060 |
| 7648917 | 9/16 | 0.5625 | 1-1/8 | 3-1/2 | 0.020 |
| 7648918 | 9/16 | 0.5625 | 1-1/8 | 3-1/2 | 0.045 |
| 7648919 | 9/16 | 0.5625 | 1-1/8 | 3-1/2 | 0.060 |
| 7648920 | 5/8 | 0.6250 | 1-1/4 | 3-1/2 | 0.045 |
| 7648921 | 5/8 | 0.6250 | 1-1/4 | 3-1/2 | 0.060 |
| 7648922 | 5/8 | 0.6250 | 1-1/4 | 3-1/2 | 0.090 |
| 7648923 | 3/4 | 0.7500 | 1-1/2 | 4 | 0.030 |
| 7648924 | 3/4 | 0.7500 | 1-1/2 | 4 | 0.060 |
EDP 7648915 corresponds to S248HA1/2X1.1/4XR.030 (Ø 1/2 inch, length of cut 1-1/4 inch, overall length 3 inch, R 0.030 inch).
Solid carbide corner radius end mill with a straight, plain cylindrical shank (DIN 6535 HA, without a clamping flat) and a cutting section with 5 helical flutes of unequal helix. The outer corner of each end cutting edge is ground to a corner radius R instead of a sharp corner.
- d1: cutting diameter
- d2: shank diameter (equal to d1 in this series)
- l2: length of cut (flute length)
- l1: overall length
- R: corner radius
Example, S248HA1/2X1.1/4XR.030: d1 = 1/2 inch, d2 = 1/2 inch, l2 = 1-1/4 inch, l1 = 3 inch, R = 0.030 inch.
How to choose
- Shank type: choose S248HA (plain cylindrical shank) for shrink-fit, hydraulic or collet-type holders; choose S248HB when a Weldon side-lock holder is used.
- Corner radius: a larger radius (for example 0.060 or 0.090 inch) gives a stronger cutting corner for roughing and harder materials, while a smaller radius (0.015 or 0.030 inch) leaves a smaller fillet at the transition between wall and floor.
- Length of cut: diameter 1/2 inch is offered in two lengths, 1 inch and 1-1/4 inch. Choose the shorter length whenever the required depth allows, for maximum rigidity.
Starting cutting speeds (catalogue values)
| WMG | Workpiece material | Hardness | Cutting speed (SFM) |
|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | below 240 HB | 696 |
| P2.2 | Plain carbon steel, C below 0.55% | below 240 HB | 522 |
| P3.2 | Alloy steel, hardened and tempered | 180 - 260 HB | 387 |
| P4.2 | Tool steel, hardened and tempered | 26 - 39 HRC | 243 |
| M1.1 | Ferritic stainless steel | below 160 HB | 489 |
| M3.1 | Austenitic stainless steel | below 200 HB | 400 |
| K1.2 | Gray cast iron | 180 - 240 HB | 338 |
| K3.2 | Ductile cast iron | 180 - 220 HB | 318 |
These are starting values from the Dormer Pramet catalogue for the S248HA and S248HB series. Feed per tooth depends on the diameter and is given in the catalogue feed tables.